Loading
Utility Header Logo
Plex Community
Change Country Site SelectionChange RockwellAutomation.com site selection to a different country, region or language
Plex, a Rockwell Automation Company logo
Products
Manufacturing Execution System (MES)
Manufacturing Execution Suite (MES) is a comprehensive manufacturing software solution that provides real-time, paperless production management to drive enterprise-wide compliance, quality, and efficiency.
Quality Management System (QMS)
Quality Management System (QMS) is a cloud-based digital quality solution for manufacturers that standardizes and automates quality documentation, processes, and measurements.
Enterprise Resource Planning (ERP)
Enterprise Resource Planning (ERP) is a full-featured, scalable, cloudbased ERP that automates front- and back-office processes.
Supply Chain Planning (SCP)
Supply Chain Planning (SCP) combines data from your Plex ERP and multiple departments across your business to sync up demand and supply planning to improve inventory accuracy and production management.
Connected Worker
Connected Worker empowers frontline manufacturing teams with real-time digital tools to improve productivity, reduce errors, and enhance collaboration. It connects your people, to purpose, people, productivity, and processes to drive continuous improvement and workforce agility on the shop floor.
Production Monitoring
Production Monitoring provides seamless connectivity to machines on the plant floor, delivering transparent, real-time operational KPIs and dashboards to drive continuous improvements.
MES Automation & Orchestration
MES Automation & Orchestration connects your Plex MES to the plant edge to control information flow, processes, and workcenter setup adding efficiency, saving costs, and eliminating manual errors.
Asset Performance Management (APM)
Asset Performance Management (APM) combines process, operational, and machine-level data through highly visual dashboards to proactively monitor machine and plant health to ensure optimal uptime, throughput, and maintenance needs.
Finite Scheduler
Finite Scheduler is an advanced production scheduling tool that helps manufacturers optimize resources, reduce bottlenecks, and improve on-time delivery. It enables dynamic, constraint-based scheduling to align operations with real-world capacity and demand
Platform
Smart Manufacturing Platform Overview
Discover how our integrated platform connects, automates, tracks, and analyzes your operations.
Cloud Infrastructure & Security
Enterprise-grade cloud infrastructure with industry-leading security and compliance.
FactoryTalk ResilientEdge
Execution foundation for Plex MES that is designed to promote production continuity, while accelerating enterprise scalability and performance.
Reporting & Analytics
Integrated data visualization and analytics platform enabling descriptive, diagnostic and predictive business insights with Plex.
Availability & Performance
Industry-leading uptime and performance with 99.5% availability guarantee.
Manufacturing Automation
Seamless integration with Rockwell Automation and other manufacturing systems.
Mobile Application
Access critical manufacturing data and controls from anywhere with our mobile apps.
Industries
Aerospace Auto and Tire Food & Beverage Industrial Manufacturing Plastics & Rubber Precision Metalforming
Plex MES for Automotive
Plex Interactive Demo
INTERACTIVE DEMO
Plex MES for Automotive

Gain Real-Time Visibility and Control of Your Operations

Try Now
Resources
All Resources Success Stories Analyst Reports Knowledge Articles Demos Blog
2026 Gartner® Market Guide for Manufacturing Execution Systems
2026 Gartner Market Guide
Analyst Report
2026 Gartner® Market Guide for Manufacturing Execution Systems
Read More
TALK TO US
SEE A DEMO
Log In Plex Smart Manufacturing Platform Plex Classic
TALK TO US
SEE A DEMO
page_container_1 w:960.0 h:540.0

6TH ANNUAL

STATE OF SMART
MANUFACTURING
REPORT

Today’s Challenges &
Tomorrow’s Opportunities
for Manufacturers

page_container_2 w:960.0 h:540.0

Participants in a recent global survey of nearly 300 manufacturers* recognized the importance of smart manufacturing for agile decision making, process automation, and greater efficiency.

This study from Plex Systems, in collaboration with Hanover Research, explores how manufacturers can use technology to address today’s challenges and take advantage of long-term opportunities.

The data reveals a clear need for smart manufacturing technology in order to address current challenges, especially those created or heightened by the COVID-19 pandemic.

• Most manufacturers are currently using at least some components of smart manufacturing to achieve their business goals.
• Whether manufacturers build a complete, integrated system or focus on a few key tools or processes, smart manufacturing helps organizations solve business challenges and become more competitive.

SMART MANUFACTURING:

The intelligent, real-time orchestration and optimization of business, physical, and digital processes within factories and across the entire value chain. Resources and processes are automated, integrated, monitored, and continuously evaluated based on all available information as close to real time as possible.

MESA International

*Respondent demographics are shown in the Appendix.

2 | State of Smart Manufacturing Report

INTRODUCTION

page_container_3 w:960.0 h:540.0

ADOPTION OF SMART MANUFACTURING TECHNOLOGY IS INCREASING.

Manufacturers are always looking to invest in technology that drives greater efficiency and visibility, and many are already using innovative manufacturing technology—even if they don’t use the term “smart manufacturing.”

• Smart manufacturing drives modern manufacturing by making processes faster, more automated, and more intelligent.

• It’s a strategic approach to address key business challenges through technology that can be connected to increase value over time.

CURRENT BUSINESS CHALLENGES CREATE EVEN GREATER NEED FOR SMART MANUFACTURING.

Manufacturers face a variety of challenges in today’s global market, including security risks, supply chain disruption, and a shortage of skilled workers. The COVID-19 pandemic has exposed existing challenges and revealed an urgent need for smart technologies that enable manufacturers to be more nimble.

SMART MANUFACTURING CAN HELP MAXIMIZE FUTURE GROWTH OPPORTUNITIES.

Leading manufacturers have been quick to adopt innovative technologies in recent years, driving an urgent and growing need to connect these technologies through a truly integrated smart manufacturing approach. Understanding the value and ROI potential of smart manufacturing will enable businesses to pursue the technology they need to become more agile, resilient, and prepared to maximize future growth.

EXECUTIVE SUMMARY

of survey respondents believe smart manufacturing is a key to their organization’s future success.

80%

3

| State of Smart Manufacturing Report

page_container_4 w:960.0 h:540.0

TABLE OF

CONTENTS

TABLE OF CONTENTS

KEY FINDING 1: Smart manufacturing adoption has begun...........................................................5

Current adoption.................................................................................................................................................6 Cloud......................................................................................................................................................................8 Emerging technologies.....................................................................................................................................9 Industrial internet of things (IIoT)..................................................................................................................12 Future plans........................................................................................................................................................14

KEY FINDING 2: Market conditions drive urgency in tech adoption...........................................15

Impact of COVID-19 on manufacturing......................................................................................................17 Drivers of adoption...........................................................................................................................................18 Heightened urgency.........................................................................................................................................19 Optimism amidst disruption...........................................................................................................................20

KEY FINDING 3: Smart manufacturing maximizes tomorrow’s growth opportunities.......21

The case for smart manufacturing...............................................................................................................22 Barriers to adoption.........................................................................................................................................23 The ROI of smart manufacturing..................................................................................................................24 Empowering the workforce............................................................................................................................25 Adapting during COVID-19............................................................................................................................27 Investing in smart manufacturing.................................................................................................................29

Taking action.......................................................................................................................................32

Appendix..............................................................................................................................................35

Survey demographics......................................................................................................................................35

4

| State of Smart Manufacturing Report

page_container_5 w:960.0 h:540.0

KEY FINDING 1:

SMART
MANUFACTURING
ADOPTION HAS
BEGUN

| State of Smart Manufacturing Report

5

page_container_6 w:960.0 h:540.0

1. SMART MANUFACTURING ADOPTION HAS BEGUN

CURRENT ADOPTION

Manufacturers have already begun adopting smart manufacturing technology faster than many may realize.

• 4 out of 5 manufacturers are optimistic about smart manufacturing and recognize that it is very important to their future success.

• Only 5% said they have no plans to use smart manufacturing technology.

To what extent is your organization using smart manufacturing?

9% Use a fully integrated solution

31% Use some components, but not a fully integrated solution

40% Actively evaluating solutions with the intention to invest

15% Do not use, but there is interest

5% Do not use and do not plan to

KEY SOLUTIONS

Enterprise Resource Planning (ERP): A solution that automates front- and back-office processes, including financial management, revenue management, human capital, order management, billing, and inventory

Manufacturing Execution Suite (MES): A solution that tracks and documents the transformation of raw materials into finished goods, providing real-time production management to drive enterprise-wide compliance, quality, and efficiency

Quality Management System (QMS): A solution that standardizes and automates quality documentation, processes, and measurements.

Supply Chain Planning (SCP): A solution that combines data from multiple departments across the business to sync demand and supply forecasting to improve inventory accuracy and production management

Industrial IoT (IIoT): A solution that combines process, operational, and machine-level data to improve business performance, automate production and business processes, and increase plant floor production efficiency

Manufacturing Analytics: A solution that provides systematic analysis of data to discover deeper insights, make predictions, or generate recommendations

| State of Smart Manufacturing Report

6

page_container_7 w:960.0 h:540.0

1. SMART MANUFACTURING ADOPTION HAS BEGUN

As companies grow more comfortable with technology, integrating tools makes them more efficient and effective.

Nearly three-fourths of manufacturers are beginning to use technology to better connect the business, automate processes, and gain valuable business insights.

Which operational activities are you currently supporting with software and/or hardware?

70%
Connecting people, systems,
machines, and supply chains

70%
Tracking corporate data
(e.g., financials, human
capital management)

70%
Automating processes

65%
Gaining analytics and
insights into the business

58%
Tracking plant floor
production data

“The traditionally siloed nature of the operational functions such as procurement, inventory, manufacturing, customer project management, and the various areas of finance is rapidly changing. The walls are finally starting to break down, necessary for more coordination, collaboration, and communication among these and other functions. As such, decision makers will have a much more holistic view of the company’s performance at all times so that better strategic decisions can be made.”

IDC MarketScape: Worldwide SaaS and Cloud-Enabled Medium-Sized/Midmarket Business ERP Applications 2020 Vendor Assessment (doc #45972120, July 2020)

page_container_8 w:960.0 h:540.0

1. SMART MANUFACTURING ADOPTION HAS BEGUN

CLOUD

Cloud adoption among manufacturers is at an all-time high, with very few using completely on-premise solutions. Before 2020, manufacturers’ shift to cloud was slower than other industries, but the COVID-19 pandemic accelerated cloud adoption for manufacturers, laying the foundation for future smart manufacturing initiatives.

How much of your enterprise software is in the cloud vs. on-premise?

“The COVID-19 pandemic became the tipping point for businesses to rethink their entire business as a digital organization. From fulfilling orders digitally and physically to remote working by employees, businesses have found they need cloud and software-as-a-service (SaaS) software to run their businesses effectively.”

IDC MarketScape: Worldwide SaaS and Cloud-Enabled Medium-Sized/Midmarket Business ERP Applications 2020 Vendor Assessment (doc #45972120, July 2020)

13%         50%          29%            6%          2%

All in the cloud Mostly in the cloud Equally in the cloud and on-premise Mostly on-premise All on-premise

| State of Smart Manufacturing Report

page_container_9 w:960.0 h:540.0

1. SMART MANUFACTURING ADOPTION HAS BEGUN

EMERGING TECHNOLOGIES

The perception of emerging technologies is changing with increased adoption. Survey results show many smart manufacturing technologies have moved through the early “overhype” phases of adoption and are now considered mainstream.

Which technology do you think is most overhyped in manufacturing?

Smart devices (e.g., augmented reality, mixed reality, wearables)       Drones                3-D printing                  Industrial IoT

5%

10%

15%

20%

25%

30%

35%

2015

2018

2021

9

| State of Smart Manufacturing Report

page_container_10 w:960.0 h:540.0

As hype dies down and tangible benefits emerge, many cutting-edge smart manufacturing technologies have seen significant increases in adoption. These technologies will eventually be considered mainstream, like tablets on the plant floor, robotics, and webcams— all now considered table stakes in many sectors.

1. SMART MANUFACTURING ADOPTION HAS BEGUN

In 2018, 35% of respondents planned to adopt IIoT within the next five years.

Today, adoption has outpaced that prediction, with nearly half using IIoT in their operations.

ADOPTION OF KEY TECHNOLOGIES
HAS GROWN SIGNIFICANTLY
IN JUST THE PAST YEAR.

100%+

GROWTH

Industrial IoT

Machine Learning

Robotic Process
Automation

Cobots
(Collaborative
Robots)

Smart Devices

| State of Smart Manufacturing Report

10

page_container_11 w:960.0 h:540.0

Enterprise manufacturers lead in the adoption of smart technologies, especially IIoT, machine learning, blockchain, and 3-D printing. Small and midsize manufacturers (SMB & MM) are gaining ground, indicating that these technologies are becoming more accessible and cost effective for organizations of any size.

Which emerging technologies are you currently using in your manufacturing operations?

SMART MANUFACTURING HAS BEGUN

2021 SMB & MM

2021 Enterprise

Industrial Internet of
Things (IIoT)/Internet of Things (IoT)

Machine learning

Smart devices (e.g., augmented reality, mixed reality, wearables)

Industrial hardened (devices (e.g., tablets, handheld scanners))

Blockchain

3-D printers/Additive manufacturing

Cobots (Collaborative robots)

37%

55%

52%

45%

45%

37%

30%

16%

37%

37%

30%

20%

21%

4%

11

| State of Smart Manufacturing Report

page_container_12 w:960.0 h:540.0

1. SMART MANUFACTURING ADOPTION HAS BEGUN

INDUSTRIAL INTERNET OF THINGS (IIOT)

IIoT adoption has increased significantly over the past three years as manufacturers are realizing its value.

Systems

Networks

Devices

Analyze data

Identify gaps

Improve business processes

Create value efficiently

CONNECTING

IN ORDER TO

14%

adoption in 2018

48%

adoption today

12

| State of Smart Manufacturing Report

page_container_13 w:960.0 h:540.0

1. SMART MANUFACTURING ADOPTION HAS BEGUN

Are you currently using IIoT in your operations?

(by industry)

Overall

Consumer Packaged Goods

Industrial Machinery

Plastics/ Rubber

Other (Aerospace & Precision Metalforming)

Food & Beverage

Automotive

48%

50%

73%

63%

43%

32%

28%

While IIoT adoption lags somewhat in Automotive and Food & Beverage, these sectors have the most aggressive plans to capitalize on IIoT in the next year.

PROOF POINT:

MPI CORPORATION

“IIoT presents an opportunity to look at the business and say, ‘How can we change? What can we do better? What can we impact in a positive way?’ At MPI, we targeted reducing gap time on heat treat furnaces. We’ve seen

up to a 10% increase in revenue during our busiest times simply by increased productivity of our assets.”

Robert Bierwagen

VP of Digital Strategy at MPI Corporation

| State of Smart Manufacturing Report

13

page_container_14 w:960.0 h:540.0

FUTURE PLANS

Manufacturers are increasingly willing to explore smart manufacturing solutions to tie together all their devices and data in a more impactful way.

• Most organizations with plans to adopt smart manufacturing intend to begin within two years, with more than half in the next 12 months.
• Sectors most impacted by COVID-19 are projecting faster adoption rates than the industry overall. For example, 70% of automotive and 68% of food & beverage plan to do so in the next year, demonstrating the urgency to close gaps and address challenges exacerbated by the pandemic.

When does your organization plan to adopt smart manufacturing?

1.SMARTMANUFACTURINGADOPTIONHASBEGUN

61%

28%

5%

7%

Within 12 months

1 to 2 years

More than 2 years

Unsure

| State of Smart Manufacturing Report

14

page_container_15 w:960.0 h:540.0

KEY FINDING 2:

MARKET
CONDITIONS
DRIVE URGENCY
IN TECH
ADOPTION

| State of Smart Manufacturing Report

15

page_container_16 w:960.0 h:540.0

2. MARKET CONDITIONS DRIVE URGENCY IN TECH ADOPTION

CHALLENGES FACING MANUFACTURERS:

Poorly connected people and systems

Lack of inventory and process visibility

Weak quality control

Slow or inaccurate reporting

Silos throughout the organization

Costly, time-consuming, or inaccurate manual measurements

Avoidable scrap

Inability to accurately act on what’s happening in the business

16

| State of Smart Manufacturing Report

page_container_17 w:960.0 h:540.0

IMPACT OF COVID-19 ON MANUFACTURING

The pandemic is the biggest obstacle facing manufacturers this year, illuminating several urgent preexisting challenges.

Many companies didn’t have contingency plans or infrastructure in place to quickly transition to remote work, and plans that did exist were largely untested.

61% of manufacturers have seen a moderate to major
reduction in workforce due to COVID-19.

48% Nearly half cite supply chain disruption

as a major obstacle to growth.

PROOF POINT:

AARON THOMAS COMPANY

“There has been a tremendous surge in demand for packaged foods during the pandemic. Meeting this demand can create lead time challenges with our suppliers, so it’s crucial for us to plan for that risk and account for the additional time in order to fulfill our orders. Through Plex, our inventory management capabilities have given us the visibility and planning we need to account for risk in the supply chain.”

Aaron Bacon

President of ATCO Corp. & Executive Vice President of Sales at Aaron Thomas Company

2.MARKET CONDITIONS DRIVE URGENCY IN TECH ADOPTION

| State of Smart Manufacturing Report

17

page_container_18 w:960.0 h:540.0

2. MARKET CONDITIONS DRIVE URGENCY IN TECH ADOPTION

DRIVERS OF ADOPTION

Smart manufacturing adoption is driven by business challenges, including competitive threats, fluctuating demand, and workforce availability. Proactively investing in technology can help pragmatic manufacturers boost ROI and adapt to ever-changing conditions.

COVID-19 has had a moderate to high impact on internal operations, highlighting previously neglected business areas and causing manufacturers to change key areas of their operations:

More than 70% of manufacturers are now:

Creating contingency plans for widespread business disruption

Developing a more agile supply chain

Re-prioritizing investments

Increasing workforce efficiency

“The digital world has enabled a new reality. It will be the companies with the right mix of talent and software tools that will be best able to recover and thrive in these changing conditions.”

IDC MarketScape: Worldwide SaaS and Cloud-Enabled Medium-Sized/Midmarket Business ERP Applications 2020 Vendor Assessment (doc #45972120, July 2020)

| State of Smart Manufacturing Report

18

page_container_19 w:960.0 h:540.0

2. MARKET CONDITIONS DRIVE URGENCY IN TECH ADOPTION

HEIGHTENED URGENCY

Ultimately, the pandemic has heightened the need to adopt smart manufacturing technology across all sectors.

83%

of manufacturers say the COVID-19 pandemic has made adopting smart manufacturing technologies and processes more of a priority.

Modern technology like cloud-native infrastructure are proving critical to meeting manufacturers’ needs.

PROOF POINT:

CREATIVE FOAM

“Our cloud-based system is a huge advantage for us. We don’t have to worry about having folks in the buildings to secure that on-premise hardware, to make sure the redundant power systems are available, to secure that infrastructure.”

Tareq Faleh

Vice President, IT/IS at Creative Foam

How has the COVID-19 pandemic increased the
need for smart manufacturing technology?

45%
40%
40%
39%
38%
38%
34%
33%
32%
31%
27%

Need for increased efficiencies
Need for more agile supply chains
Need to perform functions while working remotely
Need for more cloud technologies
Empowering employees with new digital skills
Need to update operational procedures
Change in size of workforce
Need to pivot rapidly to make new products
Need for increased transparency internally
New outlook on investment priorities
Redesigning plant layouts for social distancing

| State of Smart Manufacturing Report 19

page_container_20 w:960.0 h:540.0

OPTIMISM AMIDST DISRUPTION

Despite today’s challenges, manufacturers are optimistic. Navigating the COVID-19 pandemic has helped manufacturers see what they’re doing well and how they’ve been resilient.

2. MARKET CONDITIONS DRIVE URGENCY IN TECH ADOPTION

49%

of respondents were confident in their organizations’ ability to successfully use technology, suggesting strong potential to drive value through future smart manufacturing investments.

| State of Smart Manufacturing Report

20

page_container_21 w:960.0 h:540.0

KEY FINDING 3:

SMART
MANUFACTURING
MAXIMIZES
TOMORROW’S
GROWTH
OPPORTUNITIES

| State of Smart Manufacturing Report

21

page_container_22 w:960.0 h:540.0

3.TOMORROW’S GROWTH OPPORTUNITIES

Manufacturers are increasingly confident in smart manufacturing as it continues proving its value amidst an ever-changing global market.

• Many manufacturers have implemented some level of smart technology, whether or not they use that term.
• Every stage of adoption adds value, with greater efficiency the closer manufacturers get to a fully integrated smart manufacturing system.
• This year’s challenges have emphasized the need for a more strategic approach to smart manufacturing.

22

| State of Smart Manufacturing Report

S

page_container_23 w:960.0 h:540.0

3. TOMORROW’S GROWTH OPPORTUNITIES

BARRIERS TO ADOPTION

Companies are looking to adopt smart manufacturing solutions but face some roadblocks. Cost and lack of clarity around the value of smart manufacturing are among the top barriers to adoption—when the value is not understood, the cost is perceived as high.

What are the top barriers to adopting smart manufacturing?

42%

Cost/expense

36%

Lack of skill set to take advantage of smart manufacturing value

32%

Lack of clear definition of smart manufacturing value

29%

Employee resistance to technology adoption and change

29%

Lack of skill set to manage smart manufacturing implementation

| State of Smart Manufacturing Report

23

page_container_24 w:960.0 h:540.0

3. TOMORROW’S GROWTH OPPORTUNITIES

THE ROI OF SMART MANUFACTURING

The ROI of smart manufacturing is much higher and easier to quantify compared to other operational or capital improvements.

• Multiple points of entry to smart manufacturing are possible with a lower-level investment, including quality management, machine integration, process automation, production monitoring, or supply chain planning.

• These investments help manufacturers decrease waste, improve resource efficiency, and enhance operational performance—thereby improving customer satisfaction and market competitiveness.

Value Cases for Smart Manufacturing

INVENTORY

PRODUCTION

QUALITY

Inventory Accuracy
Inventory Turns
Inventory Levels (Raw, WIP, FG)
Inventory Obsolescence (Reduce Write-offs)
Inventory Shrinkage
Inventory Taxes (Inventory levels tax - State level)

Production Throughput
Machine Downtime
Avoidable Overtime
Premium Freight (Expedites)
Direct Labor Efficiency
Indirect Labor Efficiency

Defect (PPM)
First-Pass Quality (FPQ) Yield
Sorting & Containment Costs
Scrap & Rework Costs
Warranty Costs (As Applicable)
QS 9000/TS 16949
(Reduce FTE, Fines; Improve Audit Scores)

24

| State of Smart Manufacturing Report

page_container_25 w:960.0 h:540.0

EMPOWERING THE WORKFORCE

Three of the top five barriers to adopting smart manufacturing technology are workforce-related:

• Lack of necessary skill set
• Resistance to change
• Inability to manage implementation of smart manufacturing technology

Manufacturers have the opportunity to address these challenges directly.

Involve skeptics early on to address concerns, convey intended outcomes, and enroll in training programs.

Attract the next generation of digital-native employees familiar with smart technologies, teamwork, and flexibility.

Partner with technology providers experienced in navigating the challenges specific to your business and industry.

3.TOMORROW’SGROWTHOPPORTUNITIES

page_container_26 w:960.0 h:540.0

3.TOMORROW’SGROWTHOPPORTUNITIES

Employee attitude, technical knowledge, and skills are the most important workforce characteristics for the future. Manufacturers want to build adaptable teams that have a strong understanding of technology.

What skills are most important in the next generation of employees?

81%
Communication/teamwork

79%
Flexibility

77%
Critical/analytical thinking

77%
Knowledge of smart technology

74%
STEM (science, technology,
engineering, mathematics)

PROOF POINT: THAI SUMMIT

“Nobody knows more about what’s happening on the shop floor than the people who are down there running that equipment. I like to empower them with the ability to provide input, so we launched a digital ‘suggestion box’ within our system last year. Within the first six months of putting that in place, our employees had given us $9 million in productivity improvements. We’ve had 143 suggestions to date, and probably 93% of them had yielded back a reward to the employees. It’s pretty impressive what this has given us.”

Janice D’Amico

Executive Manager of IT at Thai Summit

| State of Smart Manufacturing Report

26

page_container_27 w:960.0 h:540.0

ADAPTING DURING COVID-19

Manufacturers have been able to pivot and ramp up production amidst obstacles brought on by the pandemic.

• When COVID-19 cases peaked, so did manufacturing output.

• Manufacturers are now producing at higher levels than pre-pandemic, steadily closing the production gap from 70% at its worst to just 27% cumulative loss by EOY.

• Despite a smaller workforce, manufacturers increased global production levels using automation and smart technology.

• Manufacturers who quickly pivoted to remote work faced less overall business disruption.

• Supply chain planning (SCP) technology helped manufacturers adapt to meet market demands.

(Source: Plex)

3.TOMORROW’S GROWTH OPPORTUNITIES

Global Manufacturing Production1 vs. COVID-19 Cases2

10M JAN FEB MAR APR MAY JUN JUL AUG SEP OCT DEC JAN NOV

2020 2021

8M 6M 4M 2M

Production
Global confirmed cases by week

1Global manufacturing production transactions
2Source: World Health Organization

Data reflects
predictable annual
drop in production
due to holidays

27 | State of Smart Manufacturing Report

page_container_28 w:960.0 h:540.0

3. TOMORROW’S GROWTH OPPORTUNITIES

PROOF POINT:

OLDE THOMPSON

“The demand in the food world is shifting from the food service industry to the grocery visibility to know exactly who’s ordering what, the status of our supply chain and production, and what it’s going to take for us to keep service levels at 99% It’s an essential platform for the future of our business.”

Marcus Merchant

Director of IT at Olde Thompson

$10 million reduction in inventory costs due to initial implementation

2X increase in sales volume at the onset of the pandemic

Exceeded previous monthly revenue record by 40% in March 2020

| State of Smart Manufacturing Report

28

page_container_29 w:960.0 h:540.0

3. TOMORROW’S GROWTH OPPORTUNITIES

INVESTING IN SMART

MANUFACTURING

Manufacturers see the value and ROI potential of smart manufacturing and consider it key to their success, thanks to a broad scope of capabilities.

How important are the following smart manufacturing features or capabilities?

Connecting people, systems, machines, and supply chain

Delivery of analytics/BI

Remote access (to machine data, production processes)

Scalable to meet demand

Tracking data from plant floor to top floor

Smart machines, sensors, and tooling

Real-time asset performance visibility and in-line quality

Enterprise integration platform/open standards for integration

Automating business processes

Automatic machine control

78%

77%

76%

76%

75%

74%

74%

73%

71%

71%

| State of Smart Manufacturing Report

29

page_container_30 w:960.0 h:540.0

How valuable are the following smart manufacturing solutions to your operations?

Manufacturers generally find all solutions of smart manufacturing valuable.

3.TOMORROW’S GROWTH OPPORTUNITIES

Quality Management
System (QMS)

Manufacturing Analytics

Enterprise Resource Planning (ERP)

Industrial Internet of Things (IIoT)

Supply Chain Planning (SCP)

Manufacturing Execution System (MES)

80% 80% 79% 79% 78% 71%

PROOF POINT: G&W PRODUCTS

“Plex gives us faster access to all the metrics that affect the direction of our business. We went from gathering and sharing our quality metrics once a week to posting them every day. That alone has a huge impact on the measures we can take to deliver reliable products that satisfy our customers.”

Jeff Karan

Director of IT at G&W Products

1.5X improvement in
inventory accuracy

Up to 15% improvement
in delivery rates

30 | State of Smart Manufacturing Report

page_container_31 w:960.0 h:540.0

3.TOMORROW’S GROWTH OPPORTUNITIES

The top three factors driving future growth suggest manufacturers are ready to adopt new technologies that enable greater control of their business.

What is currently driving or facilitating growth within your organization?

62%

59%

48%

New production initiatives

Organic (new customers, customer expansion)

New software deployment

Companies are prioritizing new initiatives to enable:

• Greater connectivity and visibility into their business
• Supply chain agility to respond to unexpected challenges
• Skilled workforce with technology to work from anywhere efficiently

To support these initiatives, manufacturers are adjusting their investment strategies in order to increase their spend in several critical areas:

Cloud technology

41%

Automation

38%

Quality management

36%

Supply chain planning (SCP)

36%

Industrial Internet of Things (IIoT)

34%

Manufacturing execution system (MES)

32%

Smart/connected tools & equipment

28%

Analytics

27%

Lean manufacturing

27%

| State of Smart Manufacturing Report

31

page_container_32 w:960.0 h:540.0

TAKING ACTION

TAKING

ACTION

ADDRESSING BUSINESS CHALLENGES
WITH SMART MANUFACTURING

Manufacturers were able to overcome significant challenges and drive their business forward in 2020 using smart manufacturing technology and processes:

Pivoted to meet rapidly changing market conditions

Enhanced visibility and agility across the enterprise

Enabled rapid remote work shift using cloud-based technology

Identified challenges and gaps that need to be addressed

PROOF POINT: ACCURIDE

“Certain states that we operate in shut down non-essential businesses. There was an exemption if you could prove you served the trucking industry, but you had to apply quickly. All of the data we needed was in Plex, at our fingertips. Because of that, we were able to validate our essential status and keep our plants running.”

Devin Burke

Director of Applications & Corporate IT, North America at Accuride

32

| State of Smart Manufacturing Report

page_container_33 w:960.0 h:540.0

THE WAY TO
MANUFACTURING SUCCESS

Smart manufacturing is essential for future success. Manufacturers will be able to adapt in a changing market and unlock long-term opportunities by connecting and automating their business.

• Incremental adoption of smart technologies can help manufacturers gain value over time.

• Many possible entry points to smart manufacturing exist, and manufacturers should weigh their options and prioritize improvements that will yield the greatest value.

STARTING YOUR SMART
MANUFACTURING JOURNEY

What are the operational challenges you’re trying to solve?

Identify challenges with the greatest financial and productivity impacts, then prioritize those that are highest in value and attainable through technology.

Where are your information gaps?

Identify the essential information you need to solve your operational challenges and develop key use cases to collect and analyze that information.

Which use cases offer the right balance of value creation and time-to-value?

Invest in the smart manufacturing solutions that deliver results for your highest-priority use case.

TAKING ACTION

33

| State of Smart Manufacturing Report

page_container_34 w:960.0 h:540.0

MAKING THE BUSINESS CASE FOR SMART MANUFACTURING

Smart manufacturing provides the following key benefits:

Efficiency

• Production efficiencies through process automation
• Human resource efficiencies from a single source of accurate, trustworthy data
• Continuous operational improvements driven by real-time, data-backed insights

Achievable ROI

• A pragmatic, stepwise approach lowers adoption risk while providing returns to fund future smart manufacturing initiatives

Risk Mitigation

• Reduced exposure to IT vulnerabilities including system downtime, security breaches (cyber attacks), and application currency

Making a business case for smart manufacturing can help communicate the benefits, gain approval, and accelerate adoption and time-to-value. Plex can help.

ABOUT PLEX

Plex Systems, Inc., a Rockwell Automation company, is the leader in cloud-delivered smart manufacturing solutions, empowering the world’s manufacturers to make awesome products. Our platform gives manufacturers the ability to connect, automate, track and analyze every aspect of their business to drive transformation. The Plex Smart Manufacturing Platform includes solutions for manufacturing execution (MES), ERP, quality, supply chain planning and management, Industrial IoT and analytics to connect people, systems, machines, and supply chains, enabling them to lead with precision, efficiency, and agility.

Learn how to achieve your business goals using smart manufacturing at Plex.com

34

| State of Smart Manufacturing Report

TAKING ACTION

page_container_35 w:960.0 h:540.0

APPENDIX

APPENDIX

SURVEY DEMOGRAPHICS

290 manufacturing professionals participated in this survey.

Industries

Revenue

Title

Automotive Consumer packaged goods Aerospace Food & beverage Plastics/rubber Precision metalforming

< $100 million $100–149 million $150–199 million $200–499 million $500–999 million $1 billion or more

Director Manager C-Suite Vice President Department Head

27% 10% 4% 4%

11%

19% 24%

20% 14% 7% 8% 18% 33% 15% 15% 11%

25% 34%

35

| State of Smart Manufacturing Report

page_container_36 w:960.0 h:540.0

APPENDIX

Department

Geography

IT Operations Manufacturing Quality

Engineering Supply Chain/Logistics

United States Canada Mexico

44%

24%

16%

7%

6%

4%

15%

13%

72%

36

| State of Smart Manufacturing Report

page_container_37 w:960.0 h:540.0

www.plex.com

Featured Resources

Loading
Loading
Loading
  1. Chevron LeftChevron Left Homepage
  2. Chevron LeftChevron Left Resources
  3. Chevron LeftChevron Left 10142-plex-so-s-m2021
Products
Manufacturing Execution System (MES) Quality Management System (QMS) Enterprise Resource Planning (ERP) Supply Chain Planning (SCP) Connected Worker Production Monitoring MES Automation & Orchestration Asset Performance Management (APM) Finite Scheduler
Platform
Smart Manufacturing Platform Cloud Infrastructure & Security Mobile Application Availability & Performance Manufacturing Automation
Resources
All Resources Case Studies Analyst Reports Knowledge Articles Demos Blog
Industries
All Industries Aerospace Auto and Tire Food & Beverage/CPG Industrial Manufacturing Plastics & Rubber Precision Metalforming & Fabrication
Services & Support
Customer Success & Advocacy Support Services Educational Services Professional Services Plex Community
Get Started
Request a Demo Download Resources Read Success Stories Webinars Contact Support
Company
About Us Why Plex Recognition Newsroom Events Careers Contact Us
Knowledge Articles
Elastic MES Types of Quality Management Systems The MES Beginner Guide A Guide to Production Part Approval Process What is Industry 4.0? A Guide to Advanced Product Quality Planning Supply Chain Planning: A Guide to Strategic Planning and Operations MES and the Future of Robotics Automation Cloud Based MES Basics Food Manufacturing Software: Why MES Is Critical for Food and Beverage Manufacturers Guide to Failure Mode and Effects Analysis (FMEA) Cloud-Based MES Solutions A Guide to Monitoring Machine Performance What is Connected Manufacturing and Why Should You Care About It?
Privacy & Cookie Policy
Terms & Conditions
Cookie Preferences
Accessibility Settings
Trust Center
© YYYY Plex, by Rockwell Automation. All rights reserved.
© YYYY Rockwell Automation, Inc.
Plex, by Rockwell Automation