Loading

Plex Smart Manufacturing Platform Packaging

Visibility, quality, and control that scales with you. Your needs start at the plant level, and so does our packaging.
overhead view of two men working on a laptop

Flexible and Scalable Packages

Manufacturers know that the key to manufacturing success is driving production efficiency. That’s why Plex was built. Whether you need something for the plant floor or to run the entire business, Plex scales with you.

woman showing a man information on her tablet

Packages

Plex Manufacturing Execution Suite

Happy with your ERP but need a better production system? Plex offers both core Manufacturing Execution System (MES) and advanced Manufacturing Operations Management (MOM) pure-play solutions that work with your existing ERP to cover your needs.

Learn more about Plex MES/MOM

plex subscription packages diagram

Simple and Affordable Subscription

Simple

One low annual subscription fee covers it all, without the complexity of concurrent or named user license. Your Plex subscription supports unlimited users and machines for your enterprise as well as all of your customers and suppliers.

Predictable

There are no surprises with your Plex subscription: no overage charges and no limit on data transfers. You have 24x7 access to a sandbox environment for experimentation and a replicated environment for optimized analytics.

All-Inclusive

All you need is a web browser and Internet connection to access the power of Plex, and your subscription includes the rest: server hardware, software, support, continuous innovation, security monitoring, off-site back-ups, optimized performance, and more.

An independent study conducted by Mint Jutras found that on average, 65% of employees in companies with SaaS ERP actively use ERP, compared to 45% in those companies with more traditional on-premises or hosted implementations. Internal studies indicate that Plex customers further maximize use of their ERP system and typically have more than 75% of their employees accessing ERP functions.