Loading
Videos

Achieve Operational Excellence with ERP Software Designed For Automotive Manufacturers

Share This:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail

Best-in-Class ERP Software

Plex's cloud-based ERP software enables automotive manufacturers to experience operational excellence, IT freedom, and quality business management tools in ways traditional ERP cannot. (2:36)

 

Video Transcription

 

Is Your Legacy ERP System Holding You Back?

  • Was it built for manufacturing?
  • Does it enable operational excellence?
  • Does it give you IT freedom?

Plex has broken the shackles of legacy ERP by bringing best-in-class manufacturing functionality to the cloud without the cost, upkeep, and baggage associated with traditional on-premise business software. But the Plex Smart Manufacturing Platform is more than an ERP solution, it spans your entire manufacturing business with complete shop floor MES solutions seemlessly integrated with top floor business management tools for unprecedented operational excellence that supports automotive manufacturing suppliers.

Built for Manufacturers

Plex was designed around the concepts of Lean thinking and is ideally suited for automotive parts manufacturers with inventory management, and quality built-in – not bolted on – to provide error-proof manufacturing execution and real-time manufacturing intelligence for automotive suppliers.  Customers report:

  • 100% inventory accuracy
  • 60% reduction in scrap
  • 20% improvement in first-pass quality

Enables Operational Excellence

Plex enables your operational, financial, and IT strategy in ways that traditional ERP cannot.  With everyone using a single source of truth, you have instant visibility to real-time manufacturing AND financial intelligence for more rapid, effective, decision-making. 

Customers enjoy:

  • 50% less paperwork
  • 50% lower manual labor
  • 30% improvement in operational efficiency

Gives You IT Freedom

Plex’s single database, multi-tenant Software-as-a-Service delivers a modern, secure IT infrastructure that provides infinite scalability to grow as your company grows. No more buying, deploying, or maintaining servers so IT can become more strategic.  New features are added or enhanced every day so you never have to install an upgrade to upgrade your business

Customers chart: 

  • 50% lower IT costs
  • 99.9% uptime
  • $0 upgrade costs

The Plex Smart Manufacturing Platform was built from the ground up with your manufacturing business in mind.

Related Content

Loading
Loading