Loading
page_container_1 w:792.0 h:612.0

Sponsorship Opportunities

2021

POWERPLEX.COM

page_container_2 w:792.0 h:612.0

In a world that’s challenging and constantly changing – we can’t be stopped, no matter the obstacle. We are smart manufacturers. We don’t sit back and let the world pass us by.

We rise to the challenge and commit to getting better. Continuous improvement is a way of life. A mindset. A commitment.  We make it, examine it, rethink it, and then uncover a new way to make it even better.  A perpetual cycle of perfection, fueled by passion and good old fashioned know how. We’re driven by the kind of commitment that yields unending improvement and unconventional innovation.

Join the leaders … the disrupters … the game changers … the ones who never say

never as we unleash the promise of smart manufacturing. Because when we do, we truly UNSTOPPABLE.

POWERPLEX.COM

| Want to learn more? PowerPlexSponsors@plex.com

|

2

page_container_3 w:792.0 h:612.0

About PowerPlex

PowerPlex® is the annual gathering of the Plex community. While travel may still feel uncertain over the next several months, our ability to assemble industry gurus, PLEXperts, and inspirational business leaders doesn’t have to be. That’s why we’ve proactively decided to move this year’s conference to an all-virtual format, removing time and location boundaries. And, based on our learnings from our 2020 virtual conference, virtual doesn’t mean smaller or less powerful. In fact, we’ve found that the impact and reach to our prospects, current customers, and industry knowledge seekers can actually be greater and more focused in a virtual gathering.

As a sponsor of PowerPlex 2021, you will have the opportunity to:

• Position your team as industry experts
• Engage with prospects and key decision makers
• Increase your brand awareness on the event mainstage

POWERPLEX.COM

| Want to learn more? PowerPlexSponsors@plex.com

|

3

page_container_4 w:792.0 h:612.0

Why Sponsor?

PowerPlex is a highly interactive event that delivers effective training, facilitates peer-to-peer connections, and shares best practices for maximizing the value of Plex and the Plex ecosystem. With your participation you’ll get important exposure to over 1,500 people using Plex and an opportunity to grow your business.

Key Benefits

CONNECT

with over 1,000 manufacturing technology decision-makers and influencers.

POSITION & ALIGN

your company with the smart manufacturing movement

GENERATE

valuable leads, meetings and new contacts

PRESENT & NETWORK

with decision makers, demonstrate your expertise and ability to help business achieve their smart manufacturing objectives

| Want to learn more? PowerPlexSponsors@plex.com

|

4

page_container_5 w:792.0 h:612.0

PowerPlex Draws a Crowd

Audience Breakdown by
Company Employee Size

Attendee Breakdown by
Company Industry

48% Automotive
10% General Mfg
6% Aerospace & Defense
2% Plastic & Rubber
6% Other

13% Metal Former
7% Food & Beverage
5% Electronics
3% Industrial

142%
Increase of prospect registrations from in-person to virtual event

5,000+
Session attendees

74%
Watched on-demand after the live session

POWERPLEX.COM | Want to learn more? PowerPlexSponsors@plex.com | 5

*numbers based on PowerPlex 2020 virtual event

page_container_6 w:792.0 h:612.0

A New Kind of Conference Means New Sponsorship Opportunities

in the wake of the global pandemic and despite travel and in-person gathering restrictions, smart manufacturers proved they are unstoppable. Using online technologies, smart manufacturers quickly adapted and experienced new ways to derive value from virtual conferences, including networking, booth visits, and breakout sessions. In some cases, their experience was even better than traditional in-person events.

POWERPLEX.COM

| Want to learn more? PowerPlexSponsors@plex.com

|

6

page_container_7 w:792.0 h:612.0

Sponsorship Levels

Below are the standard offerings. The following pages show additional opportunities to extend your sponsorship.

INCLUDED BRONZE SILVER GOLD PLATINUM DIAMOND

Interactive Sponsor Package*

Breakout Sessions*                                               1                       2                         3                         4                         4

SmartBreak* 1

Branding/couch conference kit package*

Conference kick-off networking event *

Mainstage Commercial                                    15 sec                15 sec                    30 sec                1 Segment                   1 Segment               

Banner on plex.com

PowerPlex Media/Promotion Kit

Cost                                                             $2,500                     $5,000                     $7,500               $10,000                     $20,000

*More details provided on the following page.

POWERPLEX.COM | Want to learn more? PowerPlexSponsors@plex.com | 7

page_container_8 w:792.0 h:612.0

Sponsorship Inclusion Descriptions

Think of this as your virtual tradeshow booth. This customizable, interactive webpage hosted inside the PowerPlex platform will enable you to link to breakout sessions, have interactive chats, communicate live with attendees, and schedule and host meetings. Use it to upload white papers, demos, videos or other resources to reach and engage with a targeted group of customers and prospects.

This fun, interactive cocktail hour will be an elite sponsored session on the PowerPlex agenda. It will feature a 15-second sponsor “commercial,” downloadable, branded, cocktail/mocktail recipe cards, and either a sponsor interview or panel discussion. Additional fun add-ons such as follow-up gifts are also available (carry-on cocktail kits, wine subscriptions, whiskey rocks, etc. ) to make this a memorable start to PowerPlex.

These 30-minute sessions will deliver content aligned with the finalized tracks for PowerPlex. Track focuses range from; trending topics in manufacturing and supply chain to Plex product areas, best practices, and how-to’s led by you! After the breakouts, you’ll receive chat transcripts and contact information for all session attendees so you can continue conversations and engagement.

These pre-recorded 5 to 7-minute videos will be featured as highlights on the Mainstage. These videos are your opportunity to get creative and highlight your unique benefits and share success stories.

The first 1,000 registrants will receive a package of branded items including instructions for an engaging scavenger hunt with high valued prizes. You will have the opportunity to add items to the kit and co-brand the box depending on investment level.

See page 11 for additional add-on opportunities or submit an idea of your own and we’ll work with you to implement it.

POWERPLEX.COM | Want to learn more? PowerPlexSponsors@plex.com | 8

page_container_9 w:792.0 h:612.0

POWERPLEX.COM

| Want to learn more? PowerPlexSponsors@plex.com

|

9

All sponsorships include:

Interactive sponsorship page

• Customizable webpage hosted inside of event platform
• Interactive chat and meeting request
• Live Booth Staff
• Ability to communicate + host meetings 

Ability to add content to sponsor page

• Videos, images, documents

Link to sessions where sponsors are speaking

Ability for promotions inside of page

Breakout session(s)

Ability to add on special events

page_container_10 w:792.0 h:612.0

Add-ons

Maximize your networking and marketing reach with sponsorship add-ons. These limited availability opportunities will enrich the conference experience for guests, widen your reach and make your company more memorable.

Have another add-on idea? We’re happy to talk about your ideas for customized options. Reach out to PowerPlexSponsors@plex.com

Please note, the following items can only be added to sponsorship packages. They are not available a la carte.

POWERPLEX.COM

| Want to learn more? PowerPlexSponsors@plex.com

|

10

page_container_11 w:792.0 h:612.0

Add-ons

Roundtable | $1,500

Host a live interactive session on the manufacturing topic of your choice. To foster conversation, seats per session will be limited, but if a roundtable fills up, we will open additional sessions to accommodate anyone who is interested. Topic/content will be agreed upon by Plex and sponsor. After the session you will receive participant contact information and chat session transcripts.

SmartBreaks | $1,500

(6 available, 1 per company)

As described on page 8, these pre-recorded 5 to 7-minute videos will be featured on the Mainstage and give you an opportunity to present an elevator pitch or thought leadership topic in a fun, engaging way.

POWERPLEX.COM

| Want to learn more? PowerPlexSponsors@plex.com

|

11

page_container_12 w:792.0 h:612.0

POWERPLEX.COM

| Want to learn more? PowerPlexSponsors@plex.com

|

12

Add-ons

Partner Panel Seat | $2,500

(4 available, 1 per company)

Participate in a moderated panel hosted by Plex leadership. This will be a Mainstage session on the agenda and may be live or pre-recorded.

SOLD OUT

Women’s Networking Event + Follow-up | $5,500(1 available)

Participate as a thought leader in this evening event. It will feature a 15-second sponsor “commercial” and downloadable, branded, cocktail/mocktail recipe cards. You’ll be named as a sponsor on the agenda and your company name will be featured in promotional materials and social media posts. Enhance your sponsorship with a pre- or post-event co-branded gift to aid engagement or keep the conversation going.

*Plex Event Team will provide logistic support and coordination for any enhancements to event.

page_container_13 w:792.0 h:612.0

Add-ons

Day Break Option: Cooking Demo + Follow-up | $3,500

During lunch we will host a live cooking show with a local “celeb” chef from Detroit. In addition to a 15-second commercial to kick off the event, the Chef will wear sponsor branded apparel and thank the sponsor. You’ll receive contact info for all who registered, your company will be named as a sponsor on the agenda and menu card for the meal, and your company name will be featured in promotional materials and social media posts. If social distancing guidelines in place at the time of PowerPlex allow, you can even have a delegate from your company join the chef and get in on the cooking. Add on a pre- or post-event co-branded gift such as a Grubhub, Ubereats or Hellofresh virtual gift card or branded apron and cooking utensil kit to aid engagement or keep the conversation going.

Day Break Option: Stress Relief | $3,500

During the afternoon of PowerPlex, host a stress relief activity such as yoga or meditation. In addition to a 15-second commercial to kick off the event, the instructor will wear sponsor-branded apparel and thank the sponsor. You’ll receive contact info for all who registered, your company will be named as a sponsor on the agenda and instruction card for the session, and your company name will be featured in promotional materials and social media posts. Add on a pre- or post-event co-branded gift such as a recording of full-length workout, a fitness-specific item, or branded towel or water bottle.

POWERPLEX.COM

| Want to learn more? PowerPlexSponsors@plex.com

|

13

page_container_14 w:792.0 h:612.0

POWERPLEX.COM

| Want to learn more? PowerPlexSponsors@plex.com

|

14

Add-ons

Scavenger Hunt | $1,500

(10 available)

Printed scavenger hunt boards with 9 activities will be included in the couch conference kits and available for download on PowerPlex.com. Attendees who complete 7 or more of the activities will be included in a sweepstakes drawing. We will have multiple winners and you will receive the contact information for everyone who completes a submission and included in pre and post-event communications.

page_container_15 w:792.0 h:612.0

POWERPLEX.COM

| Want to learn more? PowerPlexSponsors@plex.com

|

15

Bonus Items

At $15,000 in total spend, sponsor also receives:

Logo added to couch conference kit branding

Option to co-host webinar post-PowerPlex, in coordination with Plex Demand Generation team

At the cost of the sponsor, the sponsor may add print or other items to couch conference kit pending approvals from the PowerPlex team.

page_container_16 w:792.0 h:612.0

Reserve a Sponsorship

Sponsorships are limited and available on a first come, first serve basis. To complete your sponsorship application or reach out to click here

PowerPlexSponsors@plex.com

Sponsorship Agreement

• Sponsor must sign the PowerPlex Sponsorship Agreement in order to be confirmed.
• Plex will reserve and hold the sponsorship for 10 days after sending the agreement. If the contract is not signed after 10 days, the sponsorship may be released back into inventory for purchase.

Payment

Sponsors will be invoiced for the Total Sponsorship Amount upon acceptance of the Sponsorship Agreement.

• Full payment is net thirty (30) from invoice date.
• Sponsorship is not confirmed until payment is received in full.
• Plex reserves the right to cancel sponsorship if payment is not received in full thirty (30) days prior to the event and cannot guarantee sponsorship deliverables until payment is received in full.

| Want to learn more? PowerPlexSponsors@plex.com

POWERPLEX.COM

|

16

| Want to learn more? PowerPlexSponsors@plex.com

Featured Resources

Loading
Loading
Loading