Loading
page_container_1 w:612.0 h:792.0

Enabling Smart Manufacturing Adoption

Manufacturers have tremendous opportunities in advancing their operations through adoption of Smart Manufacturing technologies. And in the ever-changing, manufacturing industry, it can be a daunting task for business leaders to decide where best to invest – given the explosive nature of technology advancements. The goal is to construct a successful, IT strategy that is feasible, high-value, minimizes risk, yet prescribes a roadmap in a stepwise, phased deployment manner - delivering financial returns along your Smart Manufacturing journey. The Plex Value Engineering team is your resource to help!

Plex has a structured Value Engineering approach that is consultative and predicated on solving real business problems through technology. As part of the engagement methodology, Plex helps firms define their current and future states, required capabilities, benefits, and return on investments from adopting the Plex Smart Manufacturing platform. Plex Value Engineering can provide roadmap guidance to manufacturers looking to modernize their business systems, whether it is a comprehensive ERP solution, a focused MES system, or independent technologies in Supply Chain Planning, Quality Management, or Predictive Maintenance.

Value Engineering

THE PLEX SMART MANUFACTURING PLATFORM

Risk

Revenue

Cost

Reduce Costs Increase Profitability Drive Plant Performance Improve Inventory Mgmt. Optimize Supply Chain

Mitigate Risks (Financial, Technology, Compliance) Drive & Maintain Quality Improve Employee Retention & Safety

Drive Revenue Growth Improve Brand Reputation Enable Business Transformation

Business Levers and Value Drivers

Business leaders within for-profit organizations are primarily concerned with three main levers in governing their operations. They are: 1) Revenue 2) Cost (Margin) and 3) Risk. They want to better understand the linkage between technology-driven, business transformation and the impacts to these levers. Plex has defined key Value Drivers from its portfolio of solutions. Below is a description of each, as they impact these critical business measures.

page_container_2 w:612.0 h:792.0

Defining and Measuring Value

Plex Value Engineering can drive customer value through several services offered as an investment in select projects. Plex has engaged expert resources with deep management consulting, business transformation, industry, finance, and manufacturing experience.

Industry Benchmarking - A KPI Scorecard can compare your key metrics to your peers and industry benchmarks, utilizing Plex experience and third party APQC Benchmarking data. This analysis provides insights to where manufacturers can focus and maximize their investments in adopting technologies along their Smart Manufacturing journey.

APQC Performance Scorecard

Functional Area

KPIs

U/M

Less than $100 million revenue

25th Percentile

50th Percentile

75th Percentile

Prospect’s Data

Total inventory turns                                                                             #              3.00                  4.50                5.81                3.66

Inventory obsolescence as a % of total Inventory                               %              2.13%              0.68%             0.30%              4.2%

Quality

Scrap and rework costs as a % of revenue                                         %             2.90%               2.00%             1.00%             3.4%

Defective parts per million                                                                   #               5,250                4,000              4,000              6,900

Delivery

On-time delivery                                                                                  %              85.0%               93.0%            97.0%             80.0%

Finance

Premium freight charges as a % of total freight charges                     %             27.5%                20.0%            13.5%            24.6%

Days sales outstanding                                                                        #              60.0                    45.0               33.8               57.7

Days payable outstanding                                                                    #               30.0                   30.0               50.0                 55

SG&A costs as a % of revenue                                                            %             23.8%                19.2%            13.5%              9.4%

Cost of Goods Sold                                                                              %             67.4%                54.2%            37.8%            89.0%

Value Discovery - Conducted early in the evaluation process, Plex Value Engineering works collaboratively with client teams, including an executive sponsor and key business owners. Key challenges will be identified, improvement opportunities will be prioritized, and an optimal solution will be designed. A business case will be developed, including financial savings, investment requirements, and return on investment.

PLEX Value

Operations Value


           

                        Process Value

 

 

Systems Value

KPI
      FTE
TCO

Reduction of Inventory Levels
Reduction of Inventory Obsolescence
Reduction of Scrap/Rework
Reduction of Premium Freight
Reduction of Downtime

Direct Production Efficiencies
Indirect Production Efficiencies

Annual Software Maintenance

Featured Resources

Loading
Loading
Loading