Loading
Utility Header Logo
Plex Community
Change Country Site SelectionChange RockwellAutomation.com site selection to a different country, region or language
Plex, a Rockwell Automation Company logo
Products
Manufacturing Execution System (MES)
Manufacturing Execution Suite (MES) is a comprehensive manufacturing software solution that provides real-time, paperless production management to drive enterprise-wide compliance, quality, and efficiency.
Quality Management System (QMS)
Quality Management System (QMS) is a cloud-based digital quality solution for manufacturers that standardizes and automates quality documentation, processes, and measurements.
Enterprise Resource Planning (ERP)
Enterprise Resource Planning (ERP) is a full-featured, scalable, cloudbased ERP that automates front- and back-office processes.
Supply Chain Planning (SCP)
Supply Chain Planning (SCP) combines data from your Plex ERP and multiple departments across your business to sync up demand and supply planning to improve inventory accuracy and production management.
Connected Worker
Connected Worker empowers frontline manufacturing teams with real-time digital tools to improve productivity, reduce errors, and enhance collaboration. It connects your people, to purpose, people, productivity, and processes to drive continuous improvement and workforce agility on the shop floor.
Production Monitoring
Production Monitoring provides seamless connectivity to machines on the plant floor, delivering transparent, real-time operational KPIs and dashboards to drive continuous improvements.
MES Automation & Orchestration
MES Automation & Orchestration connects your Plex MES to the plant edge to control information flow, processes, and workcenter setup adding efficiency, saving costs, and eliminating manual errors.
Asset Performance Management (APM)
Asset Performance Management (APM) combines process, operational, and machine-level data through highly visual dashboards to proactively monitor machine and plant health to ensure optimal uptime, throughput, and maintenance needs.
Finite Scheduler
Finite Scheduler is an advanced production scheduling tool that helps manufacturers optimize resources, reduce bottlenecks, and improve on-time delivery. It enables dynamic, constraint-based scheduling to align operations with real-world capacity and demand
Platform
Smart Manufacturing Platform Overview
Discover how our integrated platform connects, automates, tracks, and analyzes your operations.
Cloud Infrastructure & Security
Enterprise-grade cloud infrastructure with industry-leading security and compliance.
Reporting & Analytics
Integrated data visualization and analytics platform enabling descriptive, diagnostic and predictive business insights with Plex.
Availability & Performance
Industry-leading uptime and performance with 99.5% availability guarantee.
Manufacturing Automation
Seamless integration with Rockwell Automation and other manufacturing systems.
Mobile Application
Access critical manufacturing data and controls from anywhere with our mobile apps.
Industries
Aerospace Auto and Tire Food & Beverage Industrial Manufacturing Plastics & Rubber Precision Metalforming
Plex MES for Automotive
Plex Interactive Demo
INTERACTIVE DEMO
Plex MES for Automotive

Gain Real-Time Visibility and Control of Your Operations

Try Now
Resources
All Resources Success Stories Analyst Reports Knowledge Articles Demos Blog
2026 Gartner® Market Guide for Manufacturing Execution Systems
2026 Gartner Market Guide
Analyst Report
2026 Gartner® Market Guide for Manufacturing Execution Systems
Read More
TALK TO US
SEE A DEMO
Log In Plex Smart Manufacturing Platform Plex Classic
TALK TO US
SEE A DEMO
page_container_1 w:960.0 h:540.0

6TH ANNUAL

STATE OF SMART
MANUFACTURING
REPORT

Smart Supply Chain Planning Drives Agility & Efficiency

page_container_2 w:960.0 h:540.0

Participants in a recent global survey of nearly 300 manufacturers* recognized the importance of smart manufacturing for agile decision making, process automation, and greater efficiency — especially related to supply chain planning.

This study from Plex Systems, in collaboration with Hanover Research, explores how manufacturers can use connected supply chain planning technology to address today’s challenges and take advantage of long-term opportunities.

• Smart manufacturing drives modern manufacturing by making processes faster, more automated, and more intelligent.
• Supply chain planning (SCP) uses technology to align customer demand with business requirements and constraints so leaders can make data-driven decisions.

The data reveals a clear need for consistent and connected supply chain planning technology in order to address current challenges, especially those created or heightened by the COVID-19 pandemic. While supply chain disruption inhibited growth for some companies, others experienced a surge in demand. Navigating and learning from these challenges will help manufacturers weather, or even prevent, future supply chain disruptions.

*Respondent demographics are shown in the Appendix.

INTRODUCTION

SMART MANUFACTURING:

G

The intelligent, real-time orchestration and optimization of business, physical, and digital processes within factories and across the entire value chain. Resources and processes are automated, integrated, monitored, and continuously evaluated based on all available information as close to real time as possible.

MESA International

| State of Smart Manufacturing Report 2

page_container_3 w:960.0 h:540.0

SUPPLY CHAIN PLANNING IS A VALUABLE SMART MANUFACTURING SOLUTION.

Smart manufacturing is supported by technology that addresses prioritized business challenges now and can be connected to grow value over time.

• Survey respondents ranked connecting people, systems, machines, and supply chains as the most important feature or capability of smart manufacturing.

• 79% say supply chain planning is a valuable or extremely valuable component of smart manufacturing.

While manufacturers recognize the importance of supply chain planning, barriers to adoption remain, including cost and lack of clarity around the value of supply chain planning.

CURRENT BUSINESS CHALLENGES CREATE GREATER NEED FOR SUPPLY CHAIN PLANNING.

Manufacturers face a variety of challenges in today’s global market, including security risks, supply chain disruption, and a shortage of skilled workers. The COVID-19 pandemic has exposed existing challenges and revealed an urgent need for smart technologies that enable manufacturers to be more nimble. Organizations that already utilized supply chain planning, especially with a connected solution, were better equipped to handle disruption from COVID-19.

SUPPLY CHAIN PLANNING DRIVES BROAD BUSINESS VALUE.

In addition to traditional ROI, a smart supply chain planning solution has a variety of benefits for the whole business. Notably, supply chain planning helps mitigate risk and maximize future opportunities. Many of the risk mitigation strategies manufacturers are already using—such as evaluating critical suppliers and developing business disruption plans—can be enhanced by a connected planning solution, using data to drive predictability while enabling the business to become more resilient and agile.

EXECUTIVE SUMMARY

of survey respondents believe smart manufacturing is a key to their organization’s future success.

80%

| State of Smart Manufacturing Report

3

page_container_4 w:960.0 h:540.0

TABLE OF

CONTENTS

TABLE OF CONTENTS

KEY FINDING 1: Supply chain planning is critical to smart manufacturing...............................5

Current approaches to supply chain planning...........................................................................................6 Opportunities for improvement.......................................................................................................................8 Benefits of connected planning......................................................................................................................8 Overcoming barriers to adoption...................................................................................................................9

KEY FINDING 2: Business challenges create greater need for supply chain planning.........10

Navigating supply chain disruption..............................................................................................................12 A catalyst for change.......................................................................................................................................13

KEY FINDING 3: Supply chain planning drives broad business value.....................................16

A holistic view....................................................................................................................................................17 Mitigating risk.....................................................................................................................................................18 Maximizing future opportunities...................................................................................................................19

The case for connected supply chain planning.............................................................................20

Addressing business challenges with smart manufacturing................................................................20 Connected planning to accelerate business growth..............................................................................21 Build on the business benefits of supply chain planning......................................................................22

Appendix..............................................................................................................................................23

Survey demographics......................................................................................................................................23

4

| State of Smart Manufacturing Report

page_container_5 w:960.0 h:540.0

KEY FINDING 1:

SUPPLY CHAIN PLANNING IS CRITICAL TO SMART MANUFACTURING

| State of Smart Manufacturing Report

5

page_container_6 w:960.0 h:540.0

CURRENT APPROACHES TO SUPPLY CHAIN PLANNING

Manufacturers are prioritizing new initiatives that enable greater visibility and control over their business and increase supply chain agility to respond to unexpected challenges.

of survey respondents currently perform supply chain planning in some capacity, although more than half of that group do so with homegrown software or manual tools.

plan to increase their investment in technology for supply chain planning.

97%

36%

To what extent is your organization performing supply chain planning?

Use a complete sales and operations
planning within our existing
enterprise software solution

Support it with internally
developed systems
(e.g., homegrown software solution)

Support it with manual tools
(e.g., spreadsheets)

Support it with one or
more point solutions

My organization does not have this
process in our business today

19%

22%

36%

20%

3%

6

| State of Smart Manufacturing Report

1.SUPPLY CHAIN PLANNING IS CRITICAL TO SMART MANUFACTURING

page_container_7 w:960.0 h:540.0

1. SUPPLY CHAIN PLANNING IS CRITICAL TO SMART MANUFACTURING

EXECUTIVE SUMMARY

Why is your organization using supply chain planning software?

67%

60%

59%

49%

43%

41%

40%

To optimize inventory

To satisfy demand

To improve customer
service

To improve financial
position overall

To mitigate risk, such as
stock outs or missed
deliveries

To implement/improve
sustainable practices

To plan product
portfolio

Of those manufacturers using supply chain planning,

85% frequently use it to plan for future disruption.

85%

| State of Smart Manufacturing Report

7

page_container_8 w:960.0 h:540.0

BENEFITS OF CONNECTED PLANNING

Connected supply chain planning solutions that are cloud-based, scalable, and able to connect business and operational data have widespread benefits.

This technology enables organizations to maneuver with agility in the face of supply chain disruption, like that caused by the COVID-19 pandemic or other geopolitical events. This, in turn, informs business decisions and provides insights when pivoting may be prudent (e.g., supplying to grocery stores instead of restaurants).

OPPORTUNITIES FOR IMPROVEMENT

While most manufacturers are familiar with supply chain planning, relying on often antiquated homegrown software and error-prone manual tools puts extremely high risk for data inaccuracy and inefficiencies.

Manual or homegrown solutions often require management from company-specific experts. These individuals might take that expertise with them when they retire or move on, leaving knowledge gaps in the organization’s supply chain planning process.

Supply chain planning systems that are connected to other manufacturing data provide far more value for the organization, including real-time visibility and transparency across the business.

Automotive and Food & Beverage sectors are particularly likely to use internally developed systems for supply chain planning:

71%
Automotive

70%
Food & Beverage

52%
Manufacturers overall

1. SUPPLY CHAIN PLANNING IS CRITICAL TO SMART MANUFACTURING

page_container_9 w:960.0 h:540.0

OVERCOMING BARRIERS TO ADOPTION

Despite the many benefits, many professionals still face barriers to modernizing their supply chain planning solutions — from lacking the technical skills required for implementation to the costs associated with adopting new technology.

What are the barriers to adopting supply chain planning?

With cloud architecture that enables scalability and connects a variety of data sources, leading modern supply chain planning solutions are relatively easy to adopt and intuitive to use.

Upgrading their supply chain planning technology can help manufacturers address critical business challenges, adding value that will help surmount any remaining barriers.

35% Lack of skill set to manage smart manufacturing implementation (i.e. skills gap)

32% Cost/expense

32% Difficult to replace/upgrade legacy system

28% Lack of clear definition of supply chain planning value

24% Current manual process works well enough

20% Employee resistance to technology adoption and change

16% Misalignment between business objectives and supply chain planning objectives

15% No sustained leadership support

1. SUPPLY CHAIN PLANNING IS CRITICAL TO SMART MANUFACTURING

9 | State of Smart Manufacturing Report

page_container_10 w:960.0 h:540.0

KEY FINDING 2:

BUSINESS
CHALLENGES
CREATE GREATER
NEED FOR
SUPPLY CHAIN
PLANNING

| State of Smart Manufacturing Report

10

page_container_11 w:960.0 h:540.0

CHALLENGES FACING MANUFACTURERS:

2. BUSINESS CHALLENGES CREATE GREATER NEED FOR SUPPLY CHAIN PLANNING

Poorly connected people and systems

Uncertainty in demand

Lack of data-driven decision making

Slow response to market shifts

Silos throughout the organization

Costly buffer stock or stockouts

Operational inefficiencies and missed business opportunities

Falling behind the competition

| State of Smart Manufacturing Report

11

page_container_12 w:960.0 h:540.0

NAVIGATING SUPPLY CHAIN DISRUPTION

Manufacturers have long faced complex challenges from an increasingly volatile global market. Unsurprisingly, the COVID-19 pandemic is the biggest obstacle facing manufacturers in recent years, bringing increased concern about supply chain disruption.

Supply chain disruption has inhibited growth for some companies, causing more than half to explore diversification through the industries they target or the products they will produce. Others have experienced a shift in demand that requires agility and visibility in order to meet customer needs.

2. BUSINESS CHALLENGES CREATE GREATER NEED FOR SUPPLY CHAIN PLANNING

SUPPLY CHAIN PLANNING

of manufacturers and 82% of those in the Food & Beverage sector say the pandemic has had at least a moderate negative impact on their supply chain.

71%

SUPPLY CHAIN DISRUPTION:

A sudden breakdown in the production or distribution of a supply chain due to a drop or surge in demand, shortages, restrictions, or other factors.

page_container_13 w:960.0 h:540.0

A CATALYST FOR CHANGE

The pandemic has revealed critical areas of weakness that were perhaps previously neglected, opening opportunities to address those areas through cloud-based supply chain planning technology.

How has the COVID-19 pandemic increased the need for smart manufacturing technology?

2. BUSINESS CHALLENGES CREATE GREATER NEED FOR SUPPLY CHAIN PLANNING

45%

Need for increased efficiencies

40%

Need for more cloud technologies

39%

Need to perform functions while working remotely

38%

Need to update operational procedures

34%

Change in size of workforce

32%

Need for increased transparency internally

33%

Need to pivot rapidly to make new products

31%

New outlook on investment priorities

27%
Redesigning plant layouts for social distancing

13

| State of Smart Manufacturing Report

Empowering employees with new digital skills

page_container_14 w:960.0 h:540.0

2. BUSINESS CHALLENGES CREATE GREATER NEED FOR

SUPPLY CHAIN PLANNING

PROOF POINT:

OLDE THOMPSON

Olde Thompson implemented the Plex DemandCaster Supply Chain Planning solution before the onset of the COVID-19 pandemic.

Olde Thompson makes spices for the consumer market, and demand rose significantly when the pandemic began as more people were cooking at home. As a result, Olde Thompson had the opposite experience of many other food and beverage companies, experiencing surging demand instead of suffering a drop-off.

Since they were using sales and operations planning (S&OP) and connected planning with regular reviews, Olde Thompson was able to course-correct to capitalize on the opportunity, ultimately leading to significant growth and savings early in the pandemic.

$10
MILLION
reduction in inventory costs
due to initial implementation

2X
GROWTH
in sales volume at the
onset of the pandemic

Exceeded previous monthly revenue record by 40% in March 2020

Plex has given us the visibility to know exactly who’s ordering what, the status of our supply chain and production, and what it’s going to take for us to keep service levels at 99% for a growing customer base. It’s an essential platform for the future of our business.”

Marcus Merchant
Director of IT at Olde Thompson

14

| State of Smart Manufacturing Report

page_container_15 w:960.0 h:540.0

The pandemic will eventually wind down, but manufacturers need to make broad organizational changes to navigate future challenges. Technology will enable manufacturers to navigate business disruptions, develop a more agile supply chain, and make sound investment decisions.

• 83% of respondents agree that the COVID-19 pandemic has increased the need for smart manufacturing technologies and processes.

• Most organizations with plans to adopt smart manufacturing technology such as supply chain planning intend to begin within the next two years, with more than half in the next 12 months.

COVID-19 has had a moderate to high impact on internal operations, highlighting previously neglected business areas and causing manufacturers to change key areas of their operations:

COVID-19

Creating contingency plans for widespread business disruption

Developing a more agile supply chain

Re-prioritizing investments

Increasing workforce efficiency

83%

2.BUSINESSCHALLENGESCREATEGREATER

SUPPLYCHAINPLANNING

page_container_16 w:960.0 h:540.0

KEY FINDING 3:

SUPPLY CHAIN PLANNING DRIVES BROAD BUSINESS VALUE

| State of Smart Manufacturing Report

16

page_container_17 w:960.0 h:540.0

3. SUPPLY CHAIN PLANNING DRIVES BROAD BUSINESS VALUE

A HOLISTIC VIEW

The value of a connected supply chain planning solution delivers far beyond the traditional ROI model, with many important benefits:

Lower cost of carrying inventory

PROOF POINT:

AARON THOMAS COMPANY

“There has been a tremendous surge in demand for packaged foods during the pandemic. Meeting this demand can create lead time challenges with our suppliers, so it’s crucial for us to plan for that risk and account for the additional time in order to fulfill our orders. Through Plex, our inventory management capabilities have given us the visibility and planning we need to account for risk in the supply chain.”

Aaron Bacon

President of ATCO Corp. & Executive Vice President of Sales at Aaron Thomas Company

A more collaborative and synchronized business operating without silos

Long-term portfolio planning informed by market data

Short-term planning based on supply chain fluctuation

Producing the right products at the right time

17

| State of Smart Manufacturing Report

page_container_18 w:960.0 h:540.0

3. SUPPLY CHAIN PLANNING DRIVES BROAD BUSINESS VALUE

MITIGATING RISK

The pandemic has highlighted the need for manufacturers to be more agile and adaptable in their supply chain planning. Supply chain disruptions extend beyond COVID-19, however, and are often just a natural disaster or escalating trade war away. In the next year or two, global political changes could affect trade relationships in the US, Asia, Mexico, and other countries, potentially changing the supply chain landscape further.

Manufacturers who recognize challenges and respond quickly can mitigate the risk of geopolitical events like these. Connected supply chain planning plays a crucial role in helping organizations navigate and overcome future risks and disruptions.

Businesses with the right supply chain planning technology at their disposal will be able to pivot to address disruption, allowing them to seize opportunities now and in the future.

52%
Adopting
cloud
technologies

47%
Evaluating
critical
suppliers

46%
Backing
up
data

45%
Developing
a plan
in case
of operational
disruption

45%
Managing
cybersecurity
risks
(e.g., ransomware,
phishing)

41%
Ensuring
data
accuracy for
reporting
and informed
decision making

38%
Isolating
supply
chain
problems

28%
Consulting with
experts on
regulatory
compliance
issues

26%
Refining
organization
lean approach
(e.g., LEAN, Kanban)

26%
Restricting data
privileges within
the organization

11%
Nearshoring /
reshoring

How is your organization mitigating risk?

| State of Smart Manufacturing Report

18

page_container_19 w:960.0 h:540.0

MAXIMIZING FUTURE OPPORTUNITIES

With the help of effective supply chain planning, businesses can remain agile in the midst of the next disruption, whatever it may be.

Leading manufacturers have been quick to adopt innovative technologies in recent years, driving an urgent and growing need to connect these technologies through a truly integrated smart manufacturing approach that allows:

Greater control over their business

Agility built into their supply chain to respond to unexpected challenges

Workforce with skills and technology to work from anywhere more efficiently

70% of manufacturers have begun to use technology to connect people, systems, machines, and supply chains.

Where do you plan to increase your technology investments in the future?

The broad business value of connected supply chain planning is within manufacturers’ reach, allowing them to finally pursue the technology they need to become more agile, resilient, and prepared to maximize future growth opportunities.

41% Cloud technology

38% Automation

36% Quality management

36% Supply chain planning (SCP)

34% Industrial Internet of Things (IIoT)

3. SUPPLY CHAIN PLANNING DRIVES BROAD BUSINESS VALUE

page_container_20 w:960.0 h:540.0

THE CASE FOR CONNECTED SUPPLY CHAIN PLANNING

THE CASE FOR

CONNECTED

SUPPLY CHAIN

PLANNING

ADDRESSING BUSINESS CHALLENGES
WITH SMART MANUFACTURING

Manufacturers were able to overcome significant challenges and drive their business forward in 2020 using smart manufacturing technology and processes:

Pivoted to meet rapidly changing market conditions

Enhanced visibility and agility across the enterprise

Enabled rapid remote work shift using cloud-based technology

Identified challenges and gaps that need to be addressed

| State of Smart Manufacturing Report

20

page_container_21 w:960.0 h:540.0

CONNECTED SUPPLY CHAIN PLANNING TO
ACCELERATE BUSINESS GROWTH

A connected supply chain planning solution enables manufacturers to navigate supply chain disruption, remain steady amidst a changing market, and use data to understand where and how to pivot their operations.

Almost half of respondents named software deployment a facilitator of future growth. Businesses are increasingly adopting smart manufacturing technology to develop more agile supply chains, track data across the organization, and automate processes. Connecting their supply chain planning as part of an integrated smart manufacturing approach enables manufacturers to truly optimize their operations across the board.

What is currently driving or facilitating growth within your organization?

THE CASE FOR CONNECTED SUPPLY CHAIN PLANNING

62%

59%

48%

New production initiatives

Organic (new customers, customer expansion)

New software deployment

| State of Smart Manufacturing Report

21

page_container_22 w:960.0 h:540.0

ABOUT PLEX

DEMANDCASTER

BUILD ON THE BUSINESS BENEFITS
OF SUPPLY CHAIN PLANNING

Agile supply chain planning empowers organizations with data-driven decisions and higher visibility, leading to a range of positive impacts on the business.

Gain alignment All key stakeholders should understand the total cost of operating the supply chain and be aligned around a common set of goals for the organization.

Drive accountability Mature supply chain planning processes allow everyone on the team to hold each other accountable for meeting the organization’s goals.

Satisfy customers Supply chain planning helps companies prepare to provide the right product, in the right quantity, to the right place, at the right time, for the lowest total cost.

Improve profitability An accurate forecast of customer demand and required resources gives an organization what it needs to increase profitability.

Minimize costly mistakes With the context provided by effective supply chain planning, companies have more information for decision making, which can help them avoid expensive mistakes.

THE CASE FOR CONNECTED SUPPLY CHAIN PLANNING

Plex DemandCaster Supply Chain Planning helps manufacturers drive accelerated business growth with agile supply chain planning. Businesses can accurately forecast and solve inventory problems with data-driven decisions and higher visibility. Plex DemandCaster is purpose-built for manufacturers and is part of the Plex Smart Manufacturing Platform, which also includes MES, ERP, Industrial IoT, quality, and analytics. With Plex, manufacturers can drive true business transformation by connecting, automating, tracking, and analyzing every aspect of their business. Visit Plex.com/SCPforDummies for actionable guidance on how to use supply chain planning in your organization to improve inventory management, increase production rates, accelerate processes, reduce risks, and decrease costs.

| State of Smart Manufacturing Report

22

page_container_23 w:960.0 h:540.0

APPENDIX

APPENDIX

SURVEY DEMOGRAPHICS

290 manufacturing professionals participated in this survey.

Industries

Revenue

Title

Automotive Consumer packaged goods Aerospace Food & beverage Plastics/rubber Precision metalforming

< $100 million $100–149 million $150–199 million $200–499 million $500–999 million $1 billion or more

Director Manager C-Suite Vice President Department Head

27% 10% 4% 4%

24% 19% 11%

25% 20%

14% 7% 8%

15% 11%

15% 14%

18%

8% 7%

33%

34%

23

| State of Smart Manufacturing Report

page_container_24 w:960.0 h:540.0

APPENDIX

Department

Geography

44% 44%

28%

16% 16%

7% 7%

6% 6%

4%

72% 72%

15% 15%

13% 13%

IT Supply Chain/Operations Manufacturing

Quality Engineering

United States Canada Mexico

| State of Smart Manufacturing Report

24

24%

page_container_25 w:960.0 h:540.0

www.plex.com

Featured Resources

Loading
Loading
Loading
  1. Chevron LeftChevron Left Homepage
  2. Chevron LeftChevron Left Resources
  3. Chevron LeftChevron Left plex-s-o-s-m-s-c-w-p-10722-2
Products
Manufacturing Execution System (MES) Quality Management System (QMS) Enterprise Resource Planning (ERP) Supply Chain Planning (SCP) Connected Worker Production Monitoring MES Automation & Orchestration Asset Performance Management (APM) Finite Scheduler
Platform
Smart Manufacturing Platform Cloud Infrastructure & Security Mobile Application Availability & Performance Manufacturing Automation
Resources
All Resources Case Studies Analyst Reports Knowledge Articles Demos Blog
Industries
All Industries Aerospace Auto and Tire Food & Beverage/CPG Industrial Manufacturing Plastics & Rubber Precision Metalforming & Fabrication
Services & Support
Customer Success & Advocacy Support Services Educational Services Professional Services Plex Community
Get Started
Request a Demo Download Resources Read Success Stories Webinars Contact Support
Company
About Us Why Plex Recognition Newsroom Events Careers Contact Us
Knowledge Articles
Elastic MES Types of Quality Management Systems The MES Beginner Guide A Guide to Production Part Approval Process What is Industry 4.0? A Guide to Advanced Product Quality Planning Supply Chain Planning: A Guide to Strategic Planning and Operations MES and the Future of Robotics Automation Cloud Based MES Basics Food Manufacturing Software: Why MES Is Critical for Food and Beverage Manufacturers Guide to Failure Mode and Effects Analysis (FMEA) Cloud-Based MES Solutions A Guide to Monitoring Machine Performance What is Connected Manufacturing and Why Should You Care About It?
Privacy & Cookie Policy
Terms & Conditions
Cookie Preferences
Accessibility Settings
Trust Center
© YYYY Plex, by Rockwell Automation. All rights reserved.
© YYYY Rockwell Automation, Inc.
Plex, by Rockwell Automation