Loading
page_container_1 w:612.0 h:792.0

For External Publishing

October 2025

01

Plex Mobile Device Support Policy

The following is a list of supported barcode scanners that are tested to ensure high compatibility with Plex software and we would encourage our customers to use the below list of devices for best results and support. Although there might be other devices that might be supported and can work with Plex software, since Plex has a limited number of devices that we can maintain and test, we cannot guarantee optimum support for these devices.

DEVICE

LAST OS VERSION TESTED

Honeywell CT60 Honeywell CK65 Keyence DX-A600 Keyence BT-A1000 Keyence BT-A2000 Keyence BT-A600 Keyence BT-A700 Zebra TC8300 Zebra MC9300 Zebra TC52X

Android 10 Android 11 Android 12 Android 14 Android 14 Android 14 Android 11 Android 11 Android 11 Android 10

page_container_2 w:612.0 h:792.0

© 2024 Plex, by Rockwell Automation. All rights reserved

www.plex.com

OS Support Policy

The following is the OS support policy which is to ensure high degree of compatibility between the mobile devices being used and Plex Mobile app. Although you might be able to use the Plex Mobile app from one of the unsupported version with limited support, we do encourage our users to use one of the OS versions listed below on their mobile device.

ANDROID VERSIONSUPPORTED

14 13 12 11 10 and below

Yes Yes Yes Yes No

iOS VERSIONSUPPORTED

17 16 15 14 13 12 11 and below

Yes Yes Yes No No Yes No

Featured Resources

Loading
Loading
Loading