Loading
Utility Header Logo
Plex Community
Change Country Site SelectionChange RockwellAutomation.com site selection to a different country, region or language
Plex, a Rockwell Automation Company logo
Products
Manufacturing Execution System (MES)
Manufacturing Execution Suite (MES) is a comprehensive manufacturing software solution that provides real-time, paperless production management to drive enterprise-wide compliance, quality, and efficiency.
Quality Management System (QMS)
Quality Management System (QMS) is a cloud-based digital quality solution for manufacturers that standardizes and automates quality documentation, processes, and measurements.
Enterprise Resource Planning (ERP)
Enterprise Resource Planning (ERP) is a full-featured, scalable, cloudbased ERP that automates front- and back-office processes.
Supply Chain Planning (SCP)
Supply Chain Planning (SCP) combines data from your Plex ERP and multiple departments across your business to sync up demand and supply planning to improve inventory accuracy and production management.
Connected Worker
Connected Worker empowers frontline manufacturing teams with real-time digital tools to improve productivity, reduce errors, and enhance collaboration. It connects your people, to purpose, people, productivity, and processes to drive continuous improvement and workforce agility on the shop floor.
Production Monitoring
Production Monitoring provides seamless connectivity to machines on the plant floor, delivering transparent, real-time operational KPIs and dashboards to drive continuous improvements.
MES Automation & Orchestration
MES Automation & Orchestration connects your Plex MES to the plant edge to control information flow, processes, and workcenter setup adding efficiency, saving costs, and eliminating manual errors.
Asset Performance Management (APM)
Asset Performance Management (APM) combines process, operational, and machine-level data through highly visual dashboards to proactively monitor machine and plant health to ensure optimal uptime, throughput, and maintenance needs.
Finite Scheduler
Finite Scheduler is an advanced production scheduling tool that helps manufacturers optimize resources, reduce bottlenecks, and improve on-time delivery. It enables dynamic, constraint-based scheduling to align operations with real-world capacity and demand
Platform
Smart Manufacturing Platform Overview
Discover how our integrated platform connects, automates, tracks, and analyzes your operations.
Cloud Infrastructure & Security
Enterprise-grade cloud infrastructure with industry-leading security and compliance.
FactoryTalk ResilientEdge
Execution foundation for Plex MES that is designed to promote production continuity, while accelerating enterprise scalability and performance.
Reporting & Analytics
Integrated data visualization and analytics platform enabling descriptive, diagnostic and predictive business insights with Plex.
Availability & Performance
Industry-leading uptime and performance with 99.5% availability guarantee.
Manufacturing Automation
Seamless integration with Rockwell Automation and other manufacturing systems.
Mobile Application
Access critical manufacturing data and controls from anywhere with our mobile apps.
Industries
Aerospace Auto and Tire Food & Beverage Industrial Manufacturing Plastics & Rubber Precision Metalforming
Plex MES for Automotive
Plex Interactive Demo
INTERACTIVE DEMO
Plex MES for Automotive

Gain Real-Time Visibility and Control of Your Operations

Try Now
Resources
All Resources Success Stories Analyst Reports Knowledge Articles Demos Blog
2026 Gartner® Market Guide for Manufacturing Execution Systems
2026 Gartner Market Guide
Analyst Report
2026 Gartner® Market Guide for Manufacturing Execution Systems
Read More
TALK TO US
SEE A DEMO
Log In Plex Smart Manufacturing Platform Plex Classic
TALK TO US
SEE A DEMO
page_container_1 w:612.0 h:792.0

THE PLEX SMART MANUFACTURING PLATFORM TM

PLEX, BY ROCKWELL AUTOMATION | OVERVIEW

page_container_2 w:612.0 h:792.0

LEAN INTO

DIGITAL

OPERATIONS.

You’d be hard-pressed to find a manufacturer today who’s not thinking about smart manufacturing. And it’s no wonder why. The push to produce more precisely, transparently, and efficiently—all while reducing waste—gets stronger every day. We’ll explain how smart manufacturing technologies help manufacturers around the world to meet these new expectations.

83%

of industry professionals surveyed cite smart manufacturing as “critical” to their future*

88%

of organizations surveyed are actively evaluating and/or using smart solutions*

86%

of organizations already planning to adopt smart solutions anticipate doing so within two years*

2

* Excerpts from “Plex 2022 State of Smart Manufacturing Report.”

page_container_3 w:612.0 h:792.0

Anything that can can be made, can be made better.

And with that mindset, Plex was created. We set out (somewhat naively, perhaps) to make the right tools. Yes, we may have called it “the coolest information system in the world,” but what we meant was “the tools that the future would be built on.” Tools designed to work on the industrial scale. At the speed of a 24/7/365 always-on, hyper-connected, just-in-time global economy. A different kind of tool. A new generation. We’re talking technology. Intelligence. Connectivity. The kind that takes

120,000 inputs and spits out the single truth. The kind that unites 20 plants making 2,000 SKUs in 14 countries. The kind that predicts and solves slowdowns and issues before they become slowdowns and issues. And above all, the kind that makes awesome, amazing, “blow your mind” things possible. From the steam engine to Industry 4.0, the dream was always there. It’s the tools that were lacking. Until now.

DISCOVER THE PLEX SMART
MANUFACTURING PLATFORM™

page_container_4 w:612.0 h:792.0

NOW IS THE TIME
FOR SMART
MANUFACTURING.

The Plex Smart Manufacturing TM is a digital system of record and engagement that enables manufacturers to execute on the core Industry 4.0 capabilities they need most.

The Plex Smart Manufacturing PlatformTM was built to deliver the four key capabilities required of manufacturers and Industry 4.0—Connect, Automate, Track, and Analyze. With these four capabilities, you realize greater control with high levels of enterprise visibility and quality guarantees.

The Plex Smart Manufacturing PlatformTM works by tying all your people, technologies, and machines together to create a complete, connected view of the entire business. In doing so, Plex becomes a digital system of record and engagement that radically improves your visibility into what’s happening, what’s about to happen and what just

happened. Plex doesn’t just make manufacturing smart, it makes you smart about your manufacturing business. If producing high quality products is a high priority, Plex will help you make them more precisely and efficiently.

Plex will also improve the speed and accuracy of your operation while helping you reduce waste. We slash the time you’re forced to spend meeting industry requirements like audits—often from weeks to mere hours. That, in and of itself, gives you a degree of control and efficiency that was, until recently, unthinkable.

4

CONNECT
people, systems,
machines and
supply chains

Single Digital System of
Record & Engagement

ANALYZE
what matters most and
drive more informed
decision making

TRACK
data from the plant
floor to the top floor

AUTOMATE
business processes

page_container_5 w:612.0 h:792.0

Built to evolve.

A SOLUTION THAT GROWS AND CHANGES WITH YOUR BUSINESS

Whatever your needs are today, you can be sure they’ll change tomorrow. And the one thing you don’t want is to implement a new platform every time they do. With Plex, you’ve got options. Cloud-native and built to adapt and grow as your business changes, the Plex Smart Manufacturing PlatformTM can power part of your business—or run the

entire enterprise. Plex applications can be used alone, or they can be used together as a complete, end-to-end solution. From the plant floor to your top floor, you get the peace of mind that only comes from knowing your solution will evolve with your business. Flexibility, scalability and innovation you can run with: now that’s just smart. That’s Plex.

PLEX ENTERPRISE
RESOURCE PLANNING

is a fully featured business operations solution that automates front- and back-office processes, including financial, revenue, human capital, inventory and order management, and uniquely includes manufacturing execution (MES) to manage production.

PLEX MANUFACTURING
EXECUTION SUITE

is a comprehensive manufacturing solution that connects, monitors, and controls machines, work centers, and data flows on the factory floor. The MES does this by tracking and gathering real-time data throughout the production lifecycle and on every piece of equipment involved in the production process—from order to delivery.

PLEX DEMANDCASTER
SUPPLY CHAIN PLANNING

combines data from multiple departments across your business to sync up demand and supply forecasting to improve inventory accuracy and production management.

PLEX QUALITY
MANAGEMENT SYSTEM

is a cloud-based digital quality solution for manufacturers that standardizes and automates quality documentation, processes, and measurements.

PLEX ASSET
PERFORMANCE MGMT

combines process, operational, and machine-level data through highly visual dashboards that empower manufacturers to improve business processes and production efficiency.

PLEX PRODUCTION
MONITORING

provides seamless connectivity to machines on the plant floor, delivering transparent, real-time operational KPIs and dashboards to drive continuous improvements.

5

page_container_6 w:612.0 h:792.0

ALL
CLOUDS
ARE NOT
THE SAME.

PLEX CLOUD INFRASTRUCTURE

You need to stay focused on your business to stay agile as new challenges and opportunities arise. This requires that your software stay safe from security risks, vulnerabilities, unauthorized access, and data theft while delivering a high level of dependability. Unlike many other solutions, Plex was born in the cloud, not retrofitted to it later. So your business has confidence with hardened security, world-class availability, and scale powered by Plex’s proven cloud infrastructure. In an industry where every moment counts, let Plex free you up to do what you do best.

“A” Security Rating*

99.99% Uptime

6

*Plex maintains a best-in-class “A” security rating from SecurityScorecard.com.

page_container_7 w:612.0 h:792.0

PRECISION METALFORMING

AUTOMOTIVE

FOOD & BEVERAGE

INDUSTRIAL

ELECTRONICS

AEROSPACE

PLASTICS & RUBBER

Built for Manufacturing.

BORN ON THE PLANT FLOOR, FORGED IN INNOVATION

Plex was born on a plant floor—one that’s every bit as real as yours. All we’ve ever done—all we will ever do—is work to develop innovative technology solutions for

manufacturers like you. It’s a distinction that makes all the difference in the world. With Plex, you hit the ground running and don’t look back. Can you really afford anything less?

SMART MANUFACTURING JUST MAKES SENSE.

95%+18%

60%

80%

on-time delivery is common

higher production rates than the market average

higher quality with up to 60% scrap reduction

more inventory turns than the market average

page_container_8 w:612.0 h:792.0

WHY LEADERS

CHOOSE PLEX.

BECAUSE WE ARE A “CENTRAL NERVOUS SYSTEM” OF SMART MANUFACTURING OPERATIONS.

With rich data tracking and analysis, you can control and optimize operations—from plant floor to top floor.

BECAUSE WE KNOW MANUFACTURING LIKE THE BACK OF OUR WORK GLOVES.

We handle the technology so you can focus on your first priority: making awesome things.

BECAUSE WE DELIVER TODAY—AND TOMORROW.

We future-proof our solutions so you can scale at your own pace.

BECAUSE WE ALWAYS PUT OUR CUSTOMERS FIRST.

We incorporate your needs into our product roadmap, and our customer success team is always there to listen and respond.

BECAUSE WE’RE DEDICATED TO CONTINUOUS INNOVATION.

Not only do we roll out continuous updates, every time we do, every single one of our customers benefits. Instantly.

BECAUSE WE’RE LEADING THE SMART MANUFACTURING MOVEMENT.

We’re leading the way with solutions, resources and events aimed at helping all of us—the whole industry—get smarter together.

8

page_container_9 w:612.0 h:792.0

WHY THEY LOVE US.

WE MEASURE EVERYTHING AND LET THE NUMBERS SPEAK FOR THEMSELVES

“It’s no coincidence that we were recognized as a ‘Supplier of the Year’ after we implemented Plex. Plex enables us to manage our entire business in real time.”

GARN EVANS, Vice President of IT, Motus Integrated Technologies

0 MIN.

delay in reporting (originally 12–16 hours)

7

plants unified: U.S., Mexico, Germany and Japan

2X

General Motors “Supplier of the Year” awards (consecutively)

“We’re now at nearly 99% on-time and in-full deliveries, which is extremely rare. That’s thanks in large part to Plex—and it’s opening the door to new business.”

MARCUS MERCHANT, Director of IT, Olde Thompson

$10M

in operating capital freed up

99%

on-time, in-full deliveries maintained

35%

reduction in inventory levels

“Now we are addressing issues that go right to our bottom line because we have valuable details that we never had before. We can click a button and it’s right in front of us.”

JEFF KARAN, Director of IT, G&W Products

25%

reduction in inventory (less than 40 days’ worth)

98%

on-time delivery (up from mid-80%)

12%

increase in profitability

9

page_container_10 w:612.0 h:792.0

THIS CHANGES EVERYTHING.

TRANSFORM YOUR COMPANY WITH PLEX BY YOUR SIDE

The promise of manufacturing shines brighter today than ever before—and Plex is one of the reasons why. From design and implementation to ongoing support and constant innovation, Plex is here to help you win. Whether we’re integrating with your existing systems or providing an entirely new plant floor to top floor

solution, our world-class service organization is here to help you get the most out of your Plex, by Rockwell Automation relationship. After all, your success is the beginning, middle and end of why we exist -- you can expect a team willing to do whatever it takes to help you succeed.

Support

Community

Customer Success

THE STEPS WE TAKE TO
ENSURE YOUR SUCCESS

Plan

Value Expansion

Product Education

Deploy

Use Case Validation

Readiness

Configuration

10

page_container_11 w:612.0 h:792.0

SMART IS THE WAY FORWARD.

LEADING THE SMART
MANUFACTURING MOVEMENT

Today’s smart manufacturing movement is driven by macro trends like innovation, competition, resource constraints and the need for supply chain agility. Business as usual is a thing of the past. Today, manufacturers either find ways to move faster and more precisely—or they don’t. The age of smart manufacturing is here. And whether you’re knee-deep or still finding your footing, we urge you to join us. This is the future.

11

page_container_12 w:612.0 h:792.0

WHEREVER YOU ARE, WE’RE WITH YOU.

700+ companies in over 40 countries

ABOUT

CONTACT

Plex, by Rockwell Automation, is a leader in cloud-delivered smart manufacturing solutions, empowering the world’s manufacturers to make awesome products. Our platform gives manufacturers the ability to connect, automate, track, and analyze every aspect of their business to drive transformation. The Plex Smart Manufacturing Platform™ includes solutions for manufacturing execution (MES), ERP, quality, supply chain planning and management, asset performance management, production monitoring, process automation and analytics to connect people, systems, machines and supply chains, enabling them to lead with precision, efficiency and agility.

Sales Team 855.534.8012 Corporate Headquarters 888.454.7539 Website WWW.PLEX.COM

Copyright © 2023 Rockwell Automation, Inc. All Rights Reserved.

Featured Resources

Loading
Loading
Loading
  1. Chevron LeftChevron Left Homepage
  2. Chevron LeftChevron Left Resources
  3. Chevron LeftChevron Left plex-digital-corporate-brochure-b-r-o-10706
Products
Manufacturing Execution System (MES) Quality Management System (QMS) Enterprise Resource Planning (ERP) Supply Chain Planning (SCP) Connected Worker Production Monitoring MES Automation & Orchestration Asset Performance Management (APM) Finite Scheduler
Platform
Smart Manufacturing Platform Cloud Infrastructure & Security Mobile Application Availability & Performance Manufacturing Automation
Resources
All Resources Case Studies Analyst Reports Knowledge Articles Demos Blog
Industries
All Industries Aerospace Auto and Tire Food & Beverage/CPG Industrial Manufacturing Plastics & Rubber Precision Metalforming & Fabrication
Services & Support
Customer Success & Advocacy Support Services Educational Services Professional Services Plex Community
Get Started
Request a Demo Download Resources Read Success Stories Webinars Contact Support
Company
About Us Why Plex Recognition Newsroom Events Careers Contact Us
Knowledge Articles
Elastic MES Types of Quality Management Systems The MES Beginner Guide A Guide to Production Part Approval Process What is Industry 4.0? A Guide to Advanced Product Quality Planning Supply Chain Planning: A Guide to Strategic Planning and Operations MES and the Future of Robotics Automation Cloud Based MES Basics Food Manufacturing Software: Why MES Is Critical for Food and Beverage Manufacturers Guide to Failure Mode and Effects Analysis (FMEA) Cloud-Based MES Solutions A Guide to Monitoring Machine Performance What is Connected Manufacturing and Why Should You Care About It?
Privacy & Cookie Policy
Terms & Conditions
Cookie Preferences
Accessibility Settings
Trust Center
© YYYY Plex, by Rockwell Automation. All rights reserved.
© YYYY Rockwell Automation, Inc.
Plex, by Rockwell Automation