Loading
Utility Header Logo
Plex Community
Change Country Site SelectionChange RockwellAutomation.com site selection to a different country, region or language
Plex, a Rockwell Automation Company logo
Products
Manufacturing Execution System (MES)
Manufacturing Execution Suite (MES) is a comprehensive manufacturing software solution that provides real-time, paperless production management to drive enterprise-wide compliance, quality, and efficiency.
Quality Management System (QMS)
Quality Management System (QMS) is a cloud-based digital quality solution for manufacturers that standardizes and automates quality documentation, processes, and measurements.
Enterprise Resource Planning (ERP)
Enterprise Resource Planning (ERP) is a full-featured, scalable, cloudbased ERP that automates front- and back-office processes.
Supply Chain Planning (SCP)
Supply Chain Planning (SCP) combines data from your Plex ERP and multiple departments across your business to sync up demand and supply planning to improve inventory accuracy and production management.
Connected Worker
Connected Worker empowers frontline manufacturing teams with real-time digital tools to improve productivity, reduce errors, and enhance collaboration. It connects your people, to purpose, people, productivity, and processes to drive continuous improvement and workforce agility on the shop floor.
Production Monitoring
Production Monitoring provides seamless connectivity to machines on the plant floor, delivering transparent, real-time operational KPIs and dashboards to drive continuous improvements.
MES Automation & Orchestration
MES Automation & Orchestration connects your Plex MES to the plant edge to control information flow, processes, and workcenter setup adding efficiency, saving costs, and eliminating manual errors.
Asset Performance Management (APM)
Asset Performance Management (APM) combines process, operational, and machine-level data through highly visual dashboards to proactively monitor machine and plant health to ensure optimal uptime, throughput, and maintenance needs.
Finite Scheduler
Finite Scheduler is an advanced production scheduling tool that helps manufacturers optimize resources, reduce bottlenecks, and improve on-time delivery. It enables dynamic, constraint-based scheduling to align operations with real-world capacity and demand
Platform
Smart Manufacturing Platform Overview
Discover how our integrated platform connects, automates, tracks, and analyzes your operations.
Cloud Infrastructure & Security
Enterprise-grade cloud infrastructure with industry-leading security and compliance.
FactoryTalk ResilientEdge
Execution foundation for Plex MES that is designed to promote production continuity, while accelerating enterprise scalability and performance.
Reporting & Analytics
Integrated data visualization and analytics platform enabling descriptive, diagnostic and predictive business insights with Plex.
Availability & Performance
Industry-leading uptime and performance with 99.5% availability guarantee.
Manufacturing Automation
Seamless integration with Rockwell Automation and other manufacturing systems.
Mobile Application
Access critical manufacturing data and controls from anywhere with our mobile apps.
Industries
Aerospace Auto and Tire Food & Beverage Industrial Manufacturing Plastics & Rubber Precision Metalforming
Plex MES for Automotive
Plex Interactive Demo
INTERACTIVE DEMO
Plex MES for Automotive

Gain Real-Time Visibility and Control of Your Operations

Try Now
Resources
All Resources Success Stories Analyst Reports Knowledge Articles Demos Blog
2026 Gartner® Market Guide for Manufacturing Execution Systems
2026 Gartner Market Guide
Analyst Report
2026 Gartner® Market Guide for Manufacturing Execution Systems
Read More
TALK TO US
SEE A DEMO
Log In Plex Smart Manufacturing Platform Plex Classic
TALK TO US
SEE A DEMO
page_container_1 w:959.8 h:540.0

EIGHTH ANNUAL

State of Smart

Manufacturing Report:
CPG Edition

The challenges and opportunities of new technology for Food & Beverage and Home & Personal Care Manufacturers

page_container_2 w:959.8 h:540.0

This report is based on the responses of 216 Consumer Packaged Goods (CPG) leaders

across 13 countries. CPG as defined for this report includes Home and Personal Care,

along with Food and Beverage manufacturers.

I N T R O D U C T I O N

The 8th annual edition of the State of Smart Manufacturing report surveys the broadest audience yet, probing deeply into global manufacturing.

This report has expanded in scope from previous years, with quadruple the number of respondents, across 13 of the top manufacturing countries;

25% of whom work for firms with over $1B in revenue. Participants, who

hold positions from management up to the C-suite, responded to questions that reveal the current state of technology in manufacturing, the biggest challenges, and the future of the industry.

This report from Rockwell Automation, in association with Sapio Research,

includes a technology adoption plan alongside the research findings to help you turn insights into action.

WHAT IS SMART MANUFACTURING?

Smart Manufacturing is the intelligent, real-time orchestration and optimization of business, physical, and digital processes within factories and across the entire value chain. Resources and processes are automated, integrated, monitored, and continuously evaluated based on all available information as close to real time as possible.

MESA International

8th Annual State of Smart Manufacturing Report: CPG Edition 02

page_container_3 w:959.8 h:540.0

BALANCING QUALITY AND PROFITABLE GROWTH

I N T R O D U C T I O N

Businesses in the consumer packaged goods (CPG) industry have been dramatically affected by supply chain disruptions, the workforce shortage, inflation, and the pandemic.

At the same time, they’ve been undergoing a significant evolution of how they operate and use technology. The result is that the biggest challenge facing these businesses is finding a sustainable balance between maintaining quality and achieving profitable growth.

Challenges to achieving profitable growth

CPG manufacturers identified balancing profitable growth and quality as their biggest

internal obstacle in 2023. In fact, they cited this as their biggest internal obstacle in 2022 as well.

Additionally, this survey finds that CPG leaders are just as focused on improving the use of technology to better manage workforce issues – an area of particular concern given the sheer size of this industry’s workforce.

36% of respondents believe that the deployment of technology and the use of data represent significant internal challenges. And notably, 35% see worker retention as a key internal issue with a further 34% concerned about improving employee onboarding.

The biggest obstacles to growth, however, remain external. More than half of manufacturers in CPG see inflation as their biggest external obstacle in 2023 (52%). Supply chain disruption (41%) and a shortage of skilled workers (38%) were cited as the next biggest obstacles, revealing just how complex 2023 is shaping up to be for manufacturers in this space.

Q. What do you see as the biggest internal/external obstacle(s) to your organization’s growth next year (calendar year 2023)? Select top 3

Base: 216

8th Annual State of Smart Manufacturing Report: CPG Edition 03

Industry Obstacles and Outlook

INTERNAL

Onboarding new employees

Worker retention/knowledge retention

Using and understanding data to improve the business

Deploying and integrating new technology

Balancing quality and growth

EXTERNAL

Raw material/microchip shortage/prices

Impact of COVID-19 pandemic

Shortage of skilled workers

Supply chain disruption

Inflation

page_container_4 w:959.8 h:540.0

TECHNOLOGY’S

ESSENTIAL ROLE

When asked what they are doing to drive positive business outcomes, the most popular response for CPG manufacturers was to focus on better use of data analytics (43%). Indeed, technology is proving to be the answer to many of the problems that leaders are facing. The single most common way CPG leaders are mitigating risk - both internally and externally – is by adopting new technology. All this technology adoption is naturally accelerating the digital transformation of these businesses, and leaders are introducing change for reasons vital to success.

Catalysts for Digital Transformation

42%

Keeping up with competitors

Improving quality

Meeting the needs of the rapidly changing consumer behaviour

40%

Minimizing costs

Supply chain disruption

36%

Overall equipment effectiveness (OEE)

35%

Ensuring sustainable practices

34%

Boosting production

34%

Reducing downtime

33%

Agility/adaptability/keeping up with evolving markets

30%

Adapting to new regulations and standards

22%

“42% of businesses are accelerating their digital transformation just to keep up with competitors, while 44% are doing so to improve quality.”

INTRODUCTION

8th Annual State of Smart Manufacturing Report: CPG Edition 04

Q. Which of the following do you feel is creating the need to accelerate digital transformation in your organization? Select top 5 Base: 216

page_container_5 w:959.8 h:540.0

GENERAL ATTITUDES

TOWARD TECHNOLOGY

This research finds that while 35% of leaders across industries are extremely familiar with smart manufacturing there is a clear contrast within CPG. First, 48% of Home and Personal Care leaders say that they are extremely familiar with smart manufacturing, which is well above the global average. Yet, when broken down, only 23% of leaders in the food and beverage industry subset say the same, indicating an area of need for food and beverage manufacturers.

On average, businesses in CPG invest a little over 21% of their operating budget on technology, only slightly lower than the wider manufacturing industry’s average of 23%.

Given the disruptions they’ve experienced over the last 12 months, CPG leaders say they are keen to invest in technology to maintain business continuity. The top three technology investments for this reason were in cloud technology (45%), supply chain planning (42%), and cybersecurity (41%).

Importantly, these investments are paying off: cloud technology and process automation were the top two technologies cited by CPG manufacturers as having the biggest ROI.

Q. How familiar are you with various technologies aimed at smart manufacturing, including software? Select one

Q. Which of the following areas does your organization plan to invest in as a result of disruption over the last 12 months (COVID-19, major weather event, supply chain interruptions, society, etc? Select top 5

Smart manufacturing knowledge by sector

Home and Personal
Care Leaders
Extremely familiar

Food & Beverage
Leaders
Extremely familiar

48%

23%

Planned Investments to Mitigate Disruption

42% Supply chain planning
36% Cybersecurity
45% Cloud technology
35% Training
33% Automation of business processes

8th Annual State of Smart Manufacturing Report: CPG Edition 05

Base: 216

SECTION 2: GENERAL ATTITUDE TOWARD TECHNOLOGY

page_container_6 w:959.8 h:540.0

SECTION 2: GENERAL ATTITUDE TOWARD TECHNOLOGY

THE IMPACT OF PROCESS AUTOMATION

57% of businesses are using software to automate processes and 63% are using it to better track corporate data.

Notably, 48% of leaders are increasing process automation to address labor shortages.

That said, 90% of CPG manufacturers believe they’ll either maintain or increase the size of their workforce as a result of technology. 38% expect to repurpose their existing workforce and 29% believe they’ll actually hire more workers as a result of technology adoption.

% Already Invested

Process Automation
Cloud/Saas
Machine Integration
Machine Learning/
Artificial Intelligence
Industrial Internet of Things
(IIoT)/Internet of Things (IoT)
Cameras/Scanner/Drones
5G
Wearables
Generative Design
Voice Recognition/Natural Language
Processing (NLP) technology

66%
64%
62%
54%
53%
53%
52%
46%
44%
44%

90% of CPG
manufacturers expect
to maintain or grow
employment as a result
of technology adoption

8th Annual State of Smart Manufacturing Report: CPG Edition 06

Q. Which of the following technologies has your company invested in / plans to invest in (2022/2023)? Select one per row Base: 216

page_container_7 w:959.8 h:540.0

ADOPTING SMART MANUFACTURING

SECTION 3: ADOPTING SMART MANUFACTURING

In these industries, 78% of respondents believe smart manufacturing is very important to the future success of their business.

In fact, 49% of CPG respondents have already adopted smart manufacturing with another 45% reporting they’ll adopt within the year.

CPG manufacturers have either adopted or plan to adopt smart manufacturing initiatives for quality management systems (QMS) (55%), production monitoring (55%), and enterprise resource planning (ERP) (55%).

33%%

Manufacturing Execution System (MES)

Asset Performance Management (APM)

36%

Industrial IoT (IIoT)

39%

Computerized Maintenance Management System (CMMS)

40%

Enterprise Asset Management (EAM)

41%

Advanced Analytics

49%

Supply Chain Planning (SCP)

55%

Quality Management System (QMS)

55%

Production Monitoring

55%

Enterprise Resource Planning (ERP)

8th Annual State of Smart Manufacturing Report: CPG Edition 07

Q. Which of the following smart manufacturing initiatives / systems has your company adopted or plans to adopt? Select one per row Base: 216

page_container_8 w:959.8 h:540.0

SECTION 3: ADOPTION & SMART MANUFACTURING

THE IMPACT OF SMART MANUFACTURING

Keeping pace with market transformations (31%), mitigating the pandemic's impact (31%),

and addressing cybersecurity (28%) ranked as the top ways smart manufacturing has

helped CPG manufacturers overcome obstacles and mitigate risk.

Smart manufacturing initiatives for enterprise resource planning most frequently report having the biggest ROI in this sector with supply chain planning (SCP) and quality management system (QMS) showing promise as well.

Q. Which of these obstacles have your current smart manufacturing initiatives helped to mitigate? Select all that apply *Only asked to those who have already or plan to adopt Smart Manufacturing initiatives Base: 213

Keeping pace with market transformations 31%

Impact of COVID-19 pandemic 31%

Deploying and integrating new technology 28%

Cybersecurity risks (e.g., ransomware, phishing) 28%

Supply chain disruption 26%

Product quality / Balancing quality and growth 25%

Shortage of skilled workers 24%

Where has smart manufacturing helped the most?

8th Annual State of Smart Manufacturing Report: CPG Edition 08

G

page_container_9 w:959.8 h:540.0

SECTION 3: ADOPTIONSMARTMANUFACTURING

BARRIERS TO ADOPTION

While these initiatives are demonstrating tangible ROI and proving value, there are still meaningful barriers to adoption across the CPG industry.

The primary barrier to adoption is costs, as cited by 44% of CPG managers and leaders. That said, a lack of knowledge (41%) and a lack of skills (39%) are the second and third biggest barriers to adoption. Even so, there remains a clear interest in adopting smart manufacturing in the near term.

This data may indicate an opportunity for organizations to leverage an incremental, lower initial cost and resource approach to smart manufacturing by adopting modular solutions that provide strong value and quick time to payback and ROI.

Barriers to Smart Manufacturing Adoption

Cost/Expense
Lack of knowledge on smart manufacturing technology and benefits
Lack of skill set to take advantage of smart manufacturing technology
Misalignment between business objectives and smart manufacturing objectives
Employee resistance to technology adoption and change
Difficult to replace/upgrade legacy systems
Lack of skill set to manage smart manufacturing implementation
Lack of clear definition of smart manufacturing value/ROI
Leadership's resistance to change
No sustained leadership support

44%
41%
39%
37%
36%
33%
29%
28%
28%
28%

Q. What are the barriers to adopting smart manufacturing? Select top 5
Base: 174
*Only asked to those who are considering or have already adopted smart manufacturing technology

8th Annual State of Smart Manufacturing Report: CPG Edition 09

G

page_container_10 w:959.8 h:540.0

SUSTAINABILITY AND ESG

AS A COMPETITIVE DIFFERENTIATOR

CONCLUSION

95% of CPG manufacturers have ESG initiatives in place.

40% of these manufacturers pursue initiatives out of a desire to do good, and it’s

important to note how much these initiatives directly benefit the businesses themselves: 44% pursue sustainability and ESG initiatives as a competitive differentiator.

Another 40% do so to improve efficiencies.

Indeed, while 31% believe recycling and a commitment to being eco-friendly matter most to these initiatives, 30% believe product quality is what matters most.

This data points to the importance of having a sustainability and ESG policy in place for all CPG manufacturers.

44%

A competitive differentiator (to win business from customers who have supplier requirements)

40%

Improve efficiencies

40%

A desire to do good

39%

To address potential environmental issues before they arise

36%

Fosters a collaborative environment

35%

It’s good for the bottom line

35%

To build our presence in the community

26%

To address social inequalities that may suppress talent in the workforce

23%

Pressure from investors

Q. Which of the following drives or motivates your organization to pursue ESG/sustainability? Select all that apply

Base: 205 *Only asked to those with some form of ESG program in place

8th Annual State of Smart Manufacturing Report: CPG Edition10

page_container_11 w:959.8 h:540.0

CONCLUSION

LOOKING FORWARD

Managers and executives in this sector face a complicated mix of economic issues that are outside of their control and internal organizational challenges that are well within their control.

43% of businesses are relying on better use of data analytics to drive positive business outcomes. This will remain a challenge with more than 30% of data in this sector still going unused.

Fortunately, these leaders have already navigated some of the most challenging years this sector has ever faced. Armed with better data and increased process automation that is powered by smart manufacturing, their prospects to meet challenges head-on while accelerating profitable growth in the coming years look bright.

Q. How do you plan to drive positive business outcomes over the next five years? Select top 5 Base: 216

Driving Improvements Over the Next 5 Years

Better use of data analytics
ESG/sustainability program/policies
Adopting smart manufacturing software
Adopting supply chain planning software
Increased training and employee programs
Increased automation
Leveraging new/emerging market opportunities
Automated process enforcement
Adopting cloud technology
Additional staffing
Decreasing dependency on workers
Increased use of Artificial Intelligence/Machine Learning

43% 39% 38% 36% 36% 35% 34% 34% 28% 25% 23% 22%

EIGHTH ANNUAL
State of Smart Manufacturing Report
A global view of today’s challenges and tomorrow’s opportunities to harness technology for greater resiliency, agility, and sustainability
To see how the wider manufacturing community is using technology to move forward, read the
complete State of Smart Manufacturing Report.

8th Annual State of Smart Manufacturing Report: CPG Edition11

page_container_12 w:959.8 h:540.0

DEMOGRAPHICS AND FIRMOGRAPHICS

DEMOGRAPHICS AND FIRMOGRAPHICS

Industry Sector

Annual Revenue (US Dollars)

38%

Food and Beverage

62%

Home and Personal Care

Region

APAC

19%

Europe

51%

North America

30%

28%

26%

22%

18%

5%

$10 million - $149 million

$500 million - $999 million

$150 million - $499 million

$1 billion - $10 billion

$10 billion+

8th Annual State of Smart Manufacturing Report: CPG Edition 12

Q. What is your annual business revenue? (Aggregated Revenue)

Q. What industry do you work in? Select one

Q. In which country do you currently work? Select one

Base: 216

page_container_13 w:959.8 h:540.0

Allen-Bradley and expanding human possibility are trademarks of Rockwell Automation, Inc. Trademarks not belonging to Rockwell Automation are property of their respective companies.

Publication INFO-BR029A-EN-P March 2023 Copyright © 2023 Rockwell Automation, Inc. All Rights Reserved. Printed in USA.

Connect with us.

Featured Resources

Loading
Loading
Loading
  1. Chevron LeftChevron Left Homepage
  2. Chevron LeftChevron Left Resources
  3. Chevron LeftChevron Left j-r-p-2379-v6-c-p-g-s-a-p-i-o-rockwell-8th-s-o-s-m-report-j-u-n-e-2023
Products
Manufacturing Execution System (MES) Quality Management System (QMS) Enterprise Resource Planning (ERP) Supply Chain Planning (SCP) Connected Worker Production Monitoring MES Automation & Orchestration Asset Performance Management (APM) Finite Scheduler
Platform
Smart Manufacturing Platform Cloud Infrastructure & Security Mobile Application Availability & Performance Manufacturing Automation
Resources
All Resources Case Studies Analyst Reports Knowledge Articles Demos Blog
Industries
All Industries Aerospace Auto and Tire Food & Beverage/CPG Industrial Manufacturing Plastics & Rubber Precision Metalforming & Fabrication
Services & Support
Customer Success & Advocacy Support Services Educational Services Professional Services Plex Community
Get Started
Request a Demo Download Resources Read Success Stories Webinars Contact Support
Company
About Us Why Plex Recognition Newsroom Events Careers Contact Us
Knowledge Articles
Elastic MES Types of Quality Management Systems The MES Beginner Guide A Guide to Production Part Approval Process What is Industry 4.0? A Guide to Advanced Product Quality Planning Supply Chain Planning: A Guide to Strategic Planning and Operations MES and the Future of Robotics Automation Cloud Based MES Basics Food Manufacturing Software: Why MES Is Critical for Food and Beverage Manufacturers Guide to Failure Mode and Effects Analysis (FMEA) Cloud-Based MES Solutions A Guide to Monitoring Machine Performance What is Connected Manufacturing and Why Should You Care About It?
Privacy & Cookie Policy
Terms & Conditions
Cookie Preferences
Accessibility Settings
Trust Center
© YYYY Plex, by Rockwell Automation. All rights reserved.
© YYYY Rockwell Automation, Inc.
Plex, by Rockwell Automation