Loading
Utility Header Logo
Plex Community
Change Country Site SelectionChange RockwellAutomation.com site selection to a different country, region or language
Plex, a Rockwell Automation Company logo
Products
Manufacturing Execution System (MES)
Manufacturing Execution Suite (MES) is a comprehensive manufacturing software solution that provides real-time, paperless production management to drive enterprise-wide compliance, quality, and efficiency.
Quality Management System (QMS)
Quality Management System (QMS) is a cloud-based digital quality solution for manufacturers that standardizes and automates quality documentation, processes, and measurements.
Enterprise Resource Planning (ERP)
Enterprise Resource Planning (ERP) is a full-featured, scalable, cloudbased ERP that automates front- and back-office processes.
Supply Chain Planning (SCP)
Supply Chain Planning (SCP) combines data from your Plex ERP and multiple departments across your business to sync up demand and supply planning to improve inventory accuracy and production management.
Connected Worker
Connected Worker empowers frontline manufacturing teams with real-time digital tools to improve productivity, reduce errors, and enhance collaboration. It connects your people, to purpose, people, productivity, and processes to drive continuous improvement and workforce agility on the shop floor.
Production Monitoring
Production Monitoring provides seamless connectivity to machines on the plant floor, delivering transparent, real-time operational KPIs and dashboards to drive continuous improvements.
MES Automation & Orchestration
MES Automation & Orchestration connects your Plex MES to the plant edge to control information flow, processes, and workcenter setup adding efficiency, saving costs, and eliminating manual errors.
Asset Performance Management (APM)
Asset Performance Management (APM) combines process, operational, and machine-level data through highly visual dashboards to proactively monitor machine and plant health to ensure optimal uptime, throughput, and maintenance needs.
Finite Scheduler
Finite Scheduler is an advanced production scheduling tool that helps manufacturers optimize resources, reduce bottlenecks, and improve on-time delivery. It enables dynamic, constraint-based scheduling to align operations with real-world capacity and demand
Platform
Smart Manufacturing Platform Overview
Discover how our integrated platform connects, automates, tracks, and analyzes your operations.
Cloud Infrastructure & Security
Enterprise-grade cloud infrastructure with industry-leading security and compliance.
FactoryTalk ResilientEdge
Execution foundation for Plex MES that is designed to promote production continuity, while accelerating enterprise scalability and performance.
Reporting & Analytics
Integrated data visualization and analytics platform enabling descriptive, diagnostic and predictive business insights with Plex.
Availability & Performance
Industry-leading uptime and performance with 99.5% availability guarantee.
Manufacturing Automation
Seamless integration with Rockwell Automation and other manufacturing systems.
Mobile Application
Access critical manufacturing data and controls from anywhere with our mobile apps.
Industries
Aerospace Auto and Tire Food & Beverage Industrial Manufacturing Plastics & Rubber Precision Metalforming
Plex MES for Automotive
Plex Interactive Demo
INTERACTIVE DEMO
Plex MES for Automotive

Gain Real-Time Visibility and Control of Your Operations

Try Now
Resources
All Resources Success Stories Analyst Reports Knowledge Articles Demos Blog
2026 Gartner® Market Guide for Manufacturing Execution Systems
2026 Gartner Market Guide
Analyst Report
2026 Gartner® Market Guide for Manufacturing Execution Systems
Read More
TALK TO US
SEE A DEMO
Log In Plex Smart Manufacturing Platform Plex Classic
TALK TO US
SEE A DEMO
page_container_1 w:918.0 h:594.0

BUYER EXPERIENCE REPORT

Manufacturing Execution

Plex MES from Rockwell Automation

OCTOBER 2022

page_container_2 w:918.0 h:594.0

Table of Contents

2 How to Use This Report

3 Market and Product Overview

6 Customer Satisfaction With Core Capabilities

9 Customer Satisfaction With Product Features

11 The Emotional Footprint Evaluation

17 Why Users Recommend This Product

18 About the Report

How to Use This Report

SoftwareReviews captures the most compelling, useful, and detailed information on software performance to help evaluate, compare, and ultimately select the best tool for your business. Our proprietary evaluation methodology is built on decades of experience helping businesses select software. We surface key elements every prospective buyer should review and understand prior to selecting a software provider, going much deeper than features and price to provide a detailed understanding of the relationship, negotiations, and value drivers of the solution. This report is an evaluation of Plex MES from Rockwell Automation created entirely using data sourced from users of the software. Use this report to help inform your selection decision, inform your evaluation, or reinforce your choice to bring on a new software product and technology partner.

2

Dated as of October 14, 202
Built for Plex Systems by SoftwareReviews

Buyer Experience Report

/ Manufacturing Execution

page_container_3 w:918.0 h:594.0

Understanding the Market

What Is Manufacturing Execution

A Manufacturing Execution System (MES) is a system that targets connecting and monitoring the different manufacturing processes and data flow on the shop floor. As an overarching goal, the goal is to monitor effective execution of the different stages of manufacturing by connecting through a series of inputs/outputs the different systems involved in the process.

Understanding the Product

About Plex Systems, Inc., a Rockwell Automation Company

Plex Systems, Inc., a Rockwell Automation company, is the leader in cloud-delivered smart manufacturing solutions, empowering the world’s manufacturers to make awesome products. Our platform gives manufacturers the ability to connect, automate, track, and analyze every aspect of their business to drive transformation. The Plex Smart Manufacturing Platform includes solutions for manufacturing execution (MES), ERP, quality, supply chain planning and management, Industrial IoT, and analytics to connect people, systems, machines, and supply chains, enabling them to lead with precision, efficiency, and agility.

3

Data as of October 14, 202

Built for Plex Systems by Software Reviews

Buyer Experience Report

/ Manufacturing Execution

page_container_4 w:918.0 h:594.0

We asked real users

what they thought about

using Plex MES from Rockwell Automation and

the value they received

Here's what they had to say:

100% OF CUSTOMERS SAY THEY LOVE USING PLEX MES FROM ROCKWELL
AUTOMATION

100% SAY PLEX MES FROM ROCKWELL AUTOMATION IS CRITICAL TO THEIR SUCCESS

88% ARE LIKELY TO RECOMMEND THE PRODUCT

100% ARE PLANNING TO RENEW THEIR LICENSE

82% FEEL THE VALUE OF THE PRODUCT OUTWEIGHS THE PRODUCT COST

Buyer Experience Report

/ Manufacturing Execution

4

dated as of October 14, 202

Built for Plex Systems by Software Reviews

page_container_5 w:918.0 h:594.0

The best software providers

will have a strong

product tied to immediate value

SoftwareReviews developed a list of the top 11 software capabilities any customer should look for when evaluating a software solution. These capabilities represent table-stakes expectations for any software provider and help define products that are easy to implement and operate and that drive value to the organization.

We asked Plex MES from Rockwell Automation customers to help us better understand what they thought about their capabilities as a software provider. Here's a summary of what they had to say:

Business Value Created

The underlying purpose of software is to create value for employees, customers, partners, and ultimately shareholders. As a result, it is imperative that any software selection be aligned with the organization's needs and deliver enough business value to justify the cost. Users of Plex MES from Rockwell Automation reported satisfaction scores of 83% when evaluating the business value provided to their organization.

83%
BUSINESS VALUE CREATED

5

Dated as of October 14, 202

Built for Plex Systems by Software Reviews

Buyer Experience Report

/ Manufacturing Execution

page_container_6 w:918.0 h:594.0

Features are the gateway to driving customer satisfaction

Users want feature-rich software that enables them to perform a diverse series of tasks as opposed to one they find restrictive. Feature quality is just as important as quantity. Software needs to do what you're purchasing it to do, easily, intuitively, reliably, and effectively. And finally, purchasing software can be a significant commitment, so it's important to know if your vendor is serious about the need for constant improvement and deliberate strategic direction.

Breadth of Features
DEGREE OF SATISFACTION
77%

Quality of Features
DEGREE OF SATISFACTION
78%

Plex MES from Rockwell Automation User Satisfaction Across General Features and Functionality.

6

Data as of October 14, 202 Built for Plex Systems by Software Reviews

Buyer Experience Report

/ Manufacturing Execution

page_container_7 w:918.0 h:594.0

Satisfaction starts with a

successful implementation

Choosing the right software is only the first step. Successfully implementing the new solution is necessary to realize its full value and promote end-user adoption. Typically, out-of-the-box functionality isn't enough, especially for niche or industry-specific software, and the reason you're buying rather than building is to save time and money in the first place. The ability to integrate with other systems is increasingly important; without this, manual data loading and extraction can be time-consuming and prone to error.

Ease of
Implementation

DEGREE OF SATISFACTION
82%

Ease of Data
Integration

DEGREE OF SATISFACTION
77%

Ease of
Customization

DEGREE OF SATISFACTION
73%

Plex MES from Rockwell Automation User Satisfaction Across Product Implementation.

7

Data as of October 14, 202

Buyer Experience Report

/ Manufacturing Execution

page_container_8 w:918.0 h:594.0

Usability and support are drivers of ROI

End-user learning curves cost the organization money, and a tool should eliminate barriers to drive user adoption. Effective and readily available training enables users to get the most out of their software. Issues are inevitable, and vendor support will be key to reducing downtime and troubleshooting problems if they arise. Administrative interfaces don't typically get the same attention as those built for end users, but they shouldn't be clunky or unintuitive to support management of the tool.

Availability & Quality of Training
DEGREE OF SATISFACTION
70%

Ease of IT Administration
DEGREE OF SATISFACTION
88%

Ease of Use
DEGREE OF SATISFACTION
87%

Plex MES from Rockwell Automation User Satisfaction Across Ease of Use and Management.

Data as of October 14, 2020 Built for Plex Systems by Software Reviews

Buyer Experience Report

/ Manufacturing Execution

8

page_container_9 w:918.0 h:594.0

Compare satisfaction across top features needed to meet your goals

SoftwareReviews collected this satisfaction data from real customers who have used Plex MES from Rockwell Automation. Here's how they rated core features:

Product Feature Satisfaction

Analytics and Reporting Asset Management Document Management ERP Integration Machine Data Collection Production Control Execution Quality Control Visual Dashboard Capabilities

0% 20% 40% 60% 80% 100%

9

Dated as of October 14, 202

Built for Plex Systems by Software Reviews

Buyer Experience Report

/ Manufacturing Execution

page_container_10 w:918.0 h:594.0

Identify your best partner using the

Emotional Footprint

Satisfaction with your software vendor is more than strong features at a good price. Your relationship with your vendor will have a significant impact on both your short- and long-term satisfaction with the platform.

The Emotional Footprint aims to quantify the value of the relationship by measuring aspects of the provider not typically quantified by RFPs and POCs: which vendors are most reliable, which are trustworthy, and which continue to innovate. Research shows these aspects are more important to satisfaction than cost or functionality.

Within the Emotional Footprint review, we aggregate customer ratings across 25 elements in the areas of Vendor Strategy and Innovation, Service Experience, Product Experience, Negotiation, and Conflict Resolution. This creates a detailed indicator of overall user sentiment toward the vendor and its product.

How We Measure Emotions

The Emotional Footprint is determined using a standard Net Promoter methodology (see right). To assess the Emotional Footprint score of Plex MES from Rockwell Automation, users were asked to evaluate 25 individual emotional sentiments directly correlated to five Emotional Footprint areas.

The Net Promoter Score calculates the difference between the percentage of active promoters of Plex MES from Rockwell Automation and the percentage delivering negative responses.

Emotional Spectrum Scale

- % =

%

POSITIVE NEGATIVE NET EMOTIONAL FOOTPRINT NEGATIVE NEUTRAL POSITIVE

-4 -3 -2 -1 +1 +2 +3 +4

Users Gave Plex MES from Rockwell Automation an Overall Net Emotional Footprint Score of

+72

10

Buyer Experience Report

/ Manufacturing Execution

Dated as of October 14, 202, Built for Plex Systems by Software Reviews

using the

page_container_11 w:918.0 h:594.0

The Emotional Footprint assesses five key areas to evaluate the vendor relationship

1 Strategy and
Innovation

Your organization and market are constantly changing, and your software partners need to change with them. Relationships are built on your software partner's ability not only to react but also to proactively innovate against your needs.

2 Service
Experience

Software is no longer just about a tool; it is also about the people who support it. Many people will interact with the software provider, and these interactions will play a key role in building a long-term partnership.

3 Product
Experience

When you purchase a product, you are sold on its ability to improve your capabilities, improve processes, and be reliable. An important part of creating an emotional connection is its ability to keep these product promises.

4 Negotiation and
Contract
Experience

During a sales experience, your first true look into your software partner is during the negotiation and contracting phase. This helps establish the baseline of the nature of the organization you'll be working with.

5 Conflict
Resolution

It's inevitable that in the course of your partnership, conflicts and issues will arise. In the face of challenges, will your software provider jump in the foxhole to help solve your problem or leave you to it?

11

Dated as of October 14, 202 Built for Plex Systems by Software Reviews

Buyer Experience Report

/ Manufacturing Execution

page_container_12 w:918.0 h:594.0

Plex MES from Rockwell Automation Word Cloud

The SoftwareReviews Word Cloud aggregates the most commonly experienced sentiments held by Plex MES from Rockwell Automation users based on the data collected within the Emotional Footprint. At a glance, it helps evaluate the vendor-client relationship and product effectiveness. Word size is driven by the strength of the sentiment. Word color is driven by the number of reviews that share the sentiment.

Weak Strong

NEGATIVE NEUTRAL POSITIVE

FRIENDLY NEGOTIATION INCLUDES PRODUCT ENHANCEMENTS FAIR CRITICAL LOVE SECURITY PROTECTS TRANSPARENT INSPIRING OVER PROMISED EFFICIENT SAVES TIME CLIENT'S INTEREST FIRST GENEROSITY CONTINUALLY IMPROVING INTEGRITY CLIENT FRIENDLY POLICIES TRUSTWORTHY HELPS INNOVATE UNIQUE FEATURES CARING ENABLES PRODUCTIVITY PERFORMANCE ENHANCING APPRECIATES INCUMBENT STATUS RESPECTFUL EFFECTIVE

ALTRUISTIC RELIABLE RESPECTFUL LOVE

Additional data about each of the emotional sentiments can be found on the following pages.

12

Buyer Experience Report / Manufacturing Execution

Dated as of October 14, 2022 Built for Plex Systems by Software Reviews

page_container_13 w:918.0 h:594.0

Plex MES from Rockwell Automation

Strategy and Innovation Experience

Your software provider's attitude toward innovation is important; if they aren't at least keeping pace with market directions and trends, they certainly won't be enabling you to get ahead. Use the data in this section to determine whether users felt Plex MES from Rockwell Automation appreciates the need to innovate.

Plex Average Score

+71

-100

+100

LEVERAGES INCUMBENT STATUS

APPRECIATES INCUMBENT STATUS

-100

+100

STAGNANT

CONTINUALLY IMPROVING

-100

+100

ROADBLOCK TO INNOVATION

HELPS INNOVATE

-100

+100

CHARGES FOR PRODUCT ENHANCEMENTS

INCLUDES PRODUCT ENHANCEMENTS

-100

+100

DESPISED

INSPIRING

13

Dated as of October 14, 202

Built for Plex Systems by Software Reviews

Buyer Experience Report

/ Manufacturing Execution

page_container_14 w:918.0 h:594.0

Plex MES from Rockwell Automation
Service Experience

Good service matters. The last thing you need is to be disrespected by your software provider or to get bogged down by their ineptitude or neglect. This section displays data related to quality and effectiveness of service, so you can know whether you'll be treated well before and after you've made the purchase. Use this data to determine how users reported their service experience with Plex Systems.

Plex Average Score

+68

-100 +100

NEGLECTFULCARING

-100 +100

FRUSTRATINGEFFECTIVE

-100 +100

BUREAUCRATICEFFICIENT

-100 +100

DISRESPECTFULRESPECTFUL

-100 +100

WASTES TIMESAVES TIME

14

Dated as of October 14, 202

Built for Plex Systems by Software Reviews

Buyer Experience Report

/ Manufacturing Execution

page_container_15 w:918.0 h:594.0

Plex MES from Rockwell Automation

Product Experience

Software needs to reliably enable your performance and productivity. This can be the difference between a product propelling your organization forward or being dead weight that you'll need to carry. Use this to data to determine how users reported their product experience with Plex Systems.

Plex Average Score

+88

-100 +100

RESTRICTS PRODUCTIVITY ENABLES PRODUCTIVITY

-100 +100

PERFORMANCE RESTRICTING PERFORMANCE ENHANCING

-100 +100

UNRELIABLE RELIABLE

-100 +100

SECURITY FRUSTRATES SECURITY PROTECTS

-100 +100

COMMODITY FEATURES UNIQUE FEATURES

15

Dated as of October 14, 202

Built for Plex Systems by Software Reviews

Buyer Experience Report

/ Manufacturing Execution

page_container_16 w:918.0 h:594.0

Plex MES from Rockwell Automation

Conflict Resolution Experience

Disagreements are inevitable, but knowing your software provider will handle them reasonably, fairly, and amiably can give you peace of mind. Use the data in this section to understand how users of Plex MES from Rockwell Automation felt when conflict arose and how Plex Systems acted in response.

Plex Average Score

+68

-100  +100

SELFISH ALTRUISTIC

-100  +100

VENDOR FRIENDLY POLICIES CLIENT FRIENDLY POLICIES

-100  +100

UNFAIR FAIR

-100  +100

LACK OF INTEGRITY INTEGRITY

-100  +100

BIG FAT LIARS TRUSTWORTHY

16

Dated as of October 14, 202

Built for Plex Systems by Software Reviews

Buyer Experience Report

/ Manufacturing Execution

page_container_17 w:918.0 h:594.0

Why Users Recommend

Plex MES from Rockwell

Automation

SoftwareReviews asks users why they recommend the platform. Here are direct quotes from users of Plex MES from Rockwell Automation.

"You won't regret your investment. Get connected with the User Groups and the Plex Community"

Janice D

Business Leader or Manager Information Technology

"My most important recommendation would be to partner with a strong implementation team. This is critical to your success. Find someone that you know that you can work with, that will challenge you to move forward with the system and processes that are more forward looking rather than trying to retrofit an old process based on the limitations of your previous system. Form a partnership with your customer success team and regularly engage with your Plex partner to ensure you are cared for as a long term partner."

Victoria B

Business Leader or Manager Information Technology

"As with any ERP implementation, have a clear internal product ownership team and executive support. The Plex implementation team is fantastic and makes the entire process easy to understand."

Michael L

Business Leader or Manager C Level

17

Buyer Experience Report

/ Manufacturing Execution

Dated as of October 14, 202

Built for Plex Systems by Software Reviews

page_container_18 w:918.0 h:594.0

About the Data

SoftwareReviews collects in-depth quantitative and qualitative feedback data directly from verified end users about their experience with top enterprise software providers. Its proprietary online survey platform gathers more than 130 data points on each product, allowing end users to thoroughly evaluate their experiences using the software, from selection through purchase and service.

Every review is meticulously checked through a robust quality assurance process to ensure it is submitted by a real person with valid credentials for using the software. End-user experience and sentiment measures revealing product feature fit, perceived capabilities, business value drivers, and the quality of the provider relationship are accessible at both a high-level roll-up and a more detailed drill-down.

Software reports are available to download at SoftwareReviews.com/categories

About SoftwareReviews

With practical advisory services and a data-driven approach, SoftwareReviews’ mission is to improve the B2B software experience for all software buyers and providers.

SoftwareReviews’ pragmatic tools and detailed customer insights help software buyers maximize success with their technology decisions. SoftwareReviews collects the most in-depth customer review data from both business and IT professionals to shorten the time to decision and action for software purchasers and improve overall buyer satisfaction.

Combining deep buyer knowledge and experience, SoftwareReviews’ go-to-market practice helps technology providers better understand customer needs and accelerates planning and execution of go-to-market and product strategy.

SoftwareReviews is a division of Info-Tech Research Group, a world-class technology research and advisory firm with over two decades of research-based IT advice and technology implementation.

18

Data as of October 14, 202 Built for Plex Systems by Software Reviews

Buyer Experience Report / Manufacturing Execution

page_container_19 w:918.0 h:594.0

Featured Resources

Loading
Loading
Loading
  1. Chevron LeftChevron Left Homepage
  2. Chevron LeftChevron Left Resources
  3. Chevron LeftChevron Left Buyer Experience Report
Products
Manufacturing Execution System (MES) Quality Management System (QMS) Enterprise Resource Planning (ERP) Supply Chain Planning (SCP) Connected Worker Production Monitoring MES Automation & Orchestration Asset Performance Management (APM) Finite Scheduler
Platform
Smart Manufacturing Platform Cloud Infrastructure & Security Mobile Application Availability & Performance Manufacturing Automation
Resources
All Resources Case Studies Analyst Reports Knowledge Articles Demos Blog
Industries
All Industries Aerospace Auto and Tire Food & Beverage/CPG Industrial Manufacturing Plastics & Rubber Precision Metalforming & Fabrication
Services & Support
Customer Success & Advocacy Support Services Educational Services Professional Services Plex Community
Get Started
Request a Demo Download Resources Read Success Stories Webinars Contact Support
Company
About Us Why Plex Recognition Newsroom Events Careers Contact Us
Knowledge Articles
Elastic MES Types of Quality Management Systems The MES Beginner Guide A Guide to Production Part Approval Process What is Industry 4.0? A Guide to Advanced Product Quality Planning Supply Chain Planning: A Guide to Strategic Planning and Operations MES and the Future of Robotics Automation Cloud Based MES Basics Food Manufacturing Software: Why MES Is Critical for Food and Beverage Manufacturers Guide to Failure Mode and Effects Analysis (FMEA) Cloud-Based MES Solutions A Guide to Monitoring Machine Performance What is Connected Manufacturing and Why Should You Care About It?
Privacy & Cookie Policy
Terms & Conditions
Cookie Preferences
Accessibility Settings
Trust Center
© YYYY Plex, by Rockwell Automation. All rights reserved.
© YYYY Rockwell Automation, Inc.
Plex, by Rockwell Automation