Loading
Utility Header Logo
Plex Community
Change Country Site SelectionChange RockwellAutomation.com site selection to a different country, region or language
Plex, a Rockwell Automation Company logo
Products
Manufacturing Execution System (MES)
Manufacturing Execution Suite (MES) is a comprehensive manufacturing software solution that provides real-time, paperless production management to drive enterprise-wide compliance, quality, and efficiency.
Quality Management System (QMS)
Quality Management System (QMS) is a cloud-based digital quality solution for manufacturers that standardizes and automates quality documentation, processes, and measurements.
Enterprise Resource Planning (ERP)
Enterprise Resource Planning (ERP) is a full-featured, scalable, cloudbased ERP that automates front- and back-office processes.
Supply Chain Planning (SCP)
Supply Chain Planning (SCP) combines data from your Plex ERP and multiple departments across your business to sync up demand and supply planning to improve inventory accuracy and production management.
Connected Worker
Connected Worker empowers frontline manufacturing teams with real-time digital tools to improve productivity, reduce errors, and enhance collaboration. It connects your people, to purpose, people, productivity, and processes to drive continuous improvement and workforce agility on the shop floor.
Production Monitoring
Production Monitoring provides seamless connectivity to machines on the plant floor, delivering transparent, real-time operational KPIs and dashboards to drive continuous improvements.
MES Automation & Orchestration
MES Automation & Orchestration connects your Plex MES to the plant edge to control information flow, processes, and workcenter setup adding efficiency, saving costs, and eliminating manual errors.
Asset Performance Management (APM)
Asset Performance Management (APM) combines process, operational, and machine-level data through highly visual dashboards to proactively monitor machine and plant health to ensure optimal uptime, throughput, and maintenance needs.
Finite Scheduler
Finite Scheduler is an advanced production scheduling tool that helps manufacturers optimize resources, reduce bottlenecks, and improve on-time delivery. It enables dynamic, constraint-based scheduling to align operations with real-world capacity and demand
Platform
Smart Manufacturing Platform Overview
Discover how our integrated platform connects, automates, tracks, and analyzes your operations.
Cloud Infrastructure & Security
Enterprise-grade cloud infrastructure with industry-leading security and compliance.
Reporting & Analytics
Integrated data visualization and analytics platform enabling descriptive, diagnostic and predictive business insights with Plex.
Availability & Performance
Industry-leading uptime and performance with 99.5% availability guarantee.
Manufacturing Automation
Seamless integration with Rockwell Automation and other manufacturing systems.
Mobile Application
Access critical manufacturing data and controls from anywhere with our mobile apps.
Industries
Aerospace Auto and Tire Food & Beverage Industrial Manufacturing Plastics & Rubber Precision Metalforming
Plex MES for Automotive
Plex Interactive Demo
INTERACTIVE DEMO
Plex MES for Automotive

Gain Real-Time Visibility and Control of Your Operations

Try Now
Resources
All Resources Success Stories Analyst Reports Knowledge Articles Demos Blog
2026 Gartner® Market Guide for Manufacturing Execution Systems
Plex Generic Dark Background
Analyst Report
2026 Gartner® Market Guide for Manufacturing Execution Systems
Read More
TALK TO US
SEE A DEMO
Log In Plex Manufacturing Cloud Plex Classic
TALK TO US
SEE A DEMO
page_container_1 w:792.0 h:612.0

ABI RESEARCH COMPETITIVE RANKING

QMS SOFTWARE

OVERALL: 78.8 | INNOVATION: 69.0 | IMPLEMENTATION: 87.5 | RANK: 5

www.abiresearch.com1

©2024 ABI Research

page_container_2 w:792.0 h:612.0

| |

OVERALL: 76.6 INNOVATION: 69.0 IMPLEMENTATION: 87.5 RANK: 5

INNOVATION VERSUS IMPLEMENTATION MATRIX

QUALITY MANAGEMENT SYSTEM (QMS) SOFTWARE

100 90 80 70 60 50 40 30 20 10

0 10 20 30 40 50 60 70 80 90 100

INNOVATION

IMPLEMENTATION

Dassault Systèmes AssurX ETQ Honeywell Intellect MasterControl QT9 Software Qualio Tulip Veeva Systems

ComplianceQuest Greenlight Guru IQVIA PTC Siemens

Dot Compliance iBase-t Autodesk

Plex, by Rockwell
Automation

©2024 ABI Research

www.abiresearch.com

2

|

page_container_3 w:792.0 h:612.0

INNOVATION

INNOVATION SCORE: 69.0

Acquired in 2021 by Rockwell Automation for US$2.2 billion, the Plex Smart Manufacturing Platform provides manufacturers with a wide range of enterprise software functionality across ERP, MES, SCP, Asset Performance Management (APM), and QMS solutions. Plex QMS is supported not only by Plex’s associated software solutions, but also by Rockwell Automation’s comprehensive software and hardware ecosystem, allowing Rockwell to effectively support a manufacturer’s production process. The software provides extensive traceability and transparency at the component level to maintain and manage quality, with this functionality significantly enhanced when used in conjunction with the rest of the solution’s MES and ERP functionality.

The software has strong low-code supported functionality, including both the VisionPlex tool that allows customers to create custom screens, dashboards, and application functionality, and the Flexible Workflow Module that enables manufacturers to build workflow approvals and notifications in a simple outline format.

The company’s Supplier QMS option, which can be leveraged as a standalone option, or in conjunction with Plex Advanced QMS, contains a wide range of supplier management functionality, including supplier PPAP, part specification oversight, and administrative features.

Whilst still in the piloting and test phase of it’s the development of its AI functionality, Plex QMS is focusing its initial capabilities around Corrective Action and Root Cause that considers data across environment, people, product, & process to both determine root cause and likewise, drive corrective action.

QUALITY MANAGEMENT SYSTEM (QMS) SOFTWARE

www.abiresearch.com

3

©2024 ABI Research

page_container_4 w:792.0 h:612.0

IMPLEMENTATION

IMPLEMENTATION SCORE: 87.5

Plex QMS is a cloud-native, multi-tenant, SaaS platform that serves manufacturing markets across a wide range of both discrete and process industries, helping manufacturers meet all key global compliance and regulatory bodies’ standards and requirements such as ISO 9001, IATF 16949, ISO 22000, Food Safety System Certification (FSSC) 22000, FMEA, and the FDA’s Hazard Analysis Critical Control Point (HACCP). Plex QMS has very competitive deployment experience compared to other vendors assessed, with the solution also augmented with very strong partnerships to support deployment and technology features (Microsoft and Cognite for AI). The software has comprehensive Open APIs, allowing customers to simply connect the platform to plant floor equipment and existing third-party enterprise software. Plex QMS offers the full range of QMS functionality, which can be broken down into different tiers depending on a company’s specific needs, including Core QMS, Advanced QMS, Supplier QMS, and Total QMS. Manufacturers can easily scale up their deployments to multiple sites, with Plex utilizing an enterprise framework model that creates a series of templates with common processes, allowing for easy user adoption and simpler deployment at additional locations and lines. The QMS’ functionality is supported by a wide range of OOTB templates that can be tailored to fit customers’ specific requirements. The platform’s modular approach enables manufacturers to target specific challenges even further, with customers able to just access the elements they need at the start and then scale up as they digitally mature. Furthermore, the industry-specific templates allow manufacturers to focus on configuration, rather than customization, reducing the upfront time investment in deploying a new solution.

QUALITY MANAGEMENT SYSTEM (QMS) SOFTWARE

©2024 ABI Research

www.abiresearch.com

4

page_container_5 w:792.0 h:612.0

IMPLEMENTATION CONCLUDING REMARKS

Plex QMS software is closely integrated with the wider MES and ERP capabilities of Rockwell Automation, creating a strong overarching software solution portfolio that manufacturers can leverage to create E2E digital threads and support effective quality management. Rockwell’s primary strength was found in its implementation scoring, with the company ranking fifth overall due to its highly competitive customer base and deployment experience, alongside a comprehensive partnership ecosystem, rapid time to value, and easy scaling of deployments. Plex QMS’ overall scoring was most predominantly held back by the solution’s weaker innovation scoring with a lack of any truly innovative quality-focused functionality and no quality-based AI capabilities. The solution’s primary challenge is that it currently feels more like an MES and ERP product first and a QMS solution second, with this distinction being more noticeable for the Rockwell Automation software than other similar market competitors.

QUALITY MANAGEMENT SYSTEM (QMS) SOFTWARE

page_container_6 w:792.0 h:612.0

www.abiresearch.com

6

©2024 ABI Research

w.abiresearch.com

CRITERIA AND METHODOLOGY

page_container_7 w:792.0 h:612.0

VENDOR MATRIX

Methodology: After individual scores are established for innovation and implementation, an overall company score is established using the Root Mean Square (RMS) method:

The resulting overall scores are then ranked and used for percentile comparisons. The RMS method, in comparison with a straight summation or average of individual innovation and implementation values, rewards companies for standout performances. For example, using this method, a company with an innovation score of nine and an implementation score of one would score considerably higher than a company with a score of five in both areas, despite the mean score being the same. ABI Research believes that this is appropriate as the goal of these matrices is to highlight those companies that stand out from the others.

RANKING CRITERIA

Leader: A company that receives a score of 75 or above for its overall ranking

Mainstream: A company that receives scores between 60 and 75 for its overall ranking

Follower: A company that receives a score of 60 or below for its overall ranking

Innovation Leader: A company that receives a score of 75 or above for its innovation ranking.

Implementation Leader: A company that receives a score of 75 or above for its implementation ranking.

©2024 ABI Research

page_container_8 w:792.0 h:612.0

INNOVATION CRITERIA

Product Capabilities: What unique features does the MES solution offer? Does it include AI functionality? Does the solution effectively set itself apart from competitors?

Data Visibility, Accessibility, and Security: Is the software available over the cloud? Is it cloud native? Can data be remotely leveraged and be viewed across plants to support enterprise-wide collaboration? Are the data contextualized to meet different users’ needs within the organization? Can manufacturers leverage AI to analyze the data? Does the solution meet and exceed required security standards such as ISO 27001 and IEC-62443?

User Experience and Worker Augmentation: Does the software have low/no-code functionality? Can customers generate comprehensive reports? Can screens be customized to be operator-specific, showing only relevant information to the user? Does the MES have an embedded AI chatbot to support workers?

Building a Digital Thread: Is there an extensive enterprise software ecosystem or portfolio to support the MES software? Does the QMS include supplier management functionality? Does this functionality have any unique features?

©2024 ABI Research

page_container_9 w:792.0 h:612.0

IMPLEMENTATION CRITERIA

Bookings and Customer Base: How many global installations does the vendor support? How many different customers does the vendor have? Does the vendor demonstrate a growing customer base?

Time to Value: How much of the solution can be accessed OOTB? Does the software allow for easy and rapid scalability? Can the solution be deployed as SaaS? Does it have comprehensive integration capabilities?

Partnerships: Does the software vendor work extensively with System Integrators (SIs) and market partners? Does it have any notable AI-focused partnerships?

Support for SMEs: How well does the company’s solution effectively support smaller-scale manufacturers?

Regulatory and Standards Compliance: Does the solution help manufacturers effectively meet their given markets’ regulatory and compliance requirements? Does the software provide coverage to meet standards across different countries?

page_container_10 w:792.0 h:612.0

Published May 2024

©2024 ABI Research New York, NY 11771 USA Tel: +1 516-624-2500 www.abiresearch.com

ABI Research is uniquely positioned at the intersection of end-market companies and technology solution providers, serving as the bridge that seamlessly connects these two segments by driving successful technology implementations and delivering strategies that are proven to attract and retain customers. For further information about subscribing to ABI's Research Services as well as Industrial and Custom Solutions, contact us at +1.516.624.2500 in the Americas, +44.203.326.0140 in Europe, +65.6592.0290 in Asia-Pacific or visit www.abiresearch.com.

ALL RIGHTS RESERVED. No part of this document may be reproduced, recorded, photocopied, entered into a spreadsheet or information storage and/or retrieval system of any kind by any means, electronic, mechanical, or otherwise without the expressed written permission of the publisher. Exceptions: Government data and other data obtained from public sources found in this report are not protected by copyright or intellectual property claims. The owners of this data may or may not be so noted where this data appears. Electronic intellectual property licenses are available for site use. Please call ABI Research to find out about a site license.

©2024 ABI Research

www.abiresearch.com

10

Featured Resources

Loading
Loading
Loading
  1. Chevron LeftChevron Left Homepage
  2. Chevron LeftChevron Left Resources
  3. Chevron LeftChevron Left CA-1390 Plex by Rockwell ML - Read-Only
Products
Manufacturing Execution System (MES) Quality Management System (QMS) Enterprise Resource Planning (ERP) Supply Chain Planning (SCP) Connected Worker Production Monitoring MES Automation & Orchestration Asset Performance Management (APM) Finite Scheduler
Platform
Smart Manufacturing Platform Cloud Infrastructure & Security Mobile Application Availability & Performance Manufacturing Automation
Resources
All Resources Case Studies Analyst Reports Knowledge Articles Demos Blog
Industries
All Industries Aerospace Auto and Tire Food & Beverage/CPG Industrial Manufacturing Plastics & Rubber Precision Metalforming & Fabrication
Services & Support
Customer Success & Advocacy Support Services Educational Services Professional Services Plex Community
Get Started
Request a Demo Download Resources Read Success Stories Webinars Contact Support
Company
About Us Why Plex Recognition Newsroom Events Careers Contact Us
Knowledge Articles
Elastic MES Types of Quality Management Systems The MES Beginner Guide A Guide to Production Part Approval Process What is Industry 4.0? A Guide to Advanced Product Quality Planning Supply Chain Planning: A Guide to Strategic Planning and Operations MES and the Future of Robotics Automation Cloud Based MES Basics Food Manufacturing Software: Why MES Is Critical for Food and Beverage Manufacturers Guide to Failure Mode and Effects Analysis (FMEA) Cloud-Based MES Solutions A Guide to Monitoring Machine Performance What is Connected Manufacturing and Why Should You Care About It?
Privacy & Cookie Policy
Terms & Conditions
Cookie Preferences
Accessibility Settings
Trust Center
© YYYY Plex, by Rockwell Automation. All rights reserved.
© YYYY Rockwell Automation, Inc.
Plex, by Rockwell Automation