Loading
page_container_1 w:612.0 h:792.0

Available.
Reliable.
Scalable.
Secure.

AVAILABLE

RELIABLE

SCALABLE

SECURE

Security & GRC
Management

Operational
Controls

Technical Controls

Manufacturers require predictable business continuity, , maximum production uptime, and
tight security controls. Plex, by Rockwell Automation delivers a SaaS-based smart manufacturing
platform designed to exceed customer expectations in all three areas.

page_container_2 w:612.0 h:792.0

Best-in-Class Availability Standards

For the past five years, Plex has held strict, industry leading, availability standards with an SLA promise to meet 99.9% annual availability. We’ve met and exceeded our contracted availability year after year, never dropping below 99.99%. That’s approximately eight minutes of total unplanned downtime in a single year. Consider whether your existing systems can achieve that year over year, and the resource allocation it would take to do that.

2018 Availability
2019 Availability
2020 Availability
2021 Availability
2022 Availability

99.9%
99.9%
99.9%
99.9%
99.9%

99.998%
99.994%
99.999%
99.995%
99.996%

CONTRACTED AVAILABILITY

ACTUAL AVAILABILITY

PLEX SECURITY

2

page_container_3 w:612.0 h:792.0

Data Centers

Plex runs out of Tier 3 and above data centers (which guarantees 99.9% uptime), including one site which is the only Tier 5 platinum certified data center in the world. The data centers provide 24 x 7 security and monitoring, along with environmental controls (redundant power, climate control, flood protection and proofing, etc.) with redundant connections to network service providers to keep you running even with typical sporadic network interruptions.

Plex’s operations include data replication from the primary sites to the redundant/backup sites which happens continuously. Should an event occur, a failover is triggered, disruption is minimized, and recovery is automatic. For archival purposes, we also maintain a separate copy of data stored at the backup sites, which could be used to recover data deleted or modified unexpectedly by a customer who wishes to restore it (think of a deleted file as an example). That archival data is stored on a retention cycle for up to one year.

TIER 1

TIER 2

TIER 3

TIER 4

TIER 5

Plex Data Center Tiers

PLEX SECURITY

3

page_container_4 w:612.0 h:792.0

System Monitoring

With Plex, security monitoring exists on all layers of our infrastructure. Our monitoring tools provide a combination of presence, health, and functionality checks to ensure safety and security of your systems and rapidly escalate any potential security threats. While Plex maintains a dedicated team with multiple full-time employees, we also leverage a third-party who supplements our security operations team and helps us provide 24 x 7 security event monitoring. Plex further leverages world-class, enterprise-level monitoring tools alongside logging and monitoring solutions to ensure the system is performing as expected and remains available and responsive in addition to aiding with future capacity planning. On top of all that, our system is constantly tested for vulnerabilities and resilience.

PLEX SECURITY

4

page_container_5 w:612.0 h:792.0

SOC 1 and SOC 2 Reports

What is SOC 1 and SOC 2?

System and Organization Controls (SOC) reports are designed to help service organizations build trust and confidence in the services they offer, and the controls related to those services.

SOC 1
Report on controls at a service organization relevant to user entities’ internal control over financial reporting.

SOC 2
Report on controls at a service organization relevant to security, availability, processing integrity, confidentiality, or privacy. SOC 2 audits are comprised of a pre-determined set of control objectives. For compliance, Plex describes how we specifically meet those requirements and then are tested on them by third-party, independent auditors.

WHY IS IT IMPORTANT?

SOC reports are so important because they give companies assurance that their service providers are operating in a secure, ethical, and compliant manner. SOC 1 reports reinforce that Plex meets standardized financial reporting capabilities, which gives Plex customers confidence as they perform their own financial audits. SOC 2 reports are more targeted towards information security and designed to demonstrate alignment with best practices in information security.
By having SOC 1 and SOC 2 compliance, Plex demonstrates its ability to operate in an ethical and compliant manner in security, availability, processing integrity, confidentiality, and privacy controls related to financial reporting, and controls related to cybersecurity.

page_container_6 w:612.0 h:792.0

ISO 27001 Certification

What is ISO 27001?

ISO 27001 is the leading international standard on information security management systems (ISMS) published by the International Organization for Standardization (ISO)—the world’s largest developer of voluntary international standards—and the International Electrotechnical Commission (IEC)—an international standards organization that prepares and publishes international standards for all electrical, electronic, and related technologies.

Plex’s commitment to ensuring the integrity of our data and our customer’s data has been paramount in our overall security strategy. Achieving this ISO certification reinforces our trust in Plex to protect our data and ultimately exceed the expectations of our customers to protect their data as well.”

Tareq Falah, Vice President, IT/IS at Creative Foam

WHY IS IT IMPORTANT?

This achievement reiterates Plex’s long-standing commitment to maintaining the best security practices for its employees and customers, and further solidifies the company as a leading provider of secure smart manufacturing solutions. By undergoing this rigorous process, Plex demonstrates its commitment to mitigating risks, safeguarding data, and continuous improvement of its information security management system.
The ISO 27001 certification provides customers with additional trust, confirming that Plex will continue meeting increased security requirements while giving them confidence that the organization is maintaining best-in-class security standards.

page_container_7 w:612.0 h:792.0

Security Checklist

As a manufacturing software customer, you must make sure the system you are adopting meets specific security requirements to ensure a robust, safe, and secure plant. As you evaluate your options, here is a security must-have checklist to consider:

SOC 1 report

SOC 2 report

ISO 27001 certification

Robust investment in security team and tooling

Fully redundant and resilient network architecture

Continuous data replication from primary data center to redundant sites

Constant security monitoring and patching

Tested failover procedures

Security review during new code planning and development

Dedicated security operations center team for 24 x 7 threat monitoring

Third party system monitoring and vulnerability testing

‘A’ rated SecurityScorecard security report

Guaranteed 99.9% uptime (SLA promise)

Plex, having been delivered in the cloud for more than twenty years, is the leading software-s-a-service, cloud-native smart manufacturing platform operating at scale. Plex offers aplication in advanced manufacturing execution, supply chain visibility, and quality management across discrete, hybrid, and

process industries. And our modern, cloud-based manufacuringexecution system is easy to implement, use, and maintain. The platform is designed to accelerate your digital transformation and improve visibility into end-to-end production systems. Learn more at www.plex.com

Contextualized Insights

Featured Resources

Loading
Loading
Loading