Loading
Utility Header Logo
Plex Community
Change Country Site SelectionChange RockwellAutomation.com site selection to a different country, region or language
Plex, a Rockwell Automation Company logo
Products
Manufacturing Execution System (MES)
Manufacturing Execution Suite (MES) is a comprehensive manufacturing software solution that provides real-time, paperless production management to drive enterprise-wide compliance, quality, and efficiency.
Quality Management System (QMS)
Quality Management System (QMS) is a cloud-based digital quality solution for manufacturers that standardizes and automates quality documentation, processes, and measurements.
Enterprise Resource Planning (ERP)
Enterprise Resource Planning (ERP) is a full-featured, scalable, cloudbased ERP that automates front- and back-office processes.
Supply Chain Planning (SCP)
Supply Chain Planning (SCP) combines data from your Plex ERP and multiple departments across your business to sync up demand and supply planning to improve inventory accuracy and production management.
Connected Worker
Connected Worker empowers frontline manufacturing teams with real-time digital tools to improve productivity, reduce errors, and enhance collaboration. It connects your people, to purpose, people, productivity, and processes to drive continuous improvement and workforce agility on the shop floor.
Production Monitoring
Production Monitoring provides seamless connectivity to machines on the plant floor, delivering transparent, real-time operational KPIs and dashboards to drive continuous improvements.
MES Automation & Orchestration
MES Automation & Orchestration connects your Plex MES to the plant edge to control information flow, processes, and workcenter setup adding efficiency, saving costs, and eliminating manual errors.
Asset Performance Management (APM)
Asset Performance Management (APM) combines process, operational, and machine-level data through highly visual dashboards to proactively monitor machine and plant health to ensure optimal uptime, throughput, and maintenance needs.
Finite Scheduler
Finite Scheduler is an advanced production scheduling tool that helps manufacturers optimize resources, reduce bottlenecks, and improve on-time delivery. It enables dynamic, constraint-based scheduling to align operations with real-world capacity and demand
Platform
Smart Manufacturing Platform Overview
Discover how our integrated platform connects, automates, tracks, and analyzes your operations.
Cloud Infrastructure & Security
Enterprise-grade cloud infrastructure with industry-leading security and compliance.
Reporting & Analytics
Integrated data visualization and analytics platform enabling descriptive, diagnostic and predictive business insights with Plex.
Availability & Performance
Industry-leading uptime and performance with 99.5% availability guarantee.
Manufacturing Automation
Seamless integration with Rockwell Automation and other manufacturing systems.
Mobile Application
Access critical manufacturing data and controls from anywhere with our mobile apps.
Industries
Aerospace Auto and Tire Food & Beverage Industrial Manufacturing Plastics & Rubber Precision Metalforming
Plex MES for Automotive
Plex Interactive Demo
INTERACTIVE DEMO
Plex MES for Automotive

Gain Real-Time Visibility and Control of Your Operations

Try Now
Resources
All Resources Success Stories Analyst Reports Knowledge Articles Demos Blog
2026 Gartner® Market Guide for Manufacturing Execution Systems
Plex Generic Dark Background
Analyst Report
2026 Gartner® Market Guide for Manufacturing Execution Systems
Read More
TALK TO US
SEE A DEMO
Log In Plex Manufacturing Cloud Plex Classic
TALK TO US
SEE A DEMO
page_container_1 w:959.8 h:540.0

EIGHTH ANNUAL

State of Smart

Manufacturing Report:

Automotive Edition

The challenges and opportunities of new technology for the automotive industry

page_container_2 w:959.8 h:540.0

This report is based on the responses of 197 managers and executives from automotive manufacturers, automotive supply manufacturers, and electric vehicle manufacturers in 13 countries.

The th annual edition of the State of Smart Manufacturing report surveys

the broadest audience yet, probing deeply into global manufacturing. This report has expanded in scope from previous years, with quadruple the number of respondents, across 13 of the top manufacturing countries; 25% of whom work for firms with over $1B in revenue. Participants, who hold positions from management up to the C-suite, responded to questions that reveal the current state of technology in manufacturing, the biggest challenges, and the future of the industry.

This report from Rockwell Automation, in association with Sapio Research,

includes a technology adoption plan alongside the research findings to help you turn insights into action.

WHAT IS SMART MANUFACTURING?
Smart Manufacturing is the intelligent, real-time orchestration and optimization of business, physical, and digital processes within factories and across the entire value chain. Resources and processes are automated, integrated, monitored, and continuously evaluated based on all available information as close to real time as possible.
MESA International

I N T R O D U C T I O N

8th Annual State of Smart Manufacturing Report: Automotive Edition 02

page_container_3 w:959.8 h:540.0

AN EVOLVING INDUSTRY IN PURSUIT OF QUALITY

INTRODUCTION

Few sectors have had to evolve as much as the automotive industry over the past few years. Between shifts in consumer demand, supply chain disruption, microchip shortages, and the continuing fallout of the COVID-19 pandemic, this evolution has hardly been straightforward.

Challenges to Profitable Growth

Manufacturers in the automotive sector identified the need to balance quality with profitable growth as their number one internal challenge in both 2022 and 2023. 43% of automotive manufacturing leaders believe this was their biggest internal obstacle in 2022 and 40% expect this to continue in 2023.

Additionally, respondents highlighted two critical workforce-related challenges. Onboarding new employees (39%) and worker retention (38%) ranked in the top five concerns around growth in 2023, indicating that workforce is critical to the industry’s growth.

Looking forward to 2023, more automotive manufacturers (54%) are concerned about raw material shortages than last year, while inflation (47%) remains a key issue.

Q. What do you see as the biggest internal/external obstacle(s) to your organization’s growth next year (calendar year 2023)? Select top Base: 197

03

INTERNAL

Deploying and integrating new technology

Worker retention/knowledge retention

Organizational information/data silos

Onboarding new employees

Balancing quality and growth

EXTERNAL

Shortage of skilled workers

Supply chain disruption

Impact of COVID-19 pandemic

Inflation

Raw material/microchip shortage/prices

Industry Obstacles and Outlook

8th Annual State of Smart Manufacturing Report: Automotive Edition

Still, the biggest obstacles remain external. In 2022, the impact of the pandemic ( 49%) and raw material shortages (such as microchips) ( 45%) were cited as the top external obstacles to growth.

page_container_4 w:959.8 h:540.0

INTRODUCTION

When asked how they intend to mitigate these risks, the number one response

59% are mitigating internal risks by adopting technology with 50% doing the same for external risks, which both ranked high among all industries. Similarly, when asked how they intend to drive positive business outcomes, the number one response was by “increasing automation.”

31% of automotive manufacturers either plan to or have already invested in AI and machine learning technologies, which is expected to continue growing as more use cases develop along with ease of use applications.

For all automotive manufacturers, it’s clear that the #1 goal remains focused on consistency of quality in the face of workforce-related disruptions, while maintaining profitable growth.

TECHNOLOGY’S

ESSENTIAL ROLE

“Minimizing costs and Improving quality are the number one drivers for the acceleration of digital transformation.”

Catalysts for Digital Transformation

Minimize costs
Improving quality
43%
42%
Overall equipment
effectiveness (OEE)
Boosting production
Keeping up with competitors
Adapting to new
regulations and standards
Meeting the needs of the rapidly
changing consumer behavior
Ensuring sustainable practices
Reducing downtime
Agility/adaptability/keeping
up with evolving markets
Supply chain disruption

40%
37%
36%
36%
35%
35%
32%
29%

8th Annual State of Smart Manufacturing Report: Automotive Edition

Q. Which of the following do you feel is creating the need to accelerate digital transformation in your organization? Select top 5 Base: 197

04

43%

page_container_5 w:959.8 h:540.0

GENERAL ATTITUDES TOWARD TECHNOLOGY

The automotive industry is no stranger to technology. On average, automotive manufacturers invest 23% of their operating budget on technology, which aligns with the average of all industries taking part in this survey. This investment includes cloud technologies (32%) and cybersecurity (30%), along with 41% investing in automation on the plant floor.

SECTION 2: GENERAL ATTITUDES TOWARD TECHNOLOGY

8th Annual State of Smart Manufacturing Report: Automotive Edition

05

Q. Which of the following areas does your organization plan to invest in as a result of disruption over the last 12 months (COVID-19, major weather event, supply chain interruptions, society, etc?) Select top 5

34%

32%

38%

Cloud technology

36%

Automated process enforcement

Supply chain planning

30%

Cybersecurity

41%

Plant floor automation

Automation of business processes

23%

of operating budget

is spent on technology

Planned Investments

to Mitigate Disruption

page_container_6 w:959.8 h:540.0

SECTION 2: GENERAL AUTOMATED TECHNOLOGY

THE IMPACT OF PROCESS AUTOMATION

64% of businesses are using software to automate processes and 54% of leaders are increasing automation to address labor shortages.

Despite this increased use of technology, 85% of automotive manufacturers expect to maintain or even increase their current workforce.

42% expect to repurpose their existing workforce and 27% believe they’ll actually hire more workers as a result of technology adoption, indicating that technology can both address current issues and catalyze growth.

Process automation ranked as the highest ROI investment among automotive manufacturers.

85% of automotive manufacturers expect to maintain or grow employment as a result of technology adoption

Technologies with the Biggest ROI

Process Automation
Automated mobile robots and automated guided vehicles
Machine Integration
Machine Learning/Artificial Intelligence
Industrial Internet of Things (IIoT)/Internet of Things (IoT)
Cloud/Saas
RPA (Robotic Process Automation)
Voice Recognition/Natural Language Processing (NLP) Technology
3D printers/additive manufacturing
Sensor/RFID/Geo Tagging
Augmented Reality, Mixed Reality, Virtual Reality
Cameras/Scanner/Drones
Wearables
5G
Generative Design
Digital twins (i.e., digital replicas synchronized with physical assets)
Blockchain
Cobots (Collaborative Robots)
Facial Recognition

31%
25%
25%
22%
21%
21%
20%
17%
17%
16%
16%
15%
15%
13%
11%
11%
11%
10%
9%

8th Annual State of Smart Manufacturing Report: Automotive Edition

Q. Which of these technologies that your company has invested in had the biggest ROI over the last 12 months? Select top 5 Base: 192 *Options masked through those selected 'already invested' in Q11.

page_container_7 w:959.8 h:540.0

ADOPTING SMART MANUFACTURING

The automotive industry is well aware of the potential of smart manufacturing and 97% of automotive manufacturers believe smart manufacturing is very important to the future success of their business.

Nearly half of respondents (49%) are actively using smart manufacturing right now.

Of those who have not yet invested in smart manufacturing, over half (51%) plan to adopt within the next 12 months.

Specifically, automotive manufacturers are interested in smart manufacturing initiatives for production monitoring (60%), quality management systems (QMS) (52%) and manufacturing execution systems (MES) (49%).

This data may indicate that automotive manufacturers see an opportunity to leverage incremental, lower initial cost and less resource-intensive smart manufacturing solutions – like production monitoring – that provide strong value and quick time to payback and ROI. They can then reinvest that ROI in their next adoption step, which may be a QMS or MES, allowing them to scale in a cost- and resource-conscious way.

Q. Which of the following smart manufacturing initiatives / systems has your company adopted or plans to adopt? Select one per row Base: 197

Advanced Analytics

31%

Enterprise Asset Management (EAM)

32%

Asset Performance Management (APM)

36%

Computerized Maintenance Management System (CMMS)

37%

Enterprise Resource Planning (ERP)

42%

Industrial IoT (IIoT)

44%

Supply Chain Planning (SCP)

44%

Manufacturing Execution System (MES)

49%

Quality Management System (QMS)

52%

Production Monitoring

60%

SECTION 3: ADOPTING SMART MANUFACTURING

8th Annual State of Smart Manufacturing Report: Automotive Edition 07

page_container_8 w:959.8 h:540.0

SECTION 3: ADOPTING SMART MANUFACTURING

THE ROI

OF SMART MANUFACTURING

When asked why businesses are adopting smart manufacturing, the top reason cited by leaders is to reduce cost (37%) with ‘improving quality’ a close second (32%).

In practice, 35% of these businesses report that smart manufacturing has helped mitigate issues with deploying and integrating new technologies. Additionally, 29% believe that smart manufacturing has helped them to keep pace with market transformations and to mitigate the lingering impact of the pandemic.

Smart manufacturing initiatives involving enterprise resource planning (ERP), manufacturing execution systems (MES), Industrial IoT (IIoT), and quality management systems (QMS) ranked as the top solutions for ROI.

Q. Which of these obstacles have your current smart manufacturing initiatives helped to mitigate? Select all that apply

*Only asked if 'Already adopted' or 'Plan to adopt' was selected at Q21.

Base: 196

Where has smart manufacturing helped the most?

Deploying and integrating new technology

35%

Keeping pace with market transformations

29%

Impact of COVID-19 pandemic

29%

Product quality / Balancing quality and growth

28%

Inflation

26%

Shortage of skilled workers

26%

Supply chain disruption

24%

Cybersecurity risks (e.g., ransomware, phishing)

24%

8th Annual State of Smart Manufacturing Report: Automotive Edition 08

page_container_9 w:959.8 h:540.0

SECTION 3: ADOPTIONS MART MANUFACTURING

BARRIERS TO ADOPTION

Manufacturers in the automotive industry are certainly adopting new technologies rapidly, but that’s not to say it’s happening without friction.

48% of businesses report a lack of skills to manage smart manufacturing initiatives as the biggest barrier to adoption, while 46% report employee resistance to new technologies as the biggest barrier.

Change management is therefore a key component of successful technology adoption, in particular when technology adoption adds new growth opportunities for employees. Adoption also remains a challenge as shown by the 26% of automotive manufacturers that cite technology paralysis – an inability to decide between solutions – as one of their main obstacles to overcome.

In spite of these barriers, businesses in the automotive industry are increasingly relying on technology to overcome their biggest internal and external obstacles.

26%

of automotive manufacturers
hampered by technology paralysis

Q. What are the barriers to adopting smart manufacturing? Select top 5

*Only asked to those using or actively evaluating smart manufacturing solutions
Base: 168

Barriers to Smart Manufacturing Adoption

Lack of skill set to manage smart
manufacturing implementation

Employee resistance to technology
adoption and change

48%
46%
43%

39%
38%
36%
35%
34%
33%
31%

Lack of skill set to take advantage of
smart manufacturing technology

Lack of knowledge on smart
manufacturing technology and benefits

Difficult to replace/upgrade legacy systems
Cost/Expense

Misalignment between business objectives
and smart manufacturing objectives

Lack of clear definition of smart
manufacturing value/ROI

Leadership's resistance to change
No sustained leadership support

8th Annual State of Smart Manufacturing Report:

Automotive Edition

09

page_container_10 w:959.8 h:540.0

SUSTAINABILITY AND ESG

AS A MEANS OF DIFFERENTIATION

Even amidst external challenges like inflation, supply chain issues, and labor shortages, the automotive industry remains committed to improving its overall impact on the planet.

97% of auto manufacturers and suppliers report having sustainability and ESG initiatives in place.

49% pursue sustainability and ESG initiatives as a competitive differentiator. Never before have we seen such a large percentage of automotive manufacturers calling out sustainability and ESG as a competitive differentiator.

New and potential regulations along with consumer demand are especially influential for automotive manufacturers - so much so that they view their policies and the actions around those policies as a way to differentiate from the competition.

Improving efficiencies (41%) and environmental concerns (41%) ranked 2nd as motivations for ESG and sustainability programs. Manufacturers are paying closer attention to the value they are delivering to both the business and society.

49%
A competitive differentiator (to win business from customers who have supplier requirements)

41%
To address potential environmental issues before they arise

35%
To build our presence in the community

33%
It’s good for the bottom line

31%
To address social inequalities that may suppress talent in the workforce

30%
A desire to do good

22%
Pressure from investors

8th Annual State of Smart Manufacturing Report: Automotive Edition 10

Q. Which of the following drives or motivates your organization to pursue ESG/sustainability? Select all that apply

Base: 192
*Only asked to those with some form of ESG program already in place

CONCLUSION

35%

21%

Fosters a collaborative environment

Improve efficiencies

page_container_11 w:959.8 h:540.0

CONCLUSION

LOOKING FORWARD

Leaders in the automotive industry face a complex collection of external economic challenges as well as a critical moment of change management internally.

44% are relying on automation to help their business transform over the next five years with 41% also relying on improving their use of data analytics. This will remain a challenge with 35% of data in the auto industry still going unused.

Looking ahead, the tangible return on investment of existing smart manufacturing initiatives and the industry’s motivation to leverage it for success will likely continue the digital transformation journey for many as automotive leaders look to increase profitable growth in 2023 and beyond.

Driving Improvements Over the Next 5 Years

Increased automation 44%

Better use of data analytics 41%
Automated process enforcement 40%

ESG/sustainability program/policies 39%

Increased use of Artificial Intelligence/Machine Learning 38%

Leveraging new/emerging market opportunities 35%

Adopting smart manufacturing software 34%

Increased training and employee programs 32%

Adopting cloud technology 32%

Adopting supply chain planning software 31%

Q. How do you plan to drive positive business outcomes over the next five years?

*Only asked to those using or actively evaluating smart manufacturing solutions Base: 197

EIGHTH ANNUAL State of Smart Manufacturing Report
A global view of today’s challenges and tomorrow’s opportunities to harness technology for greater resiliency, agility, and sustainability

To see how the wider manufacturing industry is using technology to move forward, read the complete State of Smart Manufacturing Report.

8th Annual State of Smart Manufacturing Report: Automotive Edition11

page_container_12 w:959.8 h:540.0

DEMOGRAPHICSAND FIRMOGRAPHICS

Industry Sector

Annual Revenue(US Dollars)

100%

Auto, Auto Tier
Supplies, EV

Region

APAC
Europe
North America

52%

31%

17%

What is your annual business revenue? (Aggregated Revenue)

What industry do you work in? Select one

In which country do you currently work? Select one

Base: 197

29%

23%

14%

19%

14%

$10 million -
$149 million

$150 million -
$499 million

$500 million -
$999 million

$1 billion -
$10 billion

$10 billion+

8th Annual State of Smart Manufacturing Report: Automotive Edition

Q.

Q.

Q.

DEMOGRAPHICS AND FIRMOGRAPHICS

page_container_13 w:959.8 h:540.0

Connect with us.

Allen-Bradley and expanding human possibility are trademarks of Rockwell Automation, Inc. Trademarks not belonging to Rockwell Automation are property of their respective companies.

Publication INFO-BR028A-EN-P March 2023 Copyright © 2023 Rockwell Automation, Inc. All Rights Reserved. Printed in USA.

Featured Resources

Loading
Loading
Loading
  1. Chevron LeftChevron Left Homepage
  2. Chevron LeftChevron Left Resources
  3. Chevron LeftChevron Left 10291-7th-s-o-s-m-auto
Products
Manufacturing Execution System (MES) Quality Management System (QMS) Enterprise Resource Planning (ERP) Supply Chain Planning (SCP) Connected Worker Production Monitoring MES Automation & Orchestration Asset Performance Management (APM) Finite Scheduler
Platform
Smart Manufacturing Platform Cloud Infrastructure & Security Mobile Application Availability & Performance Manufacturing Automation
Resources
All Resources Case Studies Analyst Reports Knowledge Articles Demos Blog
Industries
All Industries Aerospace Auto and Tire Food & Beverage/CPG Industrial Manufacturing Plastics & Rubber Precision Metalforming & Fabrication
Services & Support
Customer Success & Advocacy Support Services Educational Services Professional Services Plex Community
Get Started
Request a Demo Download Resources Read Success Stories Webinars Contact Support
Company
About Us Why Plex Recognition Newsroom Events Careers Contact Us
Knowledge Articles
Elastic MES Types of Quality Management Systems The MES Beginner Guide A Guide to Production Part Approval Process What is Industry 4.0? A Guide to Advanced Product Quality Planning Supply Chain Planning: A Guide to Strategic Planning and Operations MES and the Future of Robotics Automation Cloud Based MES Basics Food Manufacturing Software: Why MES Is Critical for Food and Beverage Manufacturers Guide to Failure Mode and Effects Analysis (FMEA) Cloud-Based MES Solutions A Guide to Monitoring Machine Performance What is Connected Manufacturing and Why Should You Care About It?
Privacy & Cookie Policy
Terms & Conditions
Cookie Preferences
Accessibility Settings
Trust Center
© YYYY Plex, by Rockwell Automation. All rights reserved.
© YYYY Rockwell Automation, Inc.
Plex, by Rockwell Automation