Loading
Utility Header Logo
Plex Community
Change Country Site SelectionChange RockwellAutomation.com site selection to a different country, region or language
Plex, a Rockwell Automation Company logo
Products
Manufacturing Execution System (MES)
Manufacturing Execution Suite (MES) is a comprehensive manufacturing software solution that provides real-time, paperless production management to drive enterprise-wide compliance, quality, and efficiency.
Quality Management System (QMS)
Quality Management System (QMS) is a cloud-based digital quality solution for manufacturers that standardizes and automates quality documentation, processes, and measurements.
Enterprise Resource Planning (ERP)
Enterprise Resource Planning (ERP) is a full-featured, scalable, cloudbased ERP that automates front- and back-office processes.
Supply Chain Planning (SCP)
Supply Chain Planning (SCP) combines data from your Plex ERP and multiple departments across your business to sync up demand and supply planning to improve inventory accuracy and production management.
Connected Worker
Connected Worker empowers frontline manufacturing teams with real-time digital tools to improve productivity, reduce errors, and enhance collaboration. It connects your people, to purpose, people, productivity, and processes to drive continuous improvement and workforce agility on the shop floor.
Production Monitoring
Production Monitoring provides seamless connectivity to machines on the plant floor, delivering transparent, real-time operational KPIs and dashboards to drive continuous improvements.
MES Automation & Orchestration
MES Automation & Orchestration connects your Plex MES to the plant edge to control information flow, processes, and workcenter setup adding efficiency, saving costs, and eliminating manual errors.
Asset Performance Management (APM)
Asset Performance Management (APM) combines process, operational, and machine-level data through highly visual dashboards to proactively monitor machine and plant health to ensure optimal uptime, throughput, and maintenance needs.
Finite Scheduler
Finite Scheduler is an advanced production scheduling tool that helps manufacturers optimize resources, reduce bottlenecks, and improve on-time delivery. It enables dynamic, constraint-based scheduling to align operations with real-world capacity and demand
Platform
Smart Manufacturing Platform Overview
Discover how our integrated platform connects, automates, tracks, and analyzes your operations.
Cloud Infrastructure & Security
Enterprise-grade cloud infrastructure with industry-leading security and compliance.
Reporting & Analytics
Integrated data visualization and analytics platform enabling descriptive, diagnostic and predictive business insights with Plex.
Availability & Performance
Industry-leading uptime and performance with 99.5% availability guarantee.
Manufacturing Automation
Seamless integration with Rockwell Automation and other manufacturing systems.
Mobile Application
Access critical manufacturing data and controls from anywhere with our mobile apps.
Industries
Aerospace Auto and Tire Food & Beverage Industrial Manufacturing Plastics & Rubber Precision Metalforming
Plex MES for Automotive
Plex Interactive Demo
INTERACTIVE DEMO
Plex MES for Automotive

Gain Real-Time Visibility and Control of Your Operations

Try Now
Resources
All Resources Success Stories Analyst Reports Knowledge Articles Demos Blog
2026 Gartner® Market Guide for Manufacturing Execution Systems
Plex Generic Dark Background
Analyst Report
2026 Gartner® Market Guide for Manufacturing Execution Systems
Read More
TALK TO US
SEE A DEMO
Log In Plex Manufacturing Cloud Plex Classic
TALK TO US
SEE A DEMO
page_container_1 w:960.0 h:540.0

STATE OF SMART
MANUFACTURING
REPORT

Opportunities & Challenges for Today’s Automotive Manufacturers

6TH ANNUAL

page_container_2 w:960.0 h:540.0

Participants in a recent global survey of nearly 300 manufacturers, including 80 automotive manufacturers, recognized the importance of smart manufacturing for agile decision making, process automation, and greater efficiency.

This study from Plex Systems, in collaboration with Hanover Research, explores how automotive manufacturers can use technology to address today’s challenges and take advantage of long-term opportunities.

The data reveals a clear need for smart manufacturing technology in order to address current challenges, especially those created or heightened by the COVID-19 pandemic.

• Most automotive manufacturers are currently using at least some components of smart manufacturing to achieve their business goals.

• Technology investments for auto manufacturers are determined predominantly by tangible ROI. The data shows a need for emerging technologies, but auto manufacturers must clearly understand the value cases in order to drive adoption.

• Automotive manufacturers are pragmatic and tend to favor smart manufacturing technologies that complement their existing operations while enabling them to scale and expand over time as new challenges arise.

SMART MANUFACTURING:

The intelligent, real-time orchestration and optimization of business, physical, and digital processes within factories and across the entire value chain. Resources and processes are automated, integrated, monitored, and continuously evaluated based on all available information as close to real time as possible.

MESA International

INTRODUCTION

2

| State of Smart Manufacturing Report

page_container_3 w:960.0 h:540.0

RESPONDENT DEMOGRAPHICS

INTRODUCTION

In which of the following areas does your organization operate?

Parts & supplies Passenger safety systems Electronics Coating & painting

KEY SOLUTIONS

Enterprise Resource Planning (ERP): Automates front- and back-office processes, including financial management, revenue management, human capital, order management, billing, and inventory

Manufacturing Execution Suite (MES): Tracks and documents the transformation of raw materials into finished goods, providing real-time production management to drive enterprise-wide compliance, quality, and efficiency

Quality Management System (QMS): Standardizes and automates quality documentation, processes, and measurements

Supply Chain Planning (SCP): Combines data from multiple departments across the business to sync demand and supply forecasting to improve inventory accuracy and production management

Industrial IoT (IIoT): Combines process, operational, and machine-level data to improve business performance, automate production and business processes, and increase plant floor production efficiency

Manufacturing Analytics: Provides systematic analysis of data to discover deeper insights, make predictions, or generate recommendations

18% 20% 29% 67%

| State of Smart Manufacturing Report

3

page_container_4 w:960.0 h:540.0

SMART TECHNOLOGY IN AUTOMOTIVE MANUFACTURING TODAY

| State of Smart Manufacturing Report

4

page_container_5 w:960.0 h:540.0

SMART TECHNOLOGY IN AUTOMOTIVE MANUFACTURING TODAY

THE VALUE OF SMART MANUFACTURING

of automotive industry professionals feel smart manufacturing is very important to their future success.

Though many manufacturers are actively using smart manufacturing technologies, automotive manufacturers are slightly behind other sectors in adoption.

Despite this lag, many auto manufacturers say they are actively evaluating smart manufacturing solutions, and very few have no plans to adopt.

78%

To what extent is your organization using smart manufacturing?

Auto All other

5% 5%

15%15%

Do not use and do not plan to

Do not use but there is interest

15%15%

Actively evaluating solutions with intention to invest

47%37%34%

Use some components but not a fully integrated solution

23%

Use a fully integrated solution

10%9%

5

| State of Smart Manufacturing Report

page_container_6 w:960.0 h:540.0

Cloud adoption among manufacturers is at an all-time high, laying the foundation for future smart manufacturing initiatives.

Nearly two-thirds of automotive manufacturers are running the majority of their enterprise software solutions, such as ERP and CRM, in the cloud, slightly outpacing the rest of the manufacturing industry.

How much of your enterprise software is in the cloud vs. on-premise?

Auto

All other

All in the cloud
Mostly in the cloud
Equally in the cloud and on-premise
Mostly on-premise
All on-premise

54%
30%
4%
1%
10%

48%
28%
7%
3%
14%

“The only work involved in rolling Plex out to employees was to set up a new computer with an internet connection. We quickly gained the ability to use an integrated system with no manual recordkeeping and easy access to data for everyone.”

integrated system

Cathy Cuneo

Quality Manager at Horizon Technology

SMART TECHNOLOGY IN AUTOMOTIVE MANUFACTURING TODAY

PROOF POINT:

HORIZON TECHNOLOGY

6

| State of Smart Manufacturing Report

page_container_7 w:960.0 h:540.0

Auto manufacturers generally place higher value on smart manufacturing components that are closer to the plant floor and considered core to manufacturing operations.

Auto manufacturers place slightly lower value on smart manufacturing components they view as having less clearly defined value cases, suggesting a need to better understand the potential ROI of these technologies and their ability to solve business challenges.

SMART TECHNOLOGY IN AUTOMOTIVE MANUFACTURING TODAY

View as very or extremely valuable:

89%

Manufacturing
execution
systems (MES)

81%

Quality management
systems (QMS)

76%

Manufacturing
Analytics

66%

Industrial IoT (IIoT)

| State of Smart Manufacturing Report

7

page_container_8 w:960.0 h:540.0

OVERCOMING BARRIERS TO
CLOSE THE ADOPTION GAP

Companies are looking to adopt smart manufacturing solutions but face some roadblocks. Cost and lack of clarity around value are among the top barriers to adoption—when the value is not understood, the cost is perceived as high.

• Concerns around cost and employee adoption are notably higher in the automotive sector. This is likely due to auto manufacturers’ pragmatic approach to investing in technology that aligns with clearly defined business value and addresses widespread workforce challenges.

• Focusing short-term on their core production business while failing to innovate could hurt auto manufacturers long-term.

SMART TECHNOLOGY IN AUTOMOTIVE MANUFACTURING TODAY

What are the barriers to adopting smart manufacturing?

Cost/Expense

Employee resistance to technology adoption and change

Lack of clear definition of smart manufacturing value

Lack of skill set to manage smart manufacturing implementation

Lack of skill set to take advantage of smart manufacturing technology

Auto All other

51%
39%
32%
26%
32%
27%
46%
37%
33%
33%

8 | State of Smart Manufacturing Report

page_container_9 w:960.0 h:540.0

SMART TECHNOLOGY IN AUTOMOTIVE MANUFACTURING TODAY

While automotive manufacturers favor smart technologies in core manufacturing operations, multiple points of entry to smart manufacturing are possible with a lower initial investment that scales over time, including quality management, machine integration, process automation, Industrial IoT, manufacturing analytics, and supply chain planning.

• These investments help manufacturers decrease waste, improve resource efficiency, and enhance operational performance — thereby improving customer satisfaction and market competitiveness.

• Early wins help build the business case for additional investment and scaled expectations.

PROOF POINT: MOTUS
INTEGRATED TECHNOLOGIES

“When we launched Plex in our production facilities, it brought with it a foundation of change and visibility. We gained a better understanding and control of our inventory and increased our operational efficiencies. 

We’ve also reduced human errors, decreased our scrap rates, and increased the quality of our product by identifying production errors earlier in the process.”

Garn Evans

CIO at Motus Integrated Technologies

9

| State of Smart Manufacturing Report

page_container_10 w:960.0 h:540.0

ADDRESSING
CHALLENGES
HEAD-ON

| State of Smart Manufacturing Report

10

page_container_11 w:960.0 h:540.0

The automotive industry is experiencing major shifts. Consumer purchasing behavior is changing, and governments around the world are pushing the auto industry to reduce carbon emissions and adopt sustainable operational practices, causing auto manufacturers to assess both their financial operations and social responsibilities.

The past year has particularly tested auto manufacturers’ preparedness to navigate major disruption that heightened workforce challenges and increased competition

in a volatile market.

What are the biggest obstacles to your organization’s growth?

ADDRESSING CHALLENGES HEAD-ON

66%

42%

39%

Impact of COVID-19 pandemic

Competition

Supply chain disruption

| State of Smart Manufacturing Report

11

page_container_12 w:960.0 h:540.0

ADDRESSING CHALLENGES HEAD-ON

NAVIGATING SUPPLY CHAIN DISRUPTION

Unsurprisingly, automotive manufacturers have been impacted by supply chain challenges due to the COVID-19 pandemic. This disruption has emphasized the need to develop a more agile supply chain and contingency plans for unforeseen shutdowns. Forced closures in some regions and reduced staff per shift no doubt contributed to some supply chain fluctuation.

How has the COVID-19 pandemic affected your organization?

Increase efficiency with smaller workforce
Greater interest in developing more agile supply chain
Developed contingency plan for widespread disruption
Restored confidence in ability to plan for business disruption
Complied with COVID-19-specific regulations
Reprioritize investments
Unable to produce at capacity due to lack of qualified workers
Organization has diversified (e.g., industry, product)

80%
71%
67%
66%
66%
62%
56%

| State of Smart Manufacturing Report

12

page_container_13 w:960.0 h:540.0

ADDRESSING CHALLENGES HEAD-ON

While nearly three-fourths of automotive manufacturers feel supply chain planning is very or extremely valuable, they rely more heavily on error-prone manual or homegrown supply chain planning solutions than the industry as a whole.

71% of auto manufacturers use manual or homegrown solutions compared to 51% of manufacturers across all other sectors.

Only 10% of auto manufacturers use connected supply chain planning solutions compared to 27% of non-auto manufacturers.

Connected supply chain planning solutions that are cloud-based, scalable, and able to connect business and operational data enable manufacturers to:

Navigate supply chain disruption

Remain steady amidst a changing market

Use data to understand where and how to pivot their operations

13

| State of Smart Manufacturing Report

page_container_14 w:960.0 h:540.0

ADDRESSING WORKFORCE
CHALLENGES

Compared to the manufacturing industry overall, automotive manufacturers have felt a stronger negative impact on their organizations’ internal operations due to the pandemic, such as production output and ability to meet market or customer demands.

ADDRESSING CHALLENGES HEAD-ON

91% have experienced adverse impact compared with 74% of other manufacturers.

| State of Smart Manufacturing Report 14

page_container_15 w:960.0 h:540.0

ADDRESSING CHALLENGES HEAD-ON

Key areas of automotive manufacturers’ operations have been affected by the COVID-19 pandemic to a greater extent than the industry overall:

80% of auto manufacturers see a need to increase their efficiency with a smaller workforce compared to 69% of other manufacturers.

62% of auto manufacturers say they haven’t been able to produce at capacity due to lack of qualified workers compared to 53% of other manufacturers.

To address these needs, auto manufacturers are turning to automation.

• Auto manufacturers lead other sectors in automation, with nearly three-fourths using software and/or hardware to automate processes.
• Compared to the industry overall, auto manufacturers place slightly greater importance on technologies capable of automating business processes and automatic machine control.
• 43% of auto manufacturers plan to increase their future spend on automation.

80%
69%
62%
53%

Auto
Auto
All other
All other

15

| State of Smart Manufacturing Report

page_container_16 w:960.0 h:540.0

Automation affects workers’ skills in two ways depending on how and where it is implemented in an organization’s operations:

ADDRESSING CHALLENGES HEAD-ON

While smart technologies can reduce the number of workers on the factory floor, they can provide career growth opportunities as employees learn critical new technical skills.

Automation can also reduce complexity, making it easier and faster to hire and onboard lower-skilled employees.

WORKFORCE INSIGHTS FROM PLEX

As manufacturing production recovered during the latter half of 2020, the number of unique users logging into Plex increased by 8% while the production rate increased by 18%. Despite a lower workforce volume, Plex customers are able to meet high levels of production through investments in automation tools and smart technologies in addition to traditional measures such as additional shifts.

| State of Smart Manufacturing Report

16

page_container_17 w:960.0 h:540.0

ADDRESSING CHALLENGES HEAD-ON

COMPETING IN A VOLATILE MARKET

The COVID-19 pandemic has increased competition and elevated the need for manufacturers to address gaps hindering their success. Compared to other sectors, auto manufacturers see a greater need for technology and access to/ability to use data effectively in order to gain a competitive edge.

Which of the following does your organization lack that would help outpace the competition?

Given the self-identified need for both technology and access to data in order to compete, it’s not surprising that automotive manufacturers are significantly behind in leveraging technology for use cases that require the collection, connection, and analysis of data from throughout the organization.

Which operational activities are you currently supporting with software and/or hardware?

Technology               Skilled workforce          Access to data

35%               32%                31%
25%
14%
22%

Auto          All other

69%
72%
75%
70%
61%

72%
65%
58%
52%
51%

Automating processes
Tracking corporate data (e.g., financials, human capital management)
Connecting people, systems, machines, and supply chains
Leveraging analytics for insights into the business
Tracking plant floor production data

17

| State of Smart Manufacturing Report

page_container_18 w:960.0 h:540.0

ADDRESSING CHALLENGES HEAD-ON

Though they ranked Industrial IoT and manufacturing analytics slightly lower in importance than the rest of the industry, auto manufacturers have a very real desire to capture and use data more effectively. To accomplish this, auto manufacturers have the opportunity to expand their use of connected devices, which harness valuable production data close to the source.

38% of auto manufacturers are using sensors in their operations compared to 48% of other manufacturers.

42% of auto manufacturers are using consumer devices like mobile phones compared to 52% of other manufacturers.

PROOF POINT: COASTAL AUTOMOTIVE

“We had no trouble getting people excited about Plex because it means they’re not tethered to individual work carts anymore. When you put a wireless smart scanner in their hands, they can be much more mobile and get jobs done more quickly as inventory moves through our facilities.”

Jeff Bender
Materials Manager at Coastal Automotive

page_container_19 w:960.0 h:540.0

Using smart technology to capture and analyze valuable production data—especially on the plant floor—will increase manufacturers’ visibility into their operations and support data-driven decision making to improve their organization.

Nearly half of auto manufacturers currently collect data to monitor specific operational areas such as sales performance and supply chain risk, but there is huge opportunity to adopt smart technologies that can connect and analyze enterprise-wide data to achieve greater visibility, efficiency, and agility.

ADDRESSING CHALLENGES HEAD-ON

How does your organization use data collected from the technology, processes, connected devices, etc. you currently have in place?

BETTER SERVE CUSTOMERS

INCREASE OPERATIONAL EXCELLENCE

IMPROVE HEALTH OF SUPPLY CHAIN

MITIGATE RISK

AUTO OTHERS

AUTO OTHERS

AUTO OTHERS

AUTO OTHERS

Sales analytics                 48%     41%

Sales and operations planning 41% 45%

Improve/monitor product quality 29% 42%

Inventory forecasting           20% 42%

Process optimization               42% 46%

Management dashboards        42% 33%

Artificial Intelligence/ Machine learning 34% 41%

Production planning/ scheduling 33% 48%

Predictive maintenance           28% 35%

Monitoring or managing supply chain risk 46% 40%

Supplier performance           29% 38%

Supply and/or demand planning 25% 41%

Evaluating critical suppliers     51% 45%

Backing up data                   44% 46%

Ensuring data accuracy for reporting and informed decision making 37% 42%

Isolating supply chain problems 30% 41%

19

| State of Smart Manufacturing Report

page_container_20 w:960.0 h:540.0

LOOKING AHEAD TO FUTURE OPPORTUNITIES

| State of Smart Manufacturing Report

20

page_container_21 w:960.0 h:540.0

LOOKING AHEAD TO FUTURE OPPORTUNITIES

Given the level of disruption caused by the pandemic, it’s no surprise that COVID-19 has shed light on the need for smart manufacturing processes and technologies across industries.

Although 2020 posed several challenges for the automotive industry, it also accelerated digitization across several operational areas.

87% of auto manufacturers agree that the COVID-19 pandemic has increased the need for smart manufacturing processes and technologies.

71% of auto manufacturers say the COVID-19 pandemic has made investing in smart manufacturing technology

a higher priority

 

70% of auto manufacturers with plans to adopt smart manufacturing will do so within the next 12 months, outpacing the industry overall.

When does your organization plan to adopt smart manufacturing?

Within 12 months
1 to 2 years
More than 2 years
Auto

70%

22%

2%

57%

30%

6%

21

| State of Smart Manufacturing Report

page_container_22 w:960.0 h:540.0

Auto manufacturers are especially ready to invest in cloud technology and automation, which help make for better, higher-quality products while supporting productivity improvements.

Where do you plan to increase tech spend in the future?

LOOKING AHEAD TO FUTURE OPPORTUNITIES

Cloud technology

Automation

Quality management

Supply chain planning (SCP)

Industrial Internet
of Things (IIoT)

Smart/connected
tools & equipment

43%
43%
37%
30%
30%
30%

41%
36%
36%
37%
36%
27%

Auto

All other

22

| State of Smart Manufacturing Report

page_container_23 w:960.0 h:540.0

LOOKING AHEAD TO FUTURE OPPORTUNITIES

Auto manufacturers have perhaps the greatest opportunity of any sector to capitalize on Industrial IoT in the coming year as a pragmatic solution to business challenges. The impact of these initiatives can extend beyond the plant floor to include both cultural and strategic business transformation. Companies that reimagine their operations and build a culture of continuous improvement stand to gain a significant competitive edge.

There’s reason for auto manufacturers to be optimistic. Adopting smart manufacturing technology can address business challenges by connecting systems, tracking data, enabling remote access, and creating process efficiencies.

Systems

Networks

Devices

Analyze data

Identify gaps

Improve business
processes

Create value
efficiently

CONNECTING

IN ORDER TO

“Industrial IoT presents an opportunity to look at the business and say, ‘How can we change? What can we do better? What can we impact in a positive way?’ At MPI, we targeted reducing gap time on heat treat furnaces. We’ve seen up to a 10% increase in revenue during our busiest times simply by increased productivity of our assets.”

Robert Bierwagen

VP of Digital Strategy at MPI Corporation

The Value of Industrial IoT

PROOF POINT: MPI CORPORATION

23

| State of Smart Manufacturing Report

page_container_24 w:960.0 h:540.0

TAKING ACTION

TAKING

ACTION

Smart manufacturing adoption is driven by business challenges, including competitive threats, fluctuating demand, and workforce availability. Manufacturers need to pragmatically invest in technology and build towards a culture of data-driven operations in order to boost ROI and adapt to ever-changing conditions.

“The digital world has enabled a new reality. It will be the companies with the right mix of talent and software tools that will be best able to recover and thrive in these changing conditions.”

IDC MarketScape: Worldwide SaaS and Cloud-Enabled Medium-Sized/Midmarket Business ERP Applications 2020 Vendor Assessment (doc #45972120, July 2020)

| State of Smart Manufacturing Report

24

page_container_25 w:960.0 h:540.0

THE WAY TO
MANUFACTURING SUCCESS

Smart manufacturing is essential for future success. Manufacturers will be able to adapt in a changing market and unlock long-term opportunities by connecting and automating their business.

• Incremental adoption of smart technologies can help manufacturers gain value over time.

• Many possible entry points to smart manufacturing exist, and manufacturers should weigh their options and prioritize improvements that will yield the greatest value.

STARTING YOUR SMART
MANUFACTURING JOURNEY

What are the operational challenges you’re trying to solve?

Identify challenges with the greatest financial and productivity impacts, then prioritize those that are highest in value and attainable through technology.

Where are your information gaps?

Identify the essential information you need to solve your operational challenges and develop key use cases to collect and analyze that information.

Which use cases offer the right balance of value creation and time-to-value?

Invest in the smart manufacturing solutions that deliver results for your highest-priority use case.

TAKING ACTION

25

| State of Smart Manufacturing Report

page_container_26 w:960.0 h:540.0

MAKING THE BUSINESS CASE FOR SMART MANUFACTURING

TAKING ACTION

Efficiency

• Production efficiencies through process automation
• Human resource efficiencies from a single source of accurate, trustworthy data
• Continuous operational improvements driven by real-time, data-backed insights

Achievable ROI

• A pragmatic, stepwise approach lowers adoption risk while providing returns to fund future smart manufacturing initiatives

Risk Mitigation

• Reduced exposure to IT vulnerabilities including system downtime, security breaches (cyber attacks), and application currency

Smart manufacturing provides the following key benefits:

Making a business case for smart manufacturing can help communicate the benefits, gain approval, and accelerate adoption and time-to-value. Plex can help.

ABOUT PLEX

Plex Systems, a Rockwell Automation Company, is the leader in cloud-delivered smart manufacturing solutions and has been helping manufacturers improve their businesses for decades. Plex has resources and deep industry expertise in defining business value from technology, and we’re ready to assist manufacturers in adopting smart manufacturing technology and processes to achieve their business goals.

Learn how to achieve your business goals using smart manufacturing at Plex.com

| State of Smart Manufacturing Report

26

page_container_27 w:960.0 h:540.0

Featured Resources

Loading
Loading
Loading
  1. Chevron LeftChevron Left Homepage
  2. Chevron LeftChevron Left Resources
  3. Chevron LeftChevron Left 10183-plex-so-s-m2021-automotive
Products
Manufacturing Execution System (MES) Quality Management System (QMS) Enterprise Resource Planning (ERP) Supply Chain Planning (SCP) Connected Worker Production Monitoring MES Automation & Orchestration Asset Performance Management (APM) Finite Scheduler
Platform
Smart Manufacturing Platform Cloud Infrastructure & Security Mobile Application Availability & Performance Manufacturing Automation
Resources
All Resources Case Studies Analyst Reports Knowledge Articles Demos Blog
Industries
All Industries Aerospace Auto and Tire Food & Beverage/CPG Industrial Manufacturing Plastics & Rubber Precision Metalforming & Fabrication
Services & Support
Customer Success & Advocacy Support Services Educational Services Professional Services Plex Community
Get Started
Request a Demo Download Resources Read Success Stories Webinars Contact Support
Company
About Us Why Plex Recognition Newsroom Events Careers Contact Us
Knowledge Articles
Elastic MES Types of Quality Management Systems The MES Beginner Guide A Guide to Production Part Approval Process What is Industry 4.0? A Guide to Advanced Product Quality Planning Supply Chain Planning: A Guide to Strategic Planning and Operations MES and the Future of Robotics Automation Cloud Based MES Basics Food Manufacturing Software: Why MES Is Critical for Food and Beverage Manufacturers Guide to Failure Mode and Effects Analysis (FMEA) Cloud-Based MES Solutions A Guide to Monitoring Machine Performance What is Connected Manufacturing and Why Should You Care About It?
Privacy & Cookie Policy
Terms & Conditions
Cookie Preferences
Accessibility Settings
Trust Center
© YYYY Plex, by Rockwell Automation. All rights reserved.
© YYYY Rockwell Automation, Inc.
Plex, by Rockwell Automation