Loading
page_container_1 w:612.0 h:792.0

THE PLEX SMART MANUFACTURING PLATFORM

PLEX MOBILE

Your shop floor employees play a critical role as both the main touchpoints with suppliers and customers. They execute time-sensitive activities related to inventory and production management, and need modern technology tools to perform efficiently.

Plex Mobile is a purpose-built manufacturing application that extends the Plex Smart Manufacturing Platform® ERP and MES functionalities and puts that visibility and control into the hands of your shop floor employees. Because it can be accessed from any mobile device and connect with any scanner or sensor, users can seamlessly manage materials and production. Additional capabilities like visual, vibration, and audio notifications alert workers even in a noisy shop floor environment. Plex Mobile is designed for iOS, Windows Mobile, and Android operating systems.

PLEX.COM| 855.534.8012

page_container_2 w:612.0 h:792.0

PLEX.COM| 855.534.8012

PLEX MOBILE

Increased Efficiency

Shop floor efficiency is achieved by simplifying user tasks and reducing time spent in capturing data. You need tools that focus on highly-repetitive activities and liberate employees from their workstations. The Plex Mobile app presents screens that enable rapid access to frequently-used transactions and relevant data, from anywhere with any device.

Rapid Response

Informed and empowered employees are more engaged employees. Plex Mobile provides instant alerts and notifications as well as access to key data that keeps production and inventory moving. Because Plex Mobile is an extension of the Plex Smart Manufacturing Platform, you can be confident that the data is accurate and displays in real time. It empowers your employees to make faster data-driven decisions that minimize errors and increase efficiency.

Simplified Interaction

The myriad of tools used by shop floor employees can be overwhelming and hard to manage. At the same time, rapid growth of mobile capabilities from finger scanners to wearables higlight the need for flexibility to support innovation. Plex Mobile is designed to work with modern devices. For example, users can connect via Bluetooth to finger scanners or smart glasses.

Inventory Control

Managing, moving, and searching inventory

Production Management

Recording and tracking production, tools, and status

Shipping & Receiving

Finalizing inventory by shipper or container

Time & Attendance

Easily manage shifts and track employees’ attendance

A mobile application that makes employees more efficient and puts the control in the palm of their hands.

2

page_container_3 w:612.0 h:792.0

PLEX MOBILE

Intuitive Experience

• Familiar, intuitive mobile experience enables rapid user ramp-up and higher adoption.
• A modern and sleek user interface provides simple navigation, with vibration confirmation that streamlines usage, saves time and makes employees more productive.
• Technology-assisted usage combines human gestures, touch, and voice recognition.
• Get instant production, inventory, and quality alerts and notifications to speed up response and minimize delays.

Tailored for Role-Specific Processes

• Secure, authenticated logins for authorized users based on the identity and access management (IAM) capability.
• Personalized menus provide an easy and intuitive user experience.
• Straightforward processes for material management—scanning, tracking, moving, shipping and receiving—and recording production ensures accurate and timely system updates.
• Contextual workcenter data including production output, part status, and operator status is delivered directly to the user.

Interconnected Operations

• Real-time bidirectional connection with Plex ERP and MES ensures synchronized operations and rapid response.
• Device connectivity with wearables, scanners, sensors, etc. creates a unified and productive work environment.
• Flexible connectivity to low-powered WANs, near-field communications, WiFi, and Bluetooth provides diverse communication options for operations.

The intuitive, role-specific and interconnected Plex Mobile application simplifies manufacturing employees’ jobs and provides real-time connectivity to the Plex Smart Manufacturing Platform.

PLEX.COM | 855.534.8012

Featured Resources

Loading
Loading
Loading