Loading
Utility Header Logo
Plex Community
Change Country Site SelectionChange RockwellAutomation.com site selection to a different country, region or language
Plex, a Rockwell Automation Company logo
Products
Manufacturing Execution System (MES)
Manufacturing Execution Suite (MES) is a comprehensive manufacturing software solution that provides real-time, paperless production management to drive enterprise-wide compliance, quality, and efficiency.
Quality Management System (QMS)
Quality Management System (QMS) is a cloud-based digital quality solution for manufacturers that standardizes and automates quality documentation, processes, and measurements.
Enterprise Resource Planning (ERP)
Enterprise Resource Planning (ERP) is a full-featured, scalable, cloudbased ERP that automates front- and back-office processes.
Supply Chain Planning (SCP)
Supply Chain Planning (SCP) combines data from your Plex ERP and multiple departments across your business to sync up demand and supply planning to improve inventory accuracy and production management.
Connected Worker
Connected Worker empowers frontline manufacturing teams with real-time digital tools to improve productivity, reduce errors, and enhance collaboration. It connects your people, to purpose, people, productivity, and processes to drive continuous improvement and workforce agility on the shop floor.
Production Monitoring
Production Monitoring provides seamless connectivity to machines on the plant floor, delivering transparent, real-time operational KPIs and dashboards to drive continuous improvements.
MES Automation & Orchestration
MES Automation & Orchestration connects your Plex MES to the plant edge to control information flow, processes, and workcenter setup adding efficiency, saving costs, and eliminating manual errors.
Asset Performance Management (APM)
Asset Performance Management (APM) combines process, operational, and machine-level data through highly visual dashboards to proactively monitor machine and plant health to ensure optimal uptime, throughput, and maintenance needs.
Finite Scheduler
Finite Scheduler is an advanced production scheduling tool that helps manufacturers optimize resources, reduce bottlenecks, and improve on-time delivery. It enables dynamic, constraint-based scheduling to align operations with real-world capacity and demand
Platform
Smart Manufacturing Platform Overview
Discover how our integrated platform connects, automates, tracks, and analyzes your operations.
Cloud Infrastructure & Security
Enterprise-grade cloud infrastructure with industry-leading security and compliance.
FactoryTalk ResilientEdge
Execution foundation for Plex MES that is designed to promote production continuity, while accelerating enterprise scalability and performance.
Reporting & Analytics
Integrated data visualization and analytics platform enabling descriptive, diagnostic and predictive business insights with Plex.
Availability & Performance
Industry-leading uptime and performance with 99.5% availability guarantee.
Manufacturing Automation
Seamless integration with Rockwell Automation and other manufacturing systems.
Mobile Application
Access critical manufacturing data and controls from anywhere with our mobile apps.
Industries
Aerospace Auto and Tire Food & Beverage Industrial Manufacturing Plastics & Rubber Precision Metalforming
Plex MES for Automotive
Plex Interactive Demo
INTERACTIVE DEMO
Plex MES for Automotive

Gain Real-Time Visibility and Control of Your Operations

Try Now
Resources
All Resources Success Stories Analyst Reports Knowledge Articles Demos Blog
2026 Gartner® Market Guide for Manufacturing Execution Systems
2026 Gartner Market Guide
Analyst Report
2026 Gartner® Market Guide for Manufacturing Execution Systems
Read More
TALK TO US
SEE A DEMO
Log In Plex Smart Manufacturing Platform Plex Classic
TALK TO US
SEE A DEMO
page_container_1 w:1024.1 h:711.4

PLANT AND OPERATIONS MANAGEMENT

IN THE AGE OF SMART
MANUFACTURING

Reframe digital transformation as business transformation for a new competitive advantage

page_container_2 w:1024.1 h:711.4

You are the go-to
leader for critical
decisions

Reactive mode is not sustainable, no matter how good you are. It takes a new approach to give you the opportunity to be proactive. To forecast, plan, and grow. It takes a real-time solution. One that records what’s happening in production and makes it available immediately. One that delivers data about different activities – inventory, quality, labor, or production – in a single context to provide a clearer picture of any situation, even as it changes in real time.

PLANT & OPERATIONS MANAGEMENT

|

02

page_container_3 w:1024.1 h:711.4

Plex helps you make
manufacturing decisions
with confidence and speed

Do more than just keep up with the competition. Use Plex to change your management perspective, get agile, and get ahead.

Grow revenue as you attract new business

Improve customer retention and acquisition

Achieve world-class production efficiency as you enhance overall equipment effectiveness (OEE) and reduce defects

Improve forecasting and capacity

Increase your Return on Assets (ROA)

Increase audit performance as you improve time, cost, quality, and other factors

PLANT & OPERATIONS MANAGEMENT

|

03

page_container_4 w:1024.1 h:711.4

Using Plex drives
performance

With Plex, you benefit from having transparency in all aspects of your business. That means easy access to real-time reports and intuitive dashboards. Plex delivers up-to-the-minute visibility into what’s actually happening with production, making it easier to gain — and retain — control. And that’s when the operational efficiencies roll in.

• Enforce operational behavior with online work instructions and built-in error-proofing
• Keep assets producing as much as possible through preventive maintenance and real-time production monitoring
• See common inventory, resource, and maintenance issues ahead of time
• Commit to promise dates more confidently and adjust priorities as required, thanks to sophisticated scheduling tools

PLANT & OPERATIONS MANAGEMENT

|

04

page_container_5 w:1024.1 h:711.4

Gaining Best-in-
Class Cybersecurity
Protection

COMPANY: Accuride International, Inc.
Tier 1 supplier of commercial vehicle wheels and wheel end solutions.

INDUSTRY: Automotive

• Hardware reqs now completed in 30 minutes (it used to take days)
• Inventory ships in only 3 hours
• 10% expected gain in supply chain productivity

“Plex has played a huge role in helping us to consolidate and transform the performance of our business, making us a super-efficient manufacturer across our product range. Our customers are happy, we have secured our place in the market and our bottom line is healthy.”

Paul Wright | Chief Information Officer and SVP, Information Technology,
Accuride International, Inc.

PLANT & OPERATIONS MANAGEMENT | 05

CASE STUDY

page_container_6 w:1024.1 h:711.4

Using Plex to optimize
employee retention
and safety

As a manager, you already know that people are your primary resource. Keeping your employees productive and safe is a never-ending effort. With that in mind, Plex features a human capital management solution. Managers like you rely on Plex to keep workers motivated and engaged every day. After all, having the right people — who are using the right tools — makes all the difference.

• Ensure that only trained operators are working on specific work centers and products
• Reduce safety incidents as you increase productivity
• Increase knowledge retention by using a single-source-of-truth system for all employees
• Decrease onboarding costs and ramp-up time
• Improve your financial performance
• Track hours and see vacation schedules
• Use the employee portal as a platform for feedback and suggestions

PLANT & OPERATIONS MANAGEMENT | 06

page_container_7 w:1024.1 h:711.4

PLANT & OPERATIONS MANAGEMENT

|

07

Enabling real-
time visibility and
decision-making

CASE STUDY

“We knew we needed to have something more interactive, something off-premises, and most importantly, something that we didn’t have to manage every day, and Plex was the best fit for us.”

Ron Rapson| President, Sanders

COMPANY:

Sanders National brand featuring premium chocolates using original recipes since 1875.

INDUSTRY:

Confections

• Real-time date reporting
• End-to-end visibility from production to shipping
• Traceability that simplifies compliance

page_container_8 w:1024.1 h:711.4

Using Plex to enable
manufacturing
transformation

This is the next-level agility you’ve been looking for. Plex makes faster, data-driven decisions the norm, leading to continuous improvement that accommodates changing needs. And one good, productive, connected, transformative thing leads to another. With Plex, you’ll improve performance in real time as you say goodbye to the errors of manual, paper-based processes.

• Integrate data across every level and every location
• Access your data any time, from anywhere, on any device
• Rely on a single source of truth for your information
• Get a clear view of your resources to more effectively manage capacity and inventory
• Quickly respond to changing customer demands, unplanned downtime, and unscheduled absenteeism

PLANT & OPERATIONS MANAGEMENT

|

08

page_container_9 w:1024.1 h:711.4

CASE STUDY

Implementing the
system of the future

COMPANY: Ralco Industries Automotive supplier specializing in welded assemblies, metal stamping, design, tooling, and prototyping.

INDUSTRY: Precision Metalforming

• 60% reduction of scrap rates
• 15% reduction of inventory on hand
• 20% reduction of freight costs, expediting nearly eliminated
• Payback in less than a year through dramatically reduced inventory

“We get more advantage from Plex than we could with SAP or a similar system. This is the system of the future. Any company looking to outperform its competition and invest for the future will find its way to Plex.”

Jim Piper | President, Ralco

PLANT & OPERATIONS MANAGEMENT | 09

page_container_10 w:1024.1 h:711.4

With change
comes
opportunity

Control performance, connect people, and increase efficiencies. Plex is a future-proofed tool that enables laser-focused precision and leaves guesstimates in the dust. That’s how leading plant and operations managers are using the Plex Smart Manufacturing PlatformTM — as a digital system of record that delivers real-time visibility and world-class production efficiency.

Connect people, systems, machines, and supply chains

Track data from the shop floor to the top floor

Use anaylytics for unmatched visibility

Reduce errors for higher quality and control

Performance. People. Digital Transformation. Imagine managing with Plex.

Get your demo at
www.plex.com/demo

Featured Resources

Loading
Loading
Loading
  1. Chevron LeftChevron Left Homepage
  2. Chevron LeftChevron Left Resources
  3. Chevron LeftChevron Left 10001-plant-operations-management-ebook
Products
Manufacturing Execution System (MES) Quality Management System (QMS) Enterprise Resource Planning (ERP) Supply Chain Planning (SCP) Connected Worker Production Monitoring MES Automation & Orchestration Asset Performance Management (APM) Finite Scheduler
Platform
Smart Manufacturing Platform Cloud Infrastructure & Security Mobile Application Availability & Performance Manufacturing Automation
Resources
All Resources Case Studies Analyst Reports Knowledge Articles Demos Blog
Industries
All Industries Aerospace Auto and Tire Food & Beverage/CPG Industrial Manufacturing Plastics & Rubber Precision Metalforming & Fabrication
Services & Support
Customer Success & Advocacy Support Services Educational Services Professional Services Plex Community
Get Started
Request a Demo Download Resources Read Success Stories Webinars Contact Support
Company
About Us Why Plex Recognition Newsroom Events Careers Contact Us
Knowledge Articles
Elastic MES Types of Quality Management Systems The MES Beginner Guide A Guide to Production Part Approval Process What is Industry 4.0? A Guide to Advanced Product Quality Planning Supply Chain Planning: A Guide to Strategic Planning and Operations MES and the Future of Robotics Automation Cloud Based MES Basics Food Manufacturing Software: Why MES Is Critical for Food and Beverage Manufacturers Guide to Failure Mode and Effects Analysis (FMEA) Cloud-Based MES Solutions A Guide to Monitoring Machine Performance What is Connected Manufacturing and Why Should You Care About It?
Privacy & Cookie Policy
Terms & Conditions
Cookie Preferences
Accessibility Settings
Trust Center
© YYYY Plex, by Rockwell Automation. All rights reserved.
© YYYY Rockwell Automation, Inc.
Plex, by Rockwell Automation