Loading
Utility Header Logo
Plex Community
Change Country Site SelectionChange RockwellAutomation.com site selection to a different country, region or language
Plex, a Rockwell Automation Company logo
Products
Manufacturing Execution System (MES)
Manufacturing Execution Suite (MES) is a comprehensive manufacturing software solution that provides real-time, paperless production management to drive enterprise-wide compliance, quality, and efficiency.
Quality Management System (QMS)
Quality Management System (QMS) is a cloud-based digital quality solution for manufacturers that standardizes and automates quality documentation, processes, and measurements.
Enterprise Resource Planning (ERP)
Enterprise Resource Planning (ERP) is a full-featured, scalable, cloudbased ERP that automates front- and back-office processes.
Supply Chain Planning (SCP)
Supply Chain Planning (SCP) combines data from your Plex ERP and multiple departments across your business to sync up demand and supply planning to improve inventory accuracy and production management.
Connected Worker
Connected Worker empowers frontline manufacturing teams with real-time digital tools to improve productivity, reduce errors, and enhance collaboration. It connects your people, to purpose, people, productivity, and processes to drive continuous improvement and workforce agility on the shop floor.
Production Monitoring
Production Monitoring provides seamless connectivity to machines on the plant floor, delivering transparent, real-time operational KPIs and dashboards to drive continuous improvements.
MES Automation & Orchestration
MES Automation & Orchestration connects your Plex MES to the plant edge to control information flow, processes, and workcenter setup adding efficiency, saving costs, and eliminating manual errors.
Asset Performance Management (APM)
Asset Performance Management (APM) combines process, operational, and machine-level data through highly visual dashboards to proactively monitor machine and plant health to ensure optimal uptime, throughput, and maintenance needs.
Finite Scheduler
Finite Scheduler is an advanced production scheduling tool that helps manufacturers optimize resources, reduce bottlenecks, and improve on-time delivery. It enables dynamic, constraint-based scheduling to align operations with real-world capacity and demand
Platform
Smart Manufacturing Platform Overview
Discover how our integrated platform connects, automates, tracks, and analyzes your operations.
Cloud Infrastructure & Security
Enterprise-grade cloud infrastructure with industry-leading security and compliance.
FactoryTalk ResilientEdge
Execution foundation for Plex MES that is designed to promote production continuity, while accelerating enterprise scalability and performance.
Reporting & Analytics
Integrated data visualization and analytics platform enabling descriptive, diagnostic and predictive business insights with Plex.
Availability & Performance
Industry-leading uptime and performance with 99.5% availability guarantee.
Manufacturing Automation
Seamless integration with Rockwell Automation and other manufacturing systems.
Mobile Application
Access critical manufacturing data and controls from anywhere with our mobile apps.
Industries
Aerospace Auto and Tire Food & Beverage Industrial Manufacturing Plastics & Rubber Precision Metalforming
Plex MES for Automotive
Plex Interactive Demo
INTERACTIVE DEMO
Plex MES for Automotive

Gain Real-Time Visibility and Control of Your Operations

Try Now
Resources
All Resources Success Stories Analyst Reports Knowledge Articles Demos Blog
2026 Gartner® Market Guide for Manufacturing Execution Systems
2026 Gartner Market Guide
Analyst Report
2026 Gartner® Market Guide for Manufacturing Execution Systems
Read More
TALK TO US
SEE A DEMO
Log In Plex Smart Manufacturing Platform Plex Classic
TALK TO US
SEE A DEMO
Case Study
Recent ActivityRecent Activity

Roi Case Study

Share This:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail
Nucleus Research logo

PROGRAM: ENTERPRISE APPLICATIONS DOCUMENT NUMBER: X73 APRIL 2023

Roi: 185%

Payback: 0.5 Years

The Company

Best Maid is a regional food products manufacturer founded in 1926. It is the largest pickle manufacturer in Texas and specializes in various pickled products, including pickle juice and niche pickled vegetables. The organization has 135 employees.

The Challenge

Best Maid previously did not have an ERP system; it relied on a disjointed legacy database system and was dependent on Excel spreadsheets for data management. This lack of integration made it difficult for the company to manage its inventory, leading to five days of manual audits per month. The organization also sought production planning digitization, with the production schedule being written only the day before. As Best Maid grew in size and complexity, it became evident that the organization needed a serialized inventory system to perform recalls promptly and efficiently. The SQF (Safe Quality Food) certification was also critical for the success of customer business lines and thus also required a dedicated system for inventory.

Bar chart showing cumulative net benefit over three years with increasing values

The Strategy

Best Maid began its search for an ERP in 2016. The organization sought a cloud-based ERP to avoid associated hardware costs and logistics. During the selection process, the company considered two solutions - Plex and NetSuite, with Tamlin Software also being considered initially for a short period. The organization chose Plex for several reasons. Firstly, it cited Plex’s functionality as built for the manufacturing floor, making it more suitable for their

needs than NetSuite, which was more focused on financials. Secondly, the plan proposed by Plex for the implementation roadmap of their solution was more granular and detailed.

The company kicked off the Plex implementation project by attending Plex’s training bootcamp in January 2017. The actual implementation started in February, and the solution went live in August 2017. The implementation was done without the involvement of a third-party implementation partner. There was, however, an available Plex consultant within 30 minutes of the site to support the implementation process.

Key Benefit Areas

Key quantifiable benefit areas seen as a result of its Plex deployment include improved inventory management, a streamlined order-to-cash process, and enhanced financial management.

▪ Improved inventory management. The implementation of Plex at Best Maid brought digitization to the inventory management process, resulting in multiple quantified enhancements. Due to enhanced tracking, raw material holdings were reduced from six to 12 months to six to 18 weeks, reducing raw material holdings worth $500,000 annually. The company also eliminated $50,000 in annual lost revenue from mislabeled items by replacing manual processes with Plex. Additionally, Best Maid was able to eliminate the previously lost one percent of total raw materials due to spoilage annually through improved demand forecasting leading to increased safety stock confidence.

▪ Streamlined order-to-cash process. Implementing Plex has made the order-to-cash process much simpler for Best Maid. Plex enabled the company to meet its target of delivering orders within the three-day window required by certain customers to avoid penalties. Before Plex, over one percent of orders to major customers, including Walmart, incurred penalties due to delays. Customers enforcing penalties make up over 50 percent of Best Maid’s revenue.

▪ Enhanced financial management. The financial close process became significantly faster with Plex, taking 25 percent of the time previously required. The organization was, on average, four months behind in its monthly close process. Now, it closes the books every month within four weeks. The system also enabled the reallocation of a headcount away from the close process through financial consolidation automation. Plex’s financial reporting capabilities also enabled the company to understand its costing and profitability better, allowing the organization to raise prices that resulted in a three percent increase in annual sales.

Key Cost Areas

The most significant cost for Best Maid is its base subscription costs. Other costs include an add-on subscription for maintenance, a web services connection, MES Automation and Orchestration (A&O) system integration, implementation consulting, employee time spent on training, ongoing support and consulting, and hardware upgrades and maintenance. The organization leveraged a single Plex consultant located 30 minutes away.

Net Cash Flows

green bar chart showing net cash flows over initial and three years

Lessons Learned

When deploying a manufacturing ERP, specific implementation considerations become magnified in importance. Best Maid recommends organizations implementing shopfloor hardware alongside an ERP system conduct in depth hardware compatibility research at the beginning of the implementation process. Manufacturing ERP deployments often involve the selection, connection, and use of disconnected tablets, scanners, and other handheld devices; starting the hardware deployment planning early can ensure implementation success. Best Maid also suggests organizations considering a manufacturing ERP to choose a cloud deployment. The organization cited version standardization for Plex’s cloud customers as beneficial when support was needed. This standardization also made the system more resilient during upgrades and maintenance. Best Maid also reported that Plex on the cloud is highly scalable, stating that it does not anticipate migration to a new system as the organization grows.

Calculating the ROI

Nucleus Research analyzed the costs of software, hardware, personnel, professional services, and user training over a three-year period to quantify Best Maid’s total investment in Plex. Direct benefits quantified include reduced penalties, avoided raw material waste, and reallocated FTEs. Indirect benefits quantified include increased sales attributed to the system. The indirect benefit is multiplied by an industry standard profit margin rate. Benefits not quantified include enhanced organizational visibility into financial processes and maintenance processes. Following standard accounting practices, license costs have been allocated to the initial year, year one, and year two. License costs have not been allocated to year three to avoid overburdening the business case with four years of costs without the offsetting benefits.

Financial Analysis

Annual ROI: 185%

Payback period: 0.5 years

Benefits

Direct

0 973,750 891,083 973,750

Indirect

0 270,000 234,000 270,000

Total per period

0 1,243,750 1,125,083 1,243,750

Costs - Capitalized Assets

Software

0 0 0 0

Hardware

0 0 0 0

Project consulting and personnel

Total per period

0 0 0 0

Costs - Depreciation

Software

0 0 0 0

Hardware

0 0 0 0

Project consulting and personnel

Total per period

0 0 0 0

Costs - Expensed

Software

120,000 142,000 142,000 0

Hardware

50,000 5,000 5,000 5,000

Consulting

250,000 0 0 0

Personnel

133,875 81,000 81,000 81,000

Training

0 0 0 0

Other

0 0 0 0

Total per period

553,875 228,000 228,000 86,000

Financial Analysis

Results

Year 1 Year 2 Year 3

All government taxes

45%

Cost of capital

7.0%

Net cash flow before taxes

-553,875 1,015,750 897,083 1,157,750

Net cash flow after taxes

-304,631 558,663 493,396 636,763

Annual ROI - direct and indirect benefits

183% 173% 185%

Annual ROI - direct benefits only

135% 127% 138%

Net Present Value (NPV)

-304,631 217,483 648,434 1,168,222

Payback period

0.5 years

Average Annual Cost of Ownership

553,875 781,875 504,938 365,292

3-Year IRR

171% 171%

All calculations are based on Nucleus Research’s independent analysis of the expected costs and benefits associated with the solution.

Featured Resources

Loading
Loading
Loading
  1. Chevron LeftChevron Left Homepage
  2. Chevron LeftChevron Left Case Studies
  3. Chevron LeftChevron Left plex-nucleus-research-best-maid-r-o-i-case-study-final-v3
Products
Manufacturing Execution System (MES) Quality Management System (QMS) Enterprise Resource Planning (ERP) Supply Chain Planning (SCP) Connected Worker Production Monitoring MES Automation & Orchestration Asset Performance Management (APM) Finite Scheduler
Platform
Smart Manufacturing Platform Cloud Infrastructure & Security Mobile Application Availability & Performance Manufacturing Automation
Resources
All Resources Case Studies Analyst Reports Knowledge Articles Demos Blog
Industries
All Industries Aerospace Auto and Tire Food & Beverage/CPG Industrial Manufacturing Plastics & Rubber Precision Metalforming & Fabrication
Services & Support
Customer Success & Advocacy Support Services Educational Services Professional Services Plex Community
Get Started
Request a Demo Download Resources Read Success Stories Webinars Contact Support
Company
About Us Why Plex Recognition Newsroom Events Careers Contact Us
Knowledge Articles
Elastic MES Types of Quality Management Systems The MES Beginner Guide A Guide to Production Part Approval Process What is Industry 4.0? A Guide to Advanced Product Quality Planning Supply Chain Planning: A Guide to Strategic Planning and Operations MES and the Future of Robotics Automation Cloud Based MES Basics Food Manufacturing Software: Why MES Is Critical for Food and Beverage Manufacturers Guide to Failure Mode and Effects Analysis (FMEA) Cloud-Based MES Solutions A Guide to Monitoring Machine Performance What is Connected Manufacturing and Why Should You Care About It?
Privacy & Cookie Policy
Terms & Conditions
Cookie Preferences
Accessibility Settings
Trust Center
© YYYY Plex, by Rockwell Automation. All rights reserved.
© YYYY Rockwell Automation, Inc.
Plex, by Rockwell Automation